MP8620
NOT RECOMMENDED FOR NEW DESIGNS
16V, 25A Synchronous Step-down Converter with Phase Interleaving and External Soft Start
Session textval
Session Titefor popup
- fsw (max) (kHz)600
- Vin (min) (V)6
- Vin (max) (V)16
- Iout (max) (A)25
- Max Duty Cycle (%)0.9
- Vfb (V)0.8
- Iq (typ) (mA)2
- Regulated Outputs1
- Vout (min) (V)0.8
- GradeCatalog
- Package (mm)QFN-36 (6x6)
- Control ModeCurrent Mode
The MP8620 is a fully integrated step-down converter with internal power MOSFETs. It achieves 25A continuous output current over a wide input supply range with excellent load and line regulation. The MP8620 can be configured and optimized as a single phase or a multi-phase solution to support high current (50A-100A) applications. This provides the flexibility and at the same time meets the efficiency requirement with less components. Average current mode control scheme is employed in the MP8620. The device operates reliably even with low duty cycle and noisy environment. Fault condition protection include cycle¬-by¬-cycle current limit, thermal shutdown, output short-circuit, output under voltage and output over voltage protection. The MP8620 requires a minimum number of readily available standard external components and is available in a 6mm x 6mm flip-chip QFN package. The MP8620 is suitable for a wide range of space-constraint applications, including point of load regulation for FPGAs, ASICs, DDR memory power, and power systems for networking and data centers.
-
Show more
Show less
Features & Benefits
- Supports Multi-Phase Configuration up to 100A
- Wide 6V to 16V Operating Input Range 25A Output Current
- 3mΩ/12mΩ Internal Power MOSFET Switches Deliver up to 95% Efficiency
- Synch Output to Drive Another Regulator in 90o, 120o, 180o Phase-Shift Operation
- Synch from 300kHz to 900kHz External Clock
- Default 600kHz Frequency, Programmable from 300kHz to 1.5MHz
- Feedback Voltage Accuracy: 1.0%
- Programmable Soft-Start
- Startup Tracking
- EN and Power Good for Power Sequencing
- Cycle-by-Cycle Over Current Protection, SCP, OCP, OVP, UVP and Thermal Shutdown
- Output Adjustable from 0.8V
- Stable with Low ESR Output Ceramic Capacitors
- Available in a 6x6mm QFN Package
Active Part Numbers:
MP8620DQK-Z MP8620DQK-P MP8620DQK-LF-Z MP8620DQK-LF-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8620 Resources
-
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
STEP-DOWN(BUCK)PRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
ARTICLE
DC/DC CONVERTERS: COMMON TYPES, FUNCTIONALITY, KEY PARAMETERS AND APPLICATIONSARTICLEDC/DC converters are essential components in many electronic systems, responsible for converting one level of direct current (DC) voltage to another. They are used to regulate and stabilize voltage levels in various electronic systems, ensuring that components receive the appropriate designated voltage for optimal performance and safety as depicted in Figure 1. They play a crucial role in multiple...
-
PRODUCT
MPQ8626PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8623PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8633APRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8633BPRODUCT16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
PRODUCT
MPQ8643PRODUCT16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking
-
PRODUCT
MP8639PRODUCT16V, 6A, Fully Integrated, Low-IQ, Synchronous Step-Down Converter
-
PRODUCT
MP8638PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8633A-HPRODUCT16V, 12A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking
-
PRODUCT
MPQ8633B-HPRODUCT16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking
-
PRODUCT
MPQ8634APRODUCT16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8634BPRODUCT16V, 20A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8636-4PRODUCT4A, 4.5-18V, CCM, Non Latch-Off OVP/OCP, COT Synchronous Step-down Converter
-
PRODUCT
MPQ8636A-10PRODUCT10A, 4.5-18V, CCM, Latch-Off OVP/OCP, COT Synchronous Step-down Converter
-
PRODUCT
MPQ8636-10PRODUCT10A, 4.5-18V, CCM, Latch-off OVP, COT Synchronous Step-down Converter
-
PRODUCT
MPQ8632-4PRODUCT4A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter
-
PRODUCT
MPQ8632-6PRODUCT6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter
-
PRODUCT
MPQ8632-15PRODUCT15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Log in to your account
Create New Account