MPL-AY1265

Molded Construction
Magnetically Shielded

High Performance
Low Audible Noise

Soft Saturation
Stable Over High Temperatures

The MPL-AY Series offers Low DCR/ACR and the ability to handle high current.

Inductor Selector Tool

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*Based on Nominal Values
Show Columns
Status
MPS Inventory
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPSafe
MPL
Product URL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPS
0.47
0.56
0.68
0.82
1.0
1.2
1.5
1.8
2.2
3.3
4.7
5.6
6.8
8.2
10
15
22
+155°C
13.50
12.60
6.20
Is MPSafe Has MPL Product URL
     
MPL-AY1265-R47
Molded Inductor 0.47µH
Buy On MPS 0.47 0.89 33 64 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r47.html
MPL-AY1265-R56

Molded Inductor 0.56µH

Buy On MPS 0.56 1.1 31 58 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r56.html
MPL-AY1265-R68

Molded Inductor 0.68µH

Buy On MPS 0.68 1.25 29 51 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r68.html
MPL-AY1265-R82
Molded Inductor 0.82µH
Buy On MPS 0.82 1.3 27 46 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-r82.html
MPL-AY1265-1R0
Molded Inductor 1.0µH
Buy On MPS 1.0 1.5 25.5 43 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r0.html
MPL-AY1265-1R2
Molded Inductor 1.2µH
Buy On MPS 1.2 1.8 24 37 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r2.html
MPL-AY1265-1R5
Molded Inductor 1.5µH
Buy On MPS 1.5 2.3 22 34 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r5.html
MPL-AY1265-1R8
Molded Inductor 1.8µH
Buy On MPS 1.8 3.3 20 29 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-1r8.html
MPL-AY1265-2R2
Molded Inductor 2.2µH
Buy On MPS 2.2 3.7 17 26.5 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-2r2.html
MPL-AY1265-3R3
Molded Inductor 3.3µH
Buy On MPS 3.3 5.5 16 25 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-3r3.html
MPL-AY1265-4R7
Molded Inductor 4.7µH
Buy On MPS 4.7 7.0 14 23 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-4r7.html
MPL-AY1265-5R6
Molded Inductor 5.6µH
Buy On MPS 5.6 8.6 13 20 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-5r6.html
MPL-AY1265-6R8
Molded Inductor 6.8µH
Buy On MPS 6.8 9.9 12 19.5 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-6r8.html
MPL-AY1265-8R2
Molded Inductor 8.2µH
Buy On MPS 8.2 12.5 11.5 18 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-8r2.html
MPL-AY1265-100
Molded Inductor 10µH
Buy On MPS 10 13.3 10.7 16 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-100.html
MPL-AY1265-150
Molded Inductor 15µH
Buy On MPS 15 21.8 8.5 12 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-150.html
MPL-AY1265-220
Molded Inductor 22µH
Buy On MPS 22 31.4 7 9 155°C 13.50 12.60 6.20 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay1265-220.html
No more parts left for display.