MPL-AL6050

Molded Construction
Magnetically Shielded

High Performance
Low ACR/DCR Losses

Soft Saturation
Stable Over High Temperatures

The MPL-AL Series offers Low DCR/ACR and a flat-wire construction, which provides even higher current ratings than round-wire molded inductors.

Inductor Selector Tool

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*Based on Nominal Values
Show Columns
Status
MPS Inventory
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPSafe
MPL
Product URL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPS
0.82
1.0
1.2
1.5
2.2
3.3
4.7
5.6
+155°C
6.60
6.40
4.80
Is MPSafe Has MPL Product URL
     
MPL-AL6050-R82
Low-Profile Molded Inductor 0.82µH
Buy On MPS 0.82 3.9 16.9 24 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-r82.html
MPL-AL6050-1R0
Low-Profile Molded Inductor 1.0µH
Buy On MPS 1.0 4.3 16.2 21 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r0.html
MPL-AL6050-1R2
Low-Profile Molded Inductor 1.2µH
Buy On MPS 1.2 5.3 14.6 20 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r2.html
MPL-AL6050-1R5
Low-Profile Molded Inductor 1.5µH
Buy On MPS 1.5 6.0 13.3 18 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-1r5.html
MPL-AL6050-2R2
Low-Profile Molded Inductor 2.2µH
Buy On MPS 2.2 8.3 12.0 15 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-2r2.html
MPL-AL6050-3R3
Low-Profile Molded Inductor 3.3µH
Buy On MPS 3.3 11.7 10.1 12 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-3r3.html
MPL-AL6050-4R7
Low-Profile Molded Inductor 4.7µH
Buy On MPS 4.7 16.5 7.5 11 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-4r7.html
MPL-AL6050-5R6
Low-Profile Molded Inductor 5.6µH
Buy On MPS 5.6 19 7 10 155°C 6.60 6.40 4.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al6050-5r6.html
No more parts left for display.