NB685A
Wide Vin 4.5-26V, 12A, Low Iq, High Current Synchronous Buck Converter with +/-1A LDO and Buffered Reference
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)26
- Iout (max) (A)12
- Iq (typ) (mA)0.185
- Vfb (V)0.6
- fsw (max) (kHz)700
- Control ModeCOT Control
- Package (mm)QFN-16 (3x3)
- GradeCatalog
- Isw Limit (typ) (A)13
- Regulated Outputs1
- Vout (max) (V)3.3
- Vout (min) (V)0.6
The NB685A provides a complete power supply with the highest power density for DDR3, DDR3L, LPDDR3, and DDR4 memory. It integrates a high-frequency, synchronous, rectified, step-down, switch-mode converter (VDDQ) with a 1 A sink/source LDO (VTT) and buffered low noise reference (VTTREF).
The NB685A operates at high efficiency over a wide output current load range based on MPS proprietary switching loss reduction technology and internal low Ron power MOSFETs.
Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop provides good load and line regulation.
The VTT LDO provides 1 A sink/source current capability and requires only a 22 μF ceramic capacitor. The VTTREF tracks VDDQ/2 with excellent 1% accuracy.
Full protection features include OC limit, OVP, UVP, over-temperature warning (OTW), and thermal shutdown.
The converter requires a minimum number of external components and is available in a QFN 3mm x 3mm package.
-
Show more
Show less
Features & Benefits
- Wide 4.5 V to 26 V Operating Input Range
- Compatible for IMVP8
- 135 μA Low Quiescent Current
- 12 A Continous Output Current
- 13 A Peak Output Current
- Selectable Ultrasonic Mode
- Selectable 500 k/700 k Switching Frequency
- Built-in +/- 1 A VTTLDO
- 1% Buffered VTTREF Output
- Adaptive COT for Fast Transient
- DC Auto-Tune Loop
- Stable with POSCAP and Ceramic Output Capacitors
- Over-Temperature Warning
- Internal Soft Start
- Output Discharge
- OCL, OVP, UVP, and Thermal Shutdown
- Latch-Off Reset via EN or Power Cycle
- QFN 3mm x 3mm Package
Active Part Numbers:
NB685AGQ-P NB685AGQ-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Molded Inductor 0.68µH
Molded Inductor 0.68µH
Inductor Selector Tool
NB685A Resources
-
PRODUCT CATEGORY
VIN (MAX) 20V TO 29VPRODUCT CATEGORY -
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
DESKTOP PCS (S-SERIES)APPLICATIONDesktop PCs are at the center of many businesses and consumers everyday activities, and therefore need to offer reliable performance as well as a streamlined user experience. As new technologies and applications continue to enter the market, PCs must balance processing performance and efficiency in thinner, smaller total design sizes. Intels S-series offers processors to suit a variety of applicat...
-
APPLICATION
DIGITAL SIGNAGEAPPLICATIONDigital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for ...
-
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2423PRODUCT24V, 30A, Synchronous Step-Down Converter with Differential Remote Sense
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2393PRODUCT24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2384PRODUCT4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2344PRODUCT26V, 2A, 600kHz, High-Efficiency, Synchronous Step-Down Converter
-
PRODUCT
MP2331HPRODUCT24V, 2A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2330HPRODUCT24V, 3A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2345PRODUCT26V, 2.5A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP2329PRODUCT4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher

Log in to your account
Create New Account