- MP2423
MP2423
Session textval
Session Titefor popup
- Vin (min) (V)3.6
- Vin (max) (V)24
- Iout (max) (A)30
- Iq (typ) (mA)0.23
- Vfb (V)0.4
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)TLGA-36 (5x5)
- GradeCatalog
The MP2423 is a fully integrated, high-frequency, synchronous, buck converter. It offers a very compact solution that achieves up to 30A of output current (IOUT) with excellent load and line regulation across a wide input supply range. The MP2423 operates at a high efficiency across a wide IOUT load range
The MP2423 adopts an internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization.
The MP2423’s operation frequency can be set to 500kHz, 800kHz, or 1000kHz, and it has a selectable pulse-width modulation (PWM) or pulse-frequency modulation (PFM) mode via the MODE pin.
An open-drain power good (PG) signal indicates whether the output is within its nominal voltage range. PG is clamped to about 0.7V with an external pull-up voltage when the input supply fails to power the MP2423.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MP2423 requires a minimal number of readily available, standard external components, and is available in a TLGA-36 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 3.6V to 24V Input Voltage (VIN) Range
- Differential Output Voltage (VOUT) Remote Sense
- 30A of Continuous Output Current (IOUT)
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- 1% Reference Voltage (VREF) Accuracy
- 500kHz, 800kHz, and 1MHz Switching Frequency (fSW) and Selectable Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) via the MODE pin
- Adjustable VOUT from 0.4V
- Configurable Soft Start
- PG Active-Clamped at Low Level during Power Failure
- Pre-Biased Start-Up
- Over-Current Protection (OCP), Under-Voltage Protection (UVP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)
- Available in a TLGA-36 (5mmx5mm) Package
- Optimized Performance with MPS Inductor MPL-AY Series
Active Part Numbers:
MP2423GLUTH-Z MP2423GLUTH-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2423 Resources
-
APPLICATION
NETWORK-ATTACHED STORAGE (NAS)APPLICATIONNetwork-attached storage (NAS) is a data storage option that is quickly growing in popularity. A NAS system is a centralized storage server that is connected to a network and able to be accessed by any authorized user within the network. These systems provide convenience and flexibility by being able to be physically stored and maintained on-site, as well as the ability to have their storage scale...
-
PRODUCT CATEGORY
VIN (MAX) 20V TO 29VPRODUCT CATEGORY -
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
APPLICATION
WIRELESS ACCESS POINT SYSTEMSAPPLICATIONWireless connectivity is at the heart of most modern technology, and the need for strong, secure wireless performance is only growing with IoT and the popularity of smart devices. Wireless access point systems can be separate from or part of switches and routers, and are what enable WiFi devices to connect to a wireless network, which ultimately links to a wired access point such as Ethernet. Thes...
-
APPLICATION
MULTI-FUNCTION PRINTERSAPPLICATIONMulti-function printers typically offer printing, scanning, copying, and sometimes more features within one consumer device. Both inkjet and laser printers are incorporating more features, easier wireless connectivity, and smoother user interfaces into new designs. These all-in-one printers must be able to quickly print or image high-quality renditions of documents or photos, and energy-saving tre...
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2344PRODUCT26V, 2A, 600kHz, High-Efficiency, Synchronous Step-Down Converter
-
PRODUCT
MP2331HPRODUCT24V, 2A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2330HPRODUCT24V, 3A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2345PRODUCT26V, 2.5A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP2329PRODUCT4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP2393PRODUCT24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
-
PRODUCT
MP2384PRODUCT4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP2317PRODUCT26V, 1A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP8758HPRODUCT10A, 22V, Synchronous Step-Down Converter with Hiccup OCP, PFM/PWM Mode Selection
-
PRODUCT
MP8756PRODUCT26V, 6A, Low IQ, High-Current, Synchronous, Step-Down Converter
-
PRODUCT
MP2229PRODUCTHigh Efficiency, 21V, 6A, Synchronous Step-Down Converter with External Sync, Low-Power Mode, and External Soft Start
-
PRODUCT
MP2314SPRODUCT2A, 24V, 500kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP2388PRODUCTHigh Efficiency 1A, 21V, 2MHz Synchronous Step Down Converter in Ultra-thin
-
PRODUCT
MP8759PRODUCT26V, 8A, Low IQ, High-Current, Synchronous, Step-Down Converter
-
PRODUCT
MP8864PRODUCT4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP1584PRODUCT3A, 1.5MHz, 28V Step-Down Converter
-
PRODUCT
MP2349PRODUCT24V, 6.5A, Low-IQ, Synchronous Buck Converter with Mode Selection
-
PRODUCT
MP2328CPRODUCTHigh-Efficiency, 28V, 2A, 450kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM
-
PRODUCT
MP2338PRODUCTHigh-Efficiency, 28V, 3A, 450kHz, Synchronous Step-Down Converter In SOT583 Package
Log in to your account
Create New Account