MP1923
Session textval
Session Titefor popup
- Vsw (max) (V)100
- Number of Half-Bridges1
- Isink/source (A)8/7
- Hall InputNo
- Package (mm)QFN-10 (4x4), QFN-8 (4x4), SOIC-8
- GradeCatalog
The MP1923 is a high-frequency, N-channel MOSFET, half-bridge gate driver. The device’s low-side MOSFET (LS-FET) and high-side MOSFET (HS-FET) driver channels are controlled independently, and are matched with a <5ns time delay.
In the case of an insufficient supply, the device’s HS-FET and LS-FET under-voltage lockout (UVLO) protection forces the outputs low. The MP1923 also features an integrated bootstrap (BST) diode to reduce the external component count.
The MP1923 is available in QFN-10 (4mmx4mm), QFN-8 (4mmx4mm), and SOIC-8 packages.
-
Show more
Show less
Features & Benefits
- Drives an N-Channel MOSFET Half-Bridge
- Low Dropout with 4.5V Under-Voltage Lockout (UVLO) Falling Threshold
- 120V Bootstrap Voltage (VBST) Range
- On-Chip Bootstrap Diode
- 20ns Typical Propagation Delay
- 8A Sink Current, 7A Source Current at 12V VDD
- <5ns Gate Driver Matching Time Delay
- Drives a 1nF Load with 7.2ns Rise Time (tRISE) and 5.5ns Fall Time (tFALL) at 12V VDD
- TTL-Compatible Input
- <300μA Quiescent Current (IQ)
- UVLO Protection for the HS-FET and LS-FET Gate Drivers
- Available in QFN-10 (4mmx4mm), QFN-8 (4mmx4mm), and SOIC-8 Packages
Active Part Numbers:
MP1923GS-Z MP1923GS-P MP1923GR-Z MP1923GR-P MP1923GRE-Z MP1923GRE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP1923 Resources
-
APPLICATION NOTE
AN216 - BRUSHLESS DC (BLDC) MOTOR PHASE UNDERSHOOTAPPLICATION NOTEIn brushless DC (BLDC) motor drive circuits, parasitic inductances on the PCB can often result in the motor phase nodes being driven to a negative voltage for a short period of time during switching. This issue is worse with high-current, low-inductance motors, where the dI/dt during switching can be very high. MPS’s BLDC pre-drivers, such as the MP653x family, are tolerant of negative transients...
-
PRODUCT CATEGORY
BRUSHLESS DC PRE-DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6590A-AEC1PRODUCT80V, High-Side MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6539-AEC1PRODUCT80V, Three-Phase, BLDC Motor Pre-Driver with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6620B-AEC1PRODUCT40V, 8-Channel Automotive Pre-Driver, AEC-100 Qualified
-
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6530-AEC1PRODUCT5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MP6539CPRODUCT80V, Three-Phase BLDC Motor Pre-Driver
-
PRODUCT
MPQ6641-AEC1PRODUCTTwo-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1923-AEC1PRODUCT100V, 8A, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1925PRODUCT100V, 4A, High-Frequency, Half-Bridge Gate Driver
-
PRODUCT
MP1922PRODUCT100V, 3A, Single-Channel, Half-Bridge Pre-Driver IC
-
PRODUCT
MPQ6532-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1922-AEC1PRODUCT100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ6533-AEC1PRODUCTThree-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6528-AEC1PRODUCT5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MP1925PRODUCT100V, 4A, High Frequency Half-Bridge Gate Driver with Lower Vdd Threshold
-
PRODUCT
MPQ6531-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified
-
PRODUCT
MP6539BPRODUCT100V, Three-Phase BLDC Motor Pre-Driver
-
PRODUCT
MP1921BPRODUCT100V, 2.5A, High-Frequency Half-Bridge Gate Driver
-
PRODUCT
MP6538PRODUCT100V, Three-Phase BLDC Motor Pre-Driver with Hall Signal Interface
-
PRODUCT
MP6539PRODUCT100V, Three-Phase BLDC Motor Pre-Driver with HS & LS inputs
-
PRODUCT
MP6537PRODUCT100V, Three-Phase BLDC Motor Pre-Driver with PWM & Enable inputs
-
PRODUCT
MPQ1924PRODUCT100V, 4A, High Frequency Half-Bridge Gate Driver for Industrial Applications
Order
Log in to your account
Create New Account