- MPL-SE4030-150
MPL-SE4030-150
Session textval
Session Titefor popup
- Series DescriptionSemi-Shielded
- L (µH)15
- RDC (typ) (mΩ)185
- IR (40K) (A)1.4
- Isat (30%) (A)1.8
- Size Code4030
- A Dimension (L) (mm)4.0
- B Dimension (W) (mm)4.0
- C Dimension (H) (mm)3.0
- Operating Temp (max) (℃)125
- Mounting TypeSMD
-
Show more
Show less
Features & Benefits
- Size 4mmx4mmx3mm
- Semi-Shielded Construction
- Low DCR
- Low Stray Field
- Max Operating Temp +125°C
- RoHS/REACH-Compliant; Halogen-Free
Active Part Numbers:
MPL-SE4030-150
MPL-SE4030-150 Resources
-
ARTICLE
WHEN IS IT BENEFICIAL TO PLACE A COPPER LAYER BENEATH DC/DC POWER SUPPLIES?ARTICLEEngineers often disagree on whether the inductive bottom of DC/DC power supplies should be laid with copper. The first argument is that laying copper under the inductor produces eddy currents on the ground plane. As a result, the eddy current affects the power inductor’s inductance and increases the system loss, and the ground plane noise impacts other high-speed signals. The second argument is th...
-
PRODUCT CATEGORY
MPL-SE4030PRODUCT CATEGORY -
PRODUCT CATEGORY
SEMI-SHIELDED INDUCTORSPRODUCT CATEGORY -
PRODUCT CATEGORY
INDUCTORSPRODUCT CATEGORY -
PRODUCT
MPL-AT2512-1R5CPRODUCT1.5μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-4R7CPRODUCT4.7μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-1R0CPRODUCT1.0μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-2R2CPRODUCT2.2μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-AT2512-R47CPRODUCT0.47μH, Low-Profile Molded Inductor
-
PRODUCT
MPL-SR7345-101PRODUCT100μH Shielded Inductor
-
PRODUCT
MPL-SR7345-100PRODUCT10μH Shielded Inductor
-
PRODUCT
MPL-SR7345-150PRODUCT15μH Shielded Inductor
-
PRODUCT
MPL-SR7345-220PRODUCT22μH Shielded Inductor
-
PRODUCT
MPL-SR7345-330PRODUCT33μH Shielded Inductor
-
PRODUCT
MPL-SR7345-470PRODUCT47μH Shielded Inductor
-
PRODUCT
MPL-SR7345-6R8PRODUCT6.8μH Shielded Inductor
-
PRODUCT
MPL-SR7345-3R3PRODUCT3.3μH Shielded Inductor
-
PRODUCT
MPL-SR7345-2R2PRODUCT2.2μH Shielded Inductor
-
PRODUCT
MPL-SR7345-1R5PRODUCT1.5μH Shielded Inductor
-
PRODUCT
MPL-SR7345-1R0PRODUCT1μH Shielded Inductor
-
PRODUCT
MPL-SR7345-4R7PRODUCT4.7μH Shielded Inductor
-
PRODUCT
MPL-AT2512-100CPRODUCTLow-Profile Molded Inductor, 10μH
-
PRODUCT
MPL-AT2512-4R7PRODUCTLow-Profile Molded Inductor 4.7μH
-
PRODUCT
MPL-SE4030-R68PRODUCTSemi-Shielded Inductor 0.68μH
-
PRODUCT
MPL-SE4030-330PRODUCTSemi-Shielded Inductor 33μH
Order
Log in to your account
Create New Account