Converters

No Opto-Coupler
Feedback circuit with
primary-side regulated flyback
180V MOSFET
Integrated
for high-voltage applications
Full Protection
OCP
OTP
& open circuit

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
PG
Special Features
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
PG
Special Features
MPS
No
Active-Clamp PSR Flyback without Aux Winding
Adjustable Frequency
Configurable Current Limit
Disable Function
EMI Reduction with Frequency Dithering
Frequency Foldback during Start-Up
Line/Load Regulation Compensation
Open-Circuit Protection
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Overload Protection (OLP)
PSR Control
Short-Circuit Protection (SCP)
Synchronous Driver
Is MPSafe Has MPL Product URL
     
MP6006

Wide Input, Primary-Side Regulated, Active-Clamp Flyback Converter

4.5 36 4.5 4 400 No
Active-Clamp PSR Flyback without Aux Winding, EMI Reduction with Frequency Dithering, Frequency Foldback during Start-Up, Line/Load Regulation Compensation
1 0 https://www.monolithicpower.com/en/mp6006.html
MPQ6007-AEC1

Wide-Input, Primary-Side Regulated Active Clamp Flyback Converter, AEC-Q100 Qualified

4.5 36 4.5 4 420 No
Active-Clamp PSR Flyback without Aux Winding, Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Overload Protection (OLP), Short-Circuit Protection (SCP)
1 0 https://www.monolithicpower.com/en/mpq6007-aec1.html
MP6001

Flyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch

Buy On MPS 10 100 2 1 1.21 No Adjustable Frequency, Over-Voltage Protection (OVP) 1 0 https://www.monolithicpower.com/en/mp6001.html
MP6002

Flyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.

Buy On MPS 10 100 4 1 1.21 No
Adjustable Frequency, Disable Function, Over-Voltage Protection (OVP)
1 0 https://www.monolithicpower.com/en/mp6002.html
MP6003

Monolithic Flyback/SEPIC DC-DC Converter

Buy On MPS 10 100 0.7 1 1.21 No
Adjustable Frequency, Disable Function, Over-Voltage Protection (OVP)
1 0 https://www.monolithicpower.com/en/mp6003.html
MP6004
Primary-Side Regulated Flyback/Buck 80V, 3A DCDC Converter
Buy On MPS 14 80 3 0.38 200 1.99 No
Configurable Current Limit, Open-Circuit Protection, PSR Control
1 0 https://www.monolithicpower.com/en/mp6004.html
MP6005

High-Efficiency Flyback/Forward Controller with Primary and Secondary-Side Regulation

Buy On MPS 8 80 160mV 0.45 250 2 No EMI Reduction with Frequency Dithering, Synchronous Driver 1 0 https://www.monolithicpower.com/en/products/mp6005.html
MP6005A

420kHz, 8V to 80V Input Voltage Range, High-Efficiency Flyback/Forward Controller

Buy On MPS 8 80 160mV 0.55 420 2 No EMI Reduction with Frequency Dithering, Synchronous Driver 1 0 https://www.monolithicpower.com/en/products/mp6005a.html
No more parts left for display.