MPL-AY4020

Molded Construction
Magnetically Shielded

High Performance
Low Audible Noise

Soft Saturation
Stable Over High Temperatures

The MPL-AY Series offers Low DCR/ACR and the ability to handle high current.

Inductor Selector Tool

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*Based on Nominal Values
Show Columns
Status
MPS Inventory
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPSafe
MPL
Product URL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPS
5.6
6.8
8.2
10
+155°C
4.45
4.1
1.80
Is MPSafe Has MPL Product URL
     
MPL-AY4020-5R6
Molded Inductor 5.6µH
Buy On MPS 5.6 97 2.45 2.6 155°C 4.45 4.1 1.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-5r6.html
MPL-AY4020-6R8
Molded Inductor 6.8µH
Buy On MPS 6.8 129 2.20 2.4 155°C 4.45 4.1 1.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-6r8.html
MPL-AY4020-8R2
Molded Inductor 8.2µH
Buy On MPS 8.2 136 2.10 2.1 155°C 4.45 4.1 1.80 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-ay-molded/mpl-ay4020-8r2.html
MPL-AY4020-100
Molded Inductor 10µH
Buy On MPS 10 163 1.90 2 155°C 4.45 4.1 1.80 1 0 https://www.monolithicpower.com/en/mpl-ay4020-100.html
No more parts left for display.