MPL-AL4020

Molded Construction
Magnetically Shielded

High Performance
Low ACR/DCR Losses

Soft Saturation
Stable Over High Temperatures

The MPL-AL Series offers Low DCR/ACR and a flat-wire construction, which provides even higher current ratings than round-wire molded inductors.

Inductor Selector Tool

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*Based on Nominal Values
Show Columns
Status
MPS Inventory
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPSafe
MPL
Product URL
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Operating Temp (max) (℃)
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Construction
MPS
0.47
0.68
0.82
1.0
1.2
1.5
2.2
3.3
4.7
+155°C
4.10
4.10
1.90
Is MPSafe Has MPL Product URL
     
MPL-AL4020-1R0
Low-Resistance Molded Inductor 1.0µH
Buy On MPS 1.0 10.1 7.9 8.6 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/mpl-al4020-1r0.html
MPL-AL4020-R47
Low-Resistance Molded Inductor 0.47µH
Buy On MPS 0.47 6.2 9.2 12.5 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r47.html
MPL-AL4020-R68
Low-Resistance Molded Inductor 0.68µH
Buy On MPS 0.68 7.5 8.7 11 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r68.html
MPL-AL4020-R82
Low-Resistance Molded Inductor 0.82µH
Buy On MPS 0.82 9.0 8.4 9.5 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-r82.html
MPL-AL4020-1R2
Low-Resistance Molded Inductor 1.2µH
Buy On MPS 1.2 12.2 7.4 7.5 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-1r2.html
MPL-AL4020-1R5
Low-Resistance Molded Inductor 1.5µH
Buy On MPS 1.5 14.5 6.4 7.1 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-1r5.html
MPL-AL4020-2R2
Low-Resistance Molded Inductor 2.2µH
Buy On MPS 2.2 21.5 5.5 6.2 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-2r2.html
MPL-AL4020-3R3
Low-Resistance Molded Inductor 3.3µH
Buy On MPS 3.3 34.5 4.4 5.2 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-3r3.html
MPL-AL4020-4R7
Low-Resistance Molded Inductor 4.7µH
Buy On MPS 4.7 52.2 3.65 4.2 155°C 4.10 4.10 1.90 1 0 https://www.monolithicpower.com/en/products/inductor/molded-optimized-for-mps-dc-dc/mpl-al-molded-low-resistance/mpl-al4020-4r7.html
No more parts left for display.