MPL-AT2514-2R2
Low-Profile Molded Inductor 2.2µH

MPL-AT2514-2R2

Low-Profile Molded Inductor 2.2µH

MPL-AT2514-2R2 continues to be in production for existing customers. Please consider this alternative for new designs:

MPL-AT2512-2R2

Active

MPL-AT2512-2R2

Active

Low-Profile Molded Inductor 2.2μH

Features & Benefits

  • Size: 2.5mmx2.0mmx1.2mm
  • Low Profile
  • Low Audible Noise
  • Molded Construction
  • Soft Saturation
  • Stable Across High Temperatures
  • Low DC Resistance (DCR)
  • Maximum Operating Temp: 125°C
  • RoHS/REACH-Compliant; Halogen-Free

… and many more!

Active Part Numbers:

MPL-AT2514-2R2

Need more support?

Get Technical Support or Quote

Design Resources

Symbol, Footprint & 3D Model
Type
Title
Mechanical Model
3D STEP Model
OrCAD Library
OrCAD
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.