MPQ6519-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)28
- Number of Half-Bridges2
- Iout (max) (A)5
- Control InterfacePWM
- GradeAutomotive
- Package (mm)QFN-19 (4x4)
The MPQ6519 is a monolithic, step-down current-source driver for applications that require accurate and fast current-response control. The MPQ6519 achieves up to 5A of output current with excellent load and line regulation over a wide input supply range.
The four integrated MOSFET H-bridge controls provide a fast dynamic load response and an ultra-high efficiency solution. For ease of use, the output polarity can be controlled by pulling MODE high or low. By setting the full-scale output current through an external resistor, the output current can be dimmed by the PWM input signal from 0% to 100% of the full-scale current range.
Full protection features include open-load protection, load-short protection, over-current protection (OCP), over-temperature protection (OTP), and input over-voltage protection (OVP).
The MPQ6519 is available in a QFN-19 (4mmx4mm) package.
Advantages Include:
- Wide 3V to 28V operating input range, up to 5A output current
- Configurable full-scale current, up to 94% efficiency
- Low 130mΩ HS-FET and LS-FET on resistance
- Protection features: short-circuit protection (SCP), over-current protection (OCP), over-temperature protection (OTP), over-voltage protection (OVP)
- Available in AEC-Q100 Grade 1
-
Show more
Show less
Features & Benefits
- H-Bridge Current Regulator:
- Wide 3V to 28V Operating Input Range
- Up to 5A Output Load Current
- ±2% Accuracy at Full-Scale Reference
- 65mΩ RDS(ON) for Each H-Bridge MOSFET
- 100% Duty Cycle Operation
- 30kHz to 300kHz Configurable Switching Frequency (fSW)
- 20kHz to 100kHz PWM Input for Current Regulation
- Programmable Full-Scale Current:
- Up to 94% Efficiency
- Selectable Current Polarity Mode
- Auto-Disabled Switching via Pulse-Width Modulation (PWM) Input Detection
- Protection Features and Package:
- OCP, SCP, OVP, OTP, and Open-Load Protection
- Available in a QFN-19 (4mmx4mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ6519GR-AEC1-Z MPQ6519GR-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6519-AEC1 Resources
-
PRODUCT CATEGORY
BRUSHED DC / SOLENOID DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
BRUSHED DC / SOLENOID DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6611PRODUCT32V, 7A, H-Bridge DC Motor Driver
-
PRODUCT
MPQ6611-AEC1PRODUCT32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550APRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver with Lower Input Logic High-Level Threshold
-
PRODUCT
MPQ6619-AEC1PRODUCT2.7V to 28V, 5A, H-Bridge Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550PRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver
-
PRODUCT
MP6513LPRODUCT2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP6513PRODUCT2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP1930PRODUCTMax 75V, 10A, Integrated Half-Bridge Power Stage in a QFN-26 (7mmx7mm) Package
-
PRODUCT
MP6519APRODUCT2.5V to 28V, 5A, Full H-Bridge Current Regulator
-
PRODUCT
MPQ6614-AEC1PRODUCT35V, H-Bridge DC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6612A-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1/IN2 Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6612A-D-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and ENBL/DIR Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6619LPRODUCT2.5V to 28V, 5A H-Bridge Motor Driver
-
PRODUCT
MP1911PRODUCT2.5V to 16V, 1A, H-Bridge Driver in an SOT583 Package
-
PRODUCT
MPQ6527-AEC1PRODUCT40V, 0.8A, 10-Channel Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6626-AEC1PRODUCT40V, 0.8A, Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6628-AEC1PRODUCT40V, 0.8A, Octal Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MP6527PRODUCT40V, 0.8A, 10-Channel, Half-Bridge Motor Driver with Serial Input Control
-
PRODUCT
MP6614PRODUCT35V, H-Bridge DC Motor Driver in an SOIC-8EP Package
-
PRODUCT
MP6551PRODUCT14V, 5A, H-Bridge Motor Driver
-
PRODUCT
MP6612DPRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and DIR/ENBL Control
-
PRODUCT
MP6615PRODUCT40V, 8A, H-Bridge DC Motor Driver
-
PRODUCT
MP6612PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1 and IN2 Control
Order
Log in to your account
Create New Account