Brushless DC Pre-Drivers

Wide Input Voltages
From 4V to 100V cover wide range applications

Small Solutions
4mm x 4mm pre-drivers are the smallest in the industry
Extensive Protection
Multiple fault protections including MOSFET de-saturation detection

MPS brushless DC motor pre-drivers are designed to drive brushless DC motors (BLDC) and permanent magnet synchronous motors (PMSM) used in robotics, industrial, automotive, and consumer applications, such as power tools, fans, pumps, and E-bikes. MPS parts can be used from 5V to 100V, and spin motors larger than 1,000 W. Unique features include boosted gate drive supplies, programmable dead time, full protection features, and 100% duty cycle capability. Single-channel and three-channel parts are available with optional features like built-in buck regulators, current sense amplifiers, and Hall commutation logic. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
Package (mm)
Grade
MPSafe
MPL
Product URL
Vsw (max) (V)
Number of Half-Bridges
Isink/source (A)
Hall Input
Package (mm)
Grade
MPS
1
2
3
8
0.064/0.064
1 / 0.8
1/0.7
1/0.8
1/1
2.5 / 1.5
2.5/1.5
4.5 / 2.6
4.5/2.6
4/3
8/7
No
Yes
FCQFN (3x4)
QFN-10 (3x3)
QFN-10 (4x4)
QFN-11 (3x4)
QFN-22 (4x5)
QFN-28 (4x4)
QFN-28 (4x5)
QFN-32 (5x5)
QFN-40 (5x5)
QFN-40 (6x6)
QFN-48 (7x7)
QFN-8 (3x3)
QFN-8 (4x4)
QFN-9 (3x3)
SOIC-8
SOIC-8 EP
SOIC-8E
TSSOP-28EP
Automotive
Catalog
Is MPSafe Has MPL Product URL
     
MP6590

80V High-Side MOSFET Driver

80 1/1 No FCQFN (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6590.html
MP6590A
80V High-Side MOSFET Driver
80 1/1 No QFN-11 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6590a.html
MPQ6620B-AEC1
40V, 8-Channel Automotive Pre-Driver, AEC-100 Qualified
8 0.064/0.064 No QFN-40 (6x6) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6620b-aec1.html
MPQ6620A-AEC1

8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified

Buy On MPS 8 0.064/0.064 No QFN-48 (7x7) Automotive 1 0 https://www.monolithicpower.com/en/mpq6620a-aec1.html
MP1921A

2.5A, 100V High Frequency Half-Bridge Gate Driver

Buy On MPS 100 1 2.5 / 1.5 No QFN-10 (4x4), QFN-8 (3x3), QFN-9 (3x3) , SOIC-8 EP Catalog 1 0 https://www.monolithicpower.com/en/mp1921a.html
MP6532

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver

Buy On MPS 60 3 1/0.8 Yes QFN-28 (4x4), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/mp6532.html
MP6530

60V 3-Phase BLDC Motor Pre-Driver

Buy On MPS 60 3 1 / 0.8 No QFN-28 (4x4), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/mp6530.html
MP1924

100V, 4A, High-Frequency Half-Bridge Gate Driver

Buy On MPS 100 1 4.5 / 2.6 QFN-10 (4x4), SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1924.html
MP6528
5V to 60V, H-Bridge Gate Driver
Buy On MPS 2 1 / 0.8 QFN-28 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/mp6528.html
MP6529
5V to 35V, Three-Phase, Brushless DC Motor Pre-Driver
Buy On MPS 3 1 / 0.8 QFN-28 (4x4), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/mp6529.html
MP6534
5V-55V 3-Phase BLDC Motor Pre-Driver with Buck Regulator
Buy On MPS 55 3 1 / 0.8 No QFN-40 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/mp6534.html
MP6535

5V-55V 3-Phase BLDC Motor Pre-Driver with Hall Input and Buck Regulator

Buy On MPS 55 3 1 / 0.8 Yes QFN-40 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/mp6535.html
MP1924A

100V, 4A, High-Frequency Half-Bridge Gate Driver with Lower VDD Threshold

Buy On MPS 100 1 4.5 / 2.6 QFN-10 (4x4), SOIC-8, SOIC-8E Catalog 1 0 https://www.monolithicpower.com/en/mp1924a.html
MP6531A

5V to 60V, Three-Phase, Brushless, DC Motor Pre-Driver with Separate HS/LS Control

Buy On MPS 3 1/0.7 QFN-28 (4x4), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6531a.html
MPQ1924

100V, 4A, High Frequency Half-Bridge Gate Driver for Industrial Applications

Buy On MPS 100 1 4.5 / 2.6 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mpq1924.html
MP6537

100V, Three-Phase BLDC Motor Pre-Driver with PWM & Enable inputs

Buy On MPS 3 1/0.8 No QFN-28 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6537.html
MP6538

100V, Three-Phase BLDC Motor Pre-Driver with Hall Signal Interface

Buy On MPS 3 1/0.8 Yes QFN-28 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp6538.html
MP6539

100V, Three-Phase BLDC Motor Pre-Driver with HS & LS inputs

Buy On MPS 3 1/0.8 No QFN-28 (4x5), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6539.html
MP1921B

100V, 2.5A, High-Frequency Half-Bridge Gate Driver

Buy On MPS 100 1 2.5/1.5 No QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp1921b.html
MPQ6531-AEC1

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified

Buy On MPS 65 3 1/0.8 No QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6531-aec1.html
MP6539B

100V, Three-Phase BLDC Motor Pre-Driver

Buy On MPS 3 1/0.8 No QFN-28 (4x5), TSSOP-28EP Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6539b.html
MP1925

100V, 4A, High Frequency Half-Bridge Gate Driver with Lower Vdd Threshold

Buy On MPS 100 1 4.5/2.6 No QFN-8 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/mp1925.html
MPQ6533-AEC1

Three-Channel Automotive Pre-Driver, AEC-Q100 Qualified

Buy On MPS 3 No QFN-32 (5x5) Automotive 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mpq6533-aec1.html
MPQ6528-AEC1

5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified

Buy On MPS 2 1/0.8 No QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6528-aec1.html
MPQ1922-AEC1

100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified

Buy On MPS 100 1 4/3 No QFN-22 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq1922-aec1.html
MP1922

100V, 3A, Single-Channel, Half-Bridge Pre-Driver IC

Buy On MPS 100 1 4/3 No QFN-22 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp1922.html
MPQ6532-AEC1

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified

Buy On MPS 3 1/0.8 Yes QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6532-aec1.html
MPQ1925

100V, 4A, High-Frequency, Half-Bridge Gate Driver

Buy On MPS 100 1 4.5/2.6 No QFN-8 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mpq1925.html
MP1923

100V, 8A, High-Frequency, Half-Bridge Gate Driver

Buy On MPS 100 1 8/7 No QFN-10 (4x4), QFN-8 (4x4), SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp1923.html
MPQ1923-AEC1
100V, 8A, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
Buy On MPS 100 1 8/7 No QFN-10 (4x4), QFN-8 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq1923-aec1.html
MP6539C

80V, Three-Phase BLDC Motor Pre-Driver

Buy On MPS 80 3 1/0.8 No QFN-28 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6539c.html
MPQ6641-AEC1

Two-Channel Automotive Pre-Driver, AEC-Q100 Qualified

Buy On MPS 2 1/0.8 QFN-32 (5x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6641-aec1.html
MPQ6530-AEC1
5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
Buy On MPS 60 3 1/0.8 No QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6530-aec1.html
MPQ6539-AEC1
80V, Three-Phase, BLDC Motor Pre-Driver with HS and LS Inputs, AEC-Q100 Qualified
Buy On MPS 80 3 1/0.8 No QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6539-aec1.html
MPQ6590A-AEC1
80V, High-Side MOSFET Driver, AEC-Q100 Qualified
Buy On MPS 80 1/1 No QFN-11 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq6590a-aec1.html
No more parts left for display.