MP6590
Session textval
Session Titefor popup
- Vsw (max) (V)80
- Isink/source (A)1/1
- Hall InputNo
- Package (mm)FCQFN (3x4)
- GradeCatalog
The MP6590 is a driver for a high-side N-channel power MOSFET. It generates a gate drive voltage exceeding the input supply to drive an N-channel gate. It can source and sink 1A of current to quickly enable and disable large power MOSFETs.
The MP6590 can operate on supply voltages up to 80V. Internal safety features include under-voltage lockout (UVLO) and thermal shutdown.
The MP6590 is available in an FCQFN (3mmx4mm) package with wettable flanks. A low-voltage (LV) version, with a lower gate drive voltage and UVLO, is available for special order.
-
Show more
Show less
Features & Benefits
- 7.5V to 80V Operating Input Voltage (VIN) Range
- Gate Drive Charge Pump Generates Voltage 12V Above Input
- Thermal Shutdown
- Under-Voltage Lockout (UVLO)
- Low-Power Sleep Mode (<1μA)
- Fault Indication Output
- Available in an FCQFN (3mmx4mm) Package
Active Part Numbers:
MP6590GLE-Z MP6590GLE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6590 Resources
-
APPLICATION
PORTABLE POWER TOOLSAPPLICATIONPortable power tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, portable power tool designs often demand high flexibility and have strict power, safety, and total size requirements. Both cordless and corded power tools must be able to offer high efficiency in ...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
BRUSHLESS DC PRE-DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6590A-AEC1PRODUCT80V, High-Side MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6539-AEC1PRODUCT80V, Three-Phase, BLDC Motor Pre-Driver with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6620B-AEC1PRODUCT40V, 8-Channel Automotive Pre-Driver, AEC-100 Qualified
-
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6530-AEC1PRODUCT5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MP6539CPRODUCT80V, Three-Phase BLDC Motor Pre-Driver
-
PRODUCT
MPQ6641-AEC1PRODUCTTwo-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1923-AEC1PRODUCT100V, 8A, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MP1923PRODUCT100V, 8A, High-Frequency, Half-Bridge Gate Driver
-
PRODUCT
MPQ1925PRODUCT100V, 4A, High-Frequency, Half-Bridge Gate Driver
-
PRODUCT
MPQ6532-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MP1922PRODUCT100V, 3A, Single-Channel, Half-Bridge Pre-Driver IC
-
PRODUCT
MPQ1922-AEC1PRODUCT100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ6533-AEC1PRODUCTThree-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6528-AEC1PRODUCT5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MP1925PRODUCT100V, 4A, High Frequency Half-Bridge Gate Driver with Lower Vdd Threshold
-
PRODUCT
MP6539BPRODUCT100V, Three-Phase BLDC Motor Pre-Driver
-
PRODUCT
MP1921BPRODUCT100V, 2.5A, High-Frequency Half-Bridge Gate Driver
-
PRODUCT
MPQ6531-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified
-
PRODUCT
MP6539PRODUCT100V, Three-Phase BLDC Motor Pre-Driver with HS & LS inputs
-
PRODUCT
MP6537PRODUCT100V, Three-Phase BLDC Motor Pre-Driver with PWM & Enable inputs
Log in to your account
Create New Account