MPQ6620B-AEC1
Active Part Numbers:
MPQ6620BGQKE-AEC1-Z MPQ6620BGQKE-AEC1-P
Meaning of P & Z 
Related Products
MPQ6620A-AEC1 8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
The MPQ6620A-AEC1 is a gate driver integrated circuit (IC) designed for automotive DC motor driver applications. It drives 16 N-channel power MOSFETs to drive DC motors or other loads.
The MPQ6620A-AEC1 integrates a charge pump to drive an external N-channel MOSFET for reverse battery protection. The high-side (HS) gate drive is generated by the charge pump, which allows for 100% duty cycle operation.
Eight configurable, internal pulse-width modulation (PWM) generators can be applied to the outputs.
Internal safety features include short-circuit protection (SCP), gate drive fault detection, slew rate adjustment, automatic dead-time control, under-voltage lockout (UVLO), and thermal shutdown.
The MPQ6620A-AEC1 integrates two current-sense amplifiers, and it is available in a QFN-48 (7mmx7mm) package with wettable flanks.
The MPQ6620A-AEC1 is available in AEC-Q100 Grade 1.
Learn about our Evaluation Kit
Log in to your account
Create New Account