Brushless DC Pre-Drivers

Wide Input Voltages
From 4V to 100V cover wide range applications

Small Solutions
4mm x 4mm pre-drivers are the smallest in the industry
Extensive Protection
Multiple fault protections including MOSFET de-saturation detection

MPS brushless DC motor pre-drivers are designed to drive brushless DC motors (BLDC) and permanent magnet synchronous motors (PMSM) used in robotics, industrial, automotive, and consumer applications, such as power tools, fans, pumps, and E-bikes. MPS parts can be used from 5V to 100V, and spin motors larger than 1,000 W. Unique features include boosted gate drive supplies, programmable dead time, full protection features, and 100% duty cycle capability. Single-channel and three-channel parts are available with optional features like built-in buck regulators, current sense amplifiers, and Hall commutation logic. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Package (mm)
Grade
MPS
1
2
3
8
QFN-10 (4x4)
QFN-11 (3x4)
QFN-22 (4x5)
QFN-28 (4x5)
QFN-28 (5x5)
QFN-32 (5x5)
QFN-40 (6x6)
QFN-48 (7x7)
QFN-8 (4x4)
SOIC-8 EP
Automotive
Is MPSafe Has MPL Product URL
     
MPQ6620A-AEC1
40V, 8-Channel Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
6 40 8 QFN-48 (7x7) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6620a-aec1.html
MPQ6620B-AEC1
40V, 8-Channel Automotive Pre-Driver, AEC-100 Qualified
6 40 8 QFN-40 (6x6) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6620b-aec1.html
MPQ18024-AEC1

100V, 4A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified

Buy On MPS 9 18 1 4 SOIC-8 EP Automotive 1 0 https://www.monolithicpower.com/en/mpq18024-aec1.html
MPQ6632-AEC1

50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified

Buy On MPS 6.5 50 3 1 QFN-28 (5x5) Automotive 1 0 https://www.monolithicpower.com/en/mpq6632-aec1.html
MPQ18021HN-A

100V, 2.5A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified

9 18 1 2.5 SOIC-8 EP Automotive 1 0 https://www.monolithicpower.com/en/mpq18021hn-a.html
MPQ6531-AEC1

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified

Buy On MPS 5 60 3 QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6531-aec1.html
MPQ6533-AEC1

Three-Channel Automotive Pre-Driver, AEC-Q100 Qualified

Buy On MPS 6 40 3 QFN-32 (5x5) Automotive 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mpq6533-aec1.html
MPQ6528-AEC1

5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified

Buy On MPS 5 60 2 QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6528-aec1.html
MPQ1922-AEC1

100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified

Buy On MPS 5 15 1 QFN-22 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq1922-aec1.html
MPQ6532-AEC1

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified

Buy On MPS 5 60 3 QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6532-aec1.html
MPQ1923-AEC1
100V, 8A, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
Buy On MPS 1 QFN-10 (4x4), QFN-8 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq1923-aec1.html
MPQ6641-AEC1

Two-Channel Automotive Pre-Driver, AEC-Q100 Qualified

Buy On MPS 6 40 2 QFN-32 (5x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6641-aec1.html
MPQ6530-AEC1
5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
Buy On MPS 5 60 3 QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6530-aec1.html
MPQ6539-AEC1
80V, Three-Phase, BLDC Motor Pre-Driver with HS and LS Inputs, AEC-Q100 Qualified
Buy On MPS 8 80 3 QFN-28 (4x5) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6539-aec1.html
MPQ6590A-AEC1
80V, High-Side MOSFET Driver, AEC-Q100 Qualified
Buy On MPS 7.5 80 QFN-11 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq6590a-aec1.html
No more parts left for display.