- Products
- Automotive (AECQ Grade)
- Motor Drivers
- Brushless DC Pre-Drivers
- MPQ18024-AEC1
MPQ18024-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)9
- Vin (max) (V)18
- Number of Half-Bridges1
- Iout (max) (A)4
- Package (mm)SOIC-8 EP
- GradeAutomotive
The MPQ18024 is a high-frequency, 100V, half-bridge, N-channel power MOSFET driver. Its low-side and high-side driver channels are controlled independently and matched with less than 5ns of time delay. Under-voltage lockout (UVLO) on the high-side and low-side supplies force their outputs low in the case of an insufficient supply. The integrated bootstrap diode reduces the external component count.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial / Automotive Temperature Range Limits
- Drives an N-Channel MOSFET Half-Bridge
- 100V VBST Voltage Range
- On-Chip Bootstrap Diode
- Typical Propagation Delay of 20ns
- Gate Drive Matching of Less than 5ns
- Drives a 2.2nF Load with 15ns of Rise Time and 12ns of Fall Time at 12V VDD
- TTL-Compatible Input
- Quiescent Current of Less than 160μA
- UVLO for both High-Side and Low-Side
- Available in a SOIC-8E Package
- Available in AEC-Q100 Qualified Grade 1
Active Part Numbers:
MPQ18024HN-AEC1-LF-P MPQ18024HN-AEC1-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ18024-AEC1 Resources
-
PRODUCT CATEGORY
BRUSHLESS DC PRE-DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6590A-AEC1PRODUCT80V, High-Side MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6539-AEC1PRODUCT80V, Three-Phase, BLDC Motor Pre-Driver with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6620B-AEC1PRODUCT40V, 8-Channel Automotive Pre-Driver, AEC-100 Qualified
-
PRODUCT
MPQ6620A-AEC1PRODUCT8-Channel, Automotive Pre-Driver with Two Current-Sense Amplifiers, AEC-100 Qualified
-
PRODUCT
MPQ6530-AEC1PRODUCT5V to 60V, Three-Phase, Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6641-AEC1PRODUCTTwo-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1923-AEC1PRODUCT100V, 8A, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6532-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ1922-AEC1PRODUCT100V, 3A, Half-Bridge Pre-Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ6533-AEC1PRODUCTThree-Channel Automotive Pre-Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6528-AEC1PRODUCT5V to 60V, H-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6531-AEC1PRODUCT5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified
-
PRODUCT
MPQ18021HN-APRODUCT100V, 2.5A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified
Order
Log in to your account
Create New Account