MP8880

60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

MPL
Shopping CartOrder

MP8880

NOT RECOMMENDED FOR NEW DESIGNS

60V, 4A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

MPL

MP8880 continues to be in production for existing customers. Please consider this alternative for new designs:

MP8880AGVE

Active

MP8880AGVE

Active

60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface

Features & Benefits

  • Wide 4V to 60V Input Voltage (VIN) Range
  • Wide 0.6V to 48V Output Voltage (VOUT) Range
  • Up to 4.5A Output Current (IOUT)
  • Can be Paralleled with Up to 4 Phases
  • Supports PD3.1 EPR 240W and AVS
  • Configurable Constant Switching Frequency (fSW) (150kHz to 2.2MHz) with External Clock Synchronization
  • Internal 60mΩ/43mΩ Low On Resistance (RDS(ON)) MOSFETs
  • 97.5% Peak Efficiency
  • Frequency Spread Spectrum (FSS) for Low EMI
  • Power Good (PG) and Fault Indication
  • Output Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP)
  • Low-Dropout Mode
  • Telemetry Readback Includes VIN, VOUT, IOUT and Faults
  • Configurable Multiple-Time Programmable (MTP) Parameters:
    • VOUT
    • fSW
    • Compensation Network
    • Output OCP, OVP, and UVP Thresholds
    • Input OVP and UVP Thresholds
    • Pulse-Width Modulation (PWM)/Advanced Asynchronous Modulation (AAM) Mode
  • Cyclic Redundancy Check (CRC) Protection for MTP Integrity
  • Available in a QFN-20 (4mmx5mm) Package

… and many more!

Active Part Numbers:

MP8880GV-0200-Z MP8880GV-0201-Z MP8880GV-0209-Z MP8880GV-xxxx-Z MP8880GVE-xxxx-Z MP8880GV-0200-P MP8880GV-0201-P MP8880GV-0209-P MP8880GV-xxxx-P MP8880GVE-xxxx-P

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS

Standard Pricing


In stock

MP8880GVE-xxxx-Z MP8880GVE-xxxx-P Info Icon
  • Package: QFN-20 (4x5)

5,000 per Reel

Buy Now Price $1.95 1K

  • Quantity Unit Price
  • 1
    $3.84
  • 10
    $3.43
  • 100
    $2.88
  • 250
    $2.74
  • 500
    $2.40
  • 1K
    $1.95
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 10 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


5,000 per Reel

xxxx is a custom configuration part. Contact MPS for your unique code.
Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP8880GV-xxxx-Z MP8880GV-xxxx-P Info Icon
  • Package: QFN-20 (4x5)

5,000 per Reel

Buy Now Price $1.95 1K

  • Quantity Unit Price
  • 1
    $3.84
  • 10
    $3.43
  • 100
    $2.88
  • 250
    $2.74
  • 500
    $2.40
  • 1K
    $1.95
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 10 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


5,000 per Reel

xxxx is a custom configuration part. Contact MPS for your unique code.
Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP8880GV-0209-Z MP8880GV-0209-P Info Icon
  • Package: QFN-20 (4x5)

5,000 per Reel

Buy Now Price $1.95 1K

  • Quantity Unit Price
  • 1
    $3.84
  • 10
    $3.43
  • 100
    $2.88
  • 250
    $2.74
  • 500
    $2.20
  • 1K
    $1.95
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 1,859

Order now, up to 1,859 estimated to ship by 10 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

200 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP8880GV-0201-Z MP8880GV-0201-P Info Icon
  • Package: QFN-20 (4x5)

5,000 per Reel

Buy Now Price $1.95 1K

  • Quantity Unit Price
  • 1
    $3.84
  • 10
    $3.43
  • 100
    $2.88
  • 250
    $2.74
  • 500
    $2.20
  • 1K
    $1.95
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 9,958

Order now, up to 9,958 estimated to ship by 10 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

2500 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP8880GV-0200-Z MP8880GV-0200-P Info Icon
  • Package: QFN-20 (4x5)

5,000 per Reel

Buy Now Price $1.95 1K

  • Quantity Unit Price
  • 1
    $3.84
  • 10
    $3.43
  • 100
    $2.88
  • 250
    $2.74
  • 500
    $2.20
  • 1K
    $1.95
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 668

Order now, up to 668 estimated to ship by 10 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.