Brushed DC / Solenoid Drivers

Current Measurement
Integrated lossless current measurement and current limiting

Advanced Packaging
Tiny packages – as small as 2mm x 2mm -  allow compact PC board designs

Thermal Performance
Low rds(on) provides low power loss and improved thermal performance

MPS H-bridge drivers are designed to drive DC brush motors and solenoids in consumer appliances, toys, automotive, and industrial applications. Many different interfaces are supported, including SPI control, PWM interfaces, and separate high-side and low-side controls. Parts available include ½-H-Bridge devices that can be used to regulate current in solenoids, as well as single and dual H-bridge parts to drive DC brush motors of various sizes, from 2V up to 60V and up to 5A. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package (mm)
Grade
MPS
1
2
3
4
6
8
10
Configurable Control Modes
DIR/ENBL
IN1/IN2
PWM
SPI
QFN-18 (3x4)
QFN-19 (4x4)
QFN-20 (4x4)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-8 (2x3)
SOIC-8
TQFN-26 (6x6)
TSOT23-8
TSSOP-28EP
Automotive
Catalog
Is MPSafe Has MPL Product URL
     
MPQ6611-AEC1

32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified

2.7 32 2 7 SPI QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq6611-aec1.html
MPQ6610-AEC1

55V, 3A, Half-Bridge Power Driver, AEC-Q100 Qualified

Buy On MPS 4 55 1 3 PWM SOIC-8, TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6610-aec1.html
MPQ6615-AEC1

40V, 8A, H-Bridge DC Motor Driver, AEC-Q100 Qualified

Buy On MPS 4.75 40 2 8 Configurable Control Modes TQFN-26 (6x6) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6615-aec1.html
MPQ6526-AEC1

Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 6 0.9 SPI QFN-24 (4x4), QFN-24 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6526-aec1.html
MPQ6523-AEC1

Triple, Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 3 0.9 SPI QFN-24 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6523-aec1.html
MPQ6524-AEC1

Quad Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 4 0.9 PWM QFN-24 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6524-aec1.html
MPQ6519-AEC1

3V to 28V, 5A, H-Bridge Current Regulator, AEC-Q100 Qualified

Buy On MPS 3 28 2 5 PWM QFN-19 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6519-aec1.html
MPQ6626-AEC1

40V, 0.8A, Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 6 0.8 SPI TSSOP-28EP Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6626-aec1.html
MPQ6628-AEC1

40V, 0.8A, Octal Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 8 0.8 SPI TSSOP-28EP Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6628-aec1.html
MPQ6527-AEC1

40V, 0.8A, 10-Channel Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 10 0.8 SPI TSSOP-28EP Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6527-aec1.html
MPQ6614-AEC1

35V, H-Bridge DC Motor Driver, AEC-Q100 Qualified

Buy On MPS 5 35 2 1.5 PWM QFN-8 (2x3) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6614-aec1.html
MPQ6612A-AEC1

40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1/IN2 Inputs, AEC-Q100 Qualified

Buy On MPS 4 40 2 5 IN1/IN2 QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6612a-aec1.html
MPQ6612A-D-AEC1

40V, 5A, H-Bridge DC Motor Driver with Current Sense and ENBL/DIR Inputs, AEC-Q100 Qualified

Buy On MPS 4 40 2 5 DIR/ENBL QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6612a-d-aec1.html
MPQ6619-AEC1

2.7V to 28V, 5A, H-Bridge Motor Driver, AEC-Q100 Qualified

Buy On MPS 2.7 28 2 5 IN1/IN2 QFN-19 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq6619-aec1.html
No more parts left for display.