Smart High Side Switch

Smart High Side Switch

MPS’s automotive high-side switch and load switch solutions offer a comprehensive range of options to enable robust system protection, with precise power distribution control throughout the vehicle. These switches are able to meet stringent automotive requirements and help protect against unwanted events, such as over-voltage (OV) and over-current (OC) faults.

Conserves Power: Precise Current Monitoring
High Integration: Full Safety features & Fast Protection response
Leading Power Density: Reduces space requirements


Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (mA)
Channels
Enable
Rds(on) (mΩ)
Special Features
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (mA)
Channels
Enable
Rds(on) (mΩ)
Special Features
Grade
Package (mm)
MPS
1
2
3
Yes
1μA Extremely Low Shutdown (IOFF)
2:1 SPDT
3.3V/1.8V MCU Compatible
3.5V Cold Crank
36V, 60V Load Dump
50V, 32-Ch High-Side Switch for VCSEL
AEC-Q100 Qualified
ASIL-B Compliant
Adjustable Current Limit
Adjustable Start-Up Slew Rate
Configurable Current Limit
Configurable External Current Limit
Configurable OCP, SCP, OVP, and UVP Thresholds and Behaviors
Configurable Soft Start
Configurable VOUT with PWM Input
External Soft Start
Fault Reporting via FT Pin and I2C Interface
Fuse-Like Over-Current Protection (OCP)
High-Accuracy Current Sense
High-Accuracy Current Sensor
I2C Interface
ISO 26262 Functional Safety Compliant
Independent Output Channel Control
Input OV/UV and Output OV Detection
Integrated 10mΩ Low-RDS(ON) MOSFETs
Integrated Boost Converter
Latch-Off and Auto-Retry Options
MPSafeTM QM Documentation Available
Off-State Open-Load Detection
On-State and Off-State Open Load And Battery Short Detection
Open Load and Short-to-Battery Detection
Open-Load and Short-to-Battery Detection
Output Discharge
Over-Temperature Protection (OTP)
Power Good
Push-Pull Power Good (PG) Indication
Selectable Pre-Defined Sequence
Separate Power Supply Design to Support Two Power Rails
Short-Circuit Protection (SCP)
Single Channel
Support Latch-Off and Auto-Retry Option
Supports Functional Safety Application
Switch-Off Negative Voltage Clamping
Thermal Monitor and Over-Temperature Protection
Thermal Protection
Thermal Shutdown
UVLO
Up to 42V Load Dump Tolerance
Up to 60V Load Dump Tolerance
VINx OV/UV and VOUTx OV Detection
Voltage and Current Sensing
±3% Current Sense Accuracy for > 2A Load
±3% Current-Sense Accuracy for >1A Loads
Automotive
QFN-10 (2x2)
QFN-12 (2x2)
QFN-13 (2.5x3)
QFN-16 (3x4)
QFN-21 (4x5)
QFN-22 (3x5)
QFN-30 (5x6)
QFN-30 (6x8)
QFN-8 (2x2.5)
SOT563
SOT583
TQFN-13 (3x4)
TQFN-17 (3x4)
WLCSP-45 (2.5x4.5)
Is MPSafe Has MPL Product URL
     
MPQ77220FS-AEC1
MPSafe
MPSafeTM, ASIL-B, 16V, 1.5A, 90mΩ RDS(ON) Dual-Channel, High-Side Switch, AEC-Q100 Qualified
5 16 1.6 2.4 1.2 2 Yes 90
ASIL-B Compliant, Fault Reporting via FT Pin and I2C Interface, Input OV/UV and Output OV Detection, ISO 26262 Functional Safety Compliant, Open Load and Short-to-Battery Detection, Separate Power Supply Design to Support Two Power Rails
Automotive TQFN-17 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq77220fs-aec1.html
MPQ5896-AEC1
MPSafe

60V Load Dump, 3A, Quad-Channel, Smart High-Side Switch, AEC-Q100 Qualified

4 36 3 5 1.5 4 Yes
±3% Current-Sense Accuracy for >1A Loads, 3.3V/1.8V MCU Compatible, Latch-Off and Auto-Retry Options, Up to 60V Load Dump Tolerance
Automotive QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mpq5896-aec1.html
MPQ5894-AEC1
MPSafe

36V, 3A, Quad-Channel, Smart High-Side Switch, AEC-Q100 Qualified

4 36 3 5 1.5 4 Yes
±3% Current-Sense Accuracy for >1A Loads, 3.3V/1.8V MCU Compatible, Latch-Off and Auto-Retry Options, Up to 42V Load Dump Tolerance
Automotive QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mpq5894-aec1.html
MPQ5071N-AEC1
MPSafe

5.5V, 1A Load Switch, AEC-Q100 Qualified

0.5 5.5 1 2.8 0.18 1 Yes Adjustable Start-Up Slew Rate Automotive SOT563 1 0 https://www.monolithicpower.com/en/mpq5071n-aec1.html
MPQ5073N-AEC1
MPSafe

5.5V, 2A, Load Switch, AEC-Q100 Qualified

0.5 5.5 2 2.8 0.18 1 Yes Adjustable Start-Up Slew Rate Automotive SOT563 1 0 https://www.monolithicpower.com/en/mpq5073n-aec1.html
MPQ5856-AEC1

42V, Smart High-Side Driver IC, AEC-Q100 Qualified

5 36 0.23 1 Yes
Configurable OCP, SCP, OVP, and UVP Thresholds and Behaviors, Configurable Soft Start, I2C Interface, Voltage and Current Sensing
Automotive QFN-16 (3x4) 1 0 https://www.monolithicpower.com/en/mpq5856-aec1.html
MPQ5889-AEC1
MPSafe

80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified

6 60 20 0.025 1 1
Fuse-Like Over-Current Protection (OCP), High-Accuracy Current Sense, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP)
Automotive QFN-30 (5x6) 1 0 https://www.monolithicpower.com/en/mpq5889-aec1.html
MPQ5887-AEC1
MPSafe

80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified

6 80 30 30 0.025 1 1
1μA Extremely Low Shutdown (IOFF), High-Accuracy Current Sense, Off-State Open-Load Detection, Switch-Off Negative Voltage Clamping, Thermal Monitor and Over-Temperature Protection
Automotive QFN-30 (5x6) 1 0 https://www.monolithicpower.com/en/mpq5887-aec1.html
MPQ5882-AEC1
MPSafe

80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified

7 60 120 0.026 1 1
Fuse-Like Over-Current Protection (OCP), High-Accuracy Current Sense, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP)
Automotive QFN-30 (6x8) 1 0 https://www.monolithicpower.com/en/mpq5882-aec1.html
MPQ58200-AEC1

50V, 32-Channel, High-Side Switch for VCSEL, AEC-Q100 Qualified

3 3.6 2 0.38 32 Yes
50V, 32-Ch High-Side Switch for VCSEL, Configurable VOUT with PWM Input, Independent Output Channel Control, Integrated Boost Converter, Selectable Pre-Defined Sequence
Automotive WLCSP-45 (2.5x4.5) 1 0 https://www.monolithicpower.com/en/mpq58200-aec1.html
MPQ5893-AEC1
MPSafe

60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified

4 36 5 10 0.5 2 2 Configurable Current Limit Automotive QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mpq5893-aec1.html
MPQ5870-AEC1
MPSafe

60V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Qualified

3.5 36 0.5 0.6 0.5 1 Yes
3.5V Cold Crank, 36V, 60V Load Dump, AEC-Q100 Qualified, High-Accuracy Current Sensor, Single Channel
Automotive QFN-8 (2x2.5), SOT583 1 0 https://www.monolithicpower.com/en/mpq5870-aec1.html
MPQ5892-AEC1
MPSafe

36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified

4 36 5 10 1.5 2 Yes
±3% Current Sense Accuracy for > 2A Load, 3.3V/1.8V MCU Compatible, Configurable Current Limit, Support Latch-Off and Auto-Retry Option
Automotive QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mpq5892-aec1.html
MPQ5862C-AEC1
MPSafe

16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified

5 16 1.5 2.4 5 2 Yes
Fault Reporting via FT Pin and I2C Interface, Open-Load and Short-to-Battery Detection, Separate Power Supply Design to Support Two Power Rails, VINx OV/UV and VOUTx OV Detection
Automotive TQFN-13 (3x4) 1 0 https://www.monolithicpower.com/en/mpq5862c-aec1.html
MPQ5870L-AEC1
MPSafe

28V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Grade 1 Qualified

5 28 0.5 1.15 0.63 1 1
3.5V Cold Crank, High-Accuracy Current Sensor, Single Channel, Up to 42V Load Dump Tolerance
Automotive QFN-8 (2x2.5), SOT583 1 0 https://www.monolithicpower.com/en/mpq5870l-aec1.html
MPQ5895-AEC1
MPSafe

60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified

4 36 3 5 1.5 2 2 Configurable Current Limit Automotive QFN-21 (4x5) 1 0 https://www.monolithicpower.com/en/mpq5895-aec1.html
MPQ2735
Industrial Grade, Low-Voltage 0.45O Dual SPDT Analog Switches with a Channel Select Pin
Buy On MPS 1.65 5.5 0.25 2 450 2:1 SPDT Automotive QFN-10 (2x2) 1 0 https://www.monolithicpower.com/en/mpq2735.html
MPQ5073-AEC1
Automotive Grade. 5.5V, 2A Low RDSON Load Switch with Programmable Current Limit
0.5 5.5 2 2 1 3 50 Configurable Current Limit, Output Discharge, Power Good Automotive QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5073-aec1.html
MPQ5069-AEC1

7mΩ Protection Switch with Current Monitor for Automotive Battery Systems AEC-Q100 Qualified

Buy On MPS -0.3 36 15 12.5 1 1 7
Adjustable Current Limit, External Soft Start, Thermal Protection
Automotive QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5069-aec1.html
MPQ5066-AEC1

28V, 6A, 7mΩ RDS(ON) Hot-Swap Protection Device with Current Monitoring, AEC-Q100 Qualified

Buy On MPS 6 28 6 12.5 1 1 7 External Soft Start, Thermal Protection, UVLO Automotive QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5066-aec1.html
MPQ5068-AEC1

28V, 8A, 7mΩ, RDS(ON) Hot-Swap Protection Device with Current Monitoring, AEC-Q100 Qualified

Buy On MPS 6 28 8 12.5 1 1 7 External Soft Start, Thermal Protection, UVLO Automotive QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5068-aec1.html
MPQ5071-AEC1

5.5V, 0.5A, Low RDS(ON) Load Switch with Programmable Current Limit, AEC-Q100 Qualified

Buy On MPS 0.5 5.5 0.5 2 1 3 50 Configurable Current Limit, Output Discharge, Power Good Automotive QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5071-aec1.html
MPQ5072-AEC1

5.5V, 1A Low RDS(ON) Load Switch with Programmable Current Limit, AEC-Q100 Qualified

Buy On MPS 0.5 5.5 1 2 1 3 50 Configurable Current Limit, Output Discharge, Power Good Automotive QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5072-aec1.html
MPQ5873-AEC1
MPSafe
36V, 3A, Single-Channel, 60mΩ, Smart High-Side Load Switch, AEC-Q100 Qualified
Buy On MPS 3.5 36 3 4.6 0.5 1 Yes 60
On-State and Off-State Open Load And Battery Short Detection, Supports Functional Safety Application, Thermal Shutdown
Automotive QFN-8 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5873-aec1.html
MPQ5074-AEC1

5.5V, 3A, Low-RDS(ON) Load Switch with a Configurable Current Limit, AEC-Q100 Qualified

Buy On MPS 1.2 5.5 3 0.22 1 Yes 10
Integrated 10mΩ Low-RDS(ON) MOSFETs, Push-Pull Power Good (PG) Indication, Short-Circuit Protection (SCP), Thermal Shutdown
Automotive QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5074-aec1.html
MPQ5872-AEC1

42V Load Dump Test, 60mΩ, Single-Channel, Smart High-Side Load Switch, AEC-Q100 Qualified

Buy On MPS 3.5 28 2 3 0.5 1 Yes 60
Adjustable Start-Up Slew Rate, Configurable External Current Limit
Automotive QFN-8 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5872-aec1.html
MPQ5871-AEC1

36V, 60mΩ, Single-Channel, Smart High-Side Load Switch, AEC-Q100 Qualified

Buy On MPS 3.5 36 3 4.6 0.5 1 Yes 60
Supports Functional Safety Application, Thermal Shutdown, Up to 42V Load Dump Tolerance
Automotive QFN-8 (2x2.5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5871-aec1.html
MPQ5077A-AEC1

5.5V, 7A, Low-RDS(ON) Load Switch with Configurable Current Limit, AEC-Q100 Qualified

Buy On MPS 1.2 5.5 7 1.7 to 7 0.22 1 Yes 10
Adjustable Start-Up Slew Rate, Push-Pull Power Good (PG) Indication, Thermal Protection
Automotive QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5077a-aec1.html
MPQ5075A-AEC1
5.5V, 5A, Low-RDS(ON) Load Switch with Configurable Current Limit, AEC-Q100 Qualified
Buy On MPS 1.2 5.5 5 5 0.22 1 Yes 6.5
Adjustable Start-Up Slew Rate, Configurable Current Limit, Push-Pull Power Good (PG) Indication, Thermal Protection
Automotive QFN-13 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/power-switches/mpq5075a-aec1.html
MPQ5864-AEC1
MPSafe

16V, 0.8A, 180mΩ RDS(ON), Quad-Channel, High-Side Switch, AEC-Q100 Qualified

Buy On MPS 3 16 0.8 1.2 0.6 4 Yes 0.18
Fault Reporting via FT Pin and I2C Interface, Input OV/UV and Output OV Detection, MPSafeTM QM Documentation Available, Open Load and Short-to-Battery Detection
Automotive TQFN-17 (3x4) 1 0 https://www.monolithicpower.com/en/mpq5864-aec1.html
MPQ5862-AEC1
MPSafe

16V, 1.5A, 90mΩ RDS(ON), Dual-Channel, High-Side Switch, AEC-Q100 Qualified

Buy On MPS 3 16 1.6 2.4 1.2 2 Yes 0.09
Fault Reporting via FT Pin and I2C Interface, Input OV/UV and Output OV Detection, MPSafeTM QM Documentation Available, Open Load and Short-to-Battery Detection, Separate Power Supply Design to Support Two Power Rails
Automotive TQFN-17 (3x4) 1 0 https://www.monolithicpower.com/en/mpq5862-aec1.html
MPQ5884-AEC1
MPSafe

80V, 4.5mΩ, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified

Buy On MPS 6 60 50 0.025 1 1 4.5
Fuse-Like Over-Current Protection (OCP), High-Accuracy Current Sense, Over-Temperature Protection (OTP), Short-Circuit Protection (SCP)
Automotive QFN-30 (5x6) 1 0 https://www.monolithicpower.com/en/mpq5884-aec1.html
MPQ77240FS-AEC1
MPSafe

MPSafeTM, ASIL-B/D, 16V, 180mΩ, 0.8A, Quad-Channel, High-Side Switch, AEC-Q100 Qualified

Buy On MPS 5 16 0.8 1.2 0.6 4 Yes 180
ASIL-B Compliant, Fault Reporting via FT Pin and I2C Interface, Input OV/UV and Output OV Detection, ISO 26262 Functional Safety Compliant, Open Load and Short-to-Battery Detection
Automotive TQFN-17 (3x4) 1 0 https://www.monolithicpower.com/en/mpq77240fs-aec1.html
No more parts left for display.