- Products
- Automotive (AECQ Grade)
- Power Switches
- Smart High Side Switch
- MPQ58200-AEC1
MPQ58200-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)3.6
- Ilimit (A)2
- Iq (mA)0.38
- Channels32
- EnableYes
- GradeAutomotive
- Package (mm)WLCSP-45 (2.5x4.5)
The MPQ58200-AEC1 is a 32-channel, high-side (HS) switch for VCSEL applications. It is designed to pre-charge the input capacitors of VCSEL diodes. By working with a proper low-side (LS) FET, the device provides a compact and flexible solution for LiDAR applications.
The device integrates an open-loop boost converter, and its duty cycle is controlled by an external pulse-width modulation (PWM) waveform. When the boost converter's LS FET is on, the inductor current increases; when the LS FET is off, the inductor current charges the output capacitor of one channel, which is selectable via the SEL pins. In this way, the energy delivered to each output can be adjusted by changing the width of the PWM signal. This process also helps to compensate for the inconsistency of the parasitic inductance related to the VCSEL diode's discharging loop. Therefore, the VCSEL diode distributes currents among various channels, allowing it to achieve the same pulse value.
The MPQ58200-AEC1 integrates thorough protection features to ensure that the device can protect itself and detect various fault conditions, including input over-voltage protection (OVP) and under-voltage lockout (UVLO), output OVP, and over-current protection (OCP) for the boost converter.
The MPQ58200-AEC1 is available in a WLCSP-45 (2.5mmx4.5mm) package.
-
Show more
Show less
Features & Benefits
- Extend Battery Life:
- 1μA Shutdown Quiescent Current
- 380μA Supply Quiescent Current
- Vast Flexibility:
- Integrated Boost Converter
- Configurable Output Voltage with Pulse-Width Modulation (PWM) Input
- Independent Output Channel Control
- Selectable Pre-Defined Sequence
- Full Protection and Diagnostics:
- Over-Current Protection (OCP) for Boost
- Input Over-Voltage Protection (OVP) and Under-Voltage Lockout (UVLO)
- Output OVP
- Output Discharge
- Report Fault with Hardware Pin
- Other Features:
- High-Side (HS) Charging FET
- Low-Side (LS) Discharging FET
- 3.3V/1.8V Microcontroller Unit (MCU) Compatible
- Available in AEC-Q100 Grade 1
- Functional Safety System Design Capable:
- MPSafeTM Compatible - Functional Safety Supporting Document Available
Active Part Numbers:
MPQ58200GC-xxxx-AEC1-Z MPQ58200GC-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ58200-AEC1 Resources
-
PRODUCT CATEGORY
SMART HIGH SIDE SWITCHPRODUCT CATEGORY -
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ5895-AEC1PRODUCT60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
ARTICLE
POWERING THE AUTOMOTIVE REVOLUTION: FROM ZONAL ARCHITECTURE TO 48VARTICLEThe automotive industry is in the midst of a massive transformation. Over the past decade, cars are increasingly being equipped with advanced features that provide customers with greater safety, comfort, ease of use, and enjoyment. That includes everything from heated seats to infotainment screens, safety cameras to high-end sound systems. Some of the most innovative vehicles are fully self-drivin...
-
PRODUCT
MPQ5870L-AEC1PRODUCT28V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Grade 1 Qualified
-
PRODUCT
MPQ5862C-AEC1PRODUCT16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1PRODUCT36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5870-AEC1PRODUCT60V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Qualified
-
PRODUCT
MPQ5893-AEC1PRODUCT60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5882-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5887-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5889-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5856-AEC1PRODUCT42V, Smart High-Side Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ5073N-AEC1PRODUCT5.5V, 2A, Load Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5071N-AEC1PRODUCT5.5V, 1A Load Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ77240FS-AEC1PRODUCTMPSafeTM, ASIL-B/D, 16V, 180mΩ, 0.8A, Quad-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5884-AEC1PRODUCT80V, 4.5mΩ, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
VIDEO
QUAD-CHANNEL HIGH-SIDE SWITCH FOR AUTOMOTIVE: MPQ77240FS-AEC1VIDEOThe MPQ77240FS-AEC1 is a scalable, flexible, quad-channel high-side switch engineered for the most demanding automotive applications. Supporting a 5V to 16V input voltage range and up to 0.8A of load per channel, it ensures system safety with features like short-to-battery protection, over-current protection (OCP), and thermal shutdown. The MPQ77240FS-AEC1 delivers compact, space-saving power cont...
-
PRODUCT
MPQ5862-AEC1PRODUCT16V, 1.5A, 90mΩ RDS(ON), Dual-Channel, High-Side Switch, AEC-Q100 Qualified
Log in to your account
Create New Account