Quad-Channel High-Side Switch for Automotive: MPQ77240FS-AEC1
Enhance Your Automotive System Designs with Scalable, Flexible, and Safe Quad-Channel High-Side Switches
The MPQ77240FS-AEC1 is a scalable, flexible, quad-channel high-side switch engineered for the most demanding automotive applications. Supporting a 5V to 16V input voltage range and up to 0.8A of load per channel, it ensures system safety with features like short-to-battery protection, over-current protection (OCP), and thermal shutdown. The MPQ77240FS-AEC1 delivers compact, space-saving power control in a TQFN-17 (3mmx4mm) package, and is AEC-Q100 qualified and ASIL-B compliant. Watch now to see how the MPQ77240FS-AEC1 can enhance your automotive system designs.
Features:
- Functional Safety
- High-Accuracy Current Sense Capability
- Full Diagnostics and Protections
Related Detail Pages:
Log in to your account
Create New Account