- Products
- Automotive (AECQ Grade)
- Power Switches
- Smart High Side Switch
- MPQ5071N-AEC1
MPQ5071N-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)0.5
- Vin (max) (V)5.5
- Iout (max) (A)1
- Ilimit (A)2.8
- Iq (mA)0.18
- Channels1
- EnableYes
- GradeAutomotive
- Package (mm)SOT563
The MPQ5071N-AEC1 is a load switch designed to provide 1A of load protection across 0.5V to 5.5V input voltage (VIN) range. With the small on resistance (RDS(ON)) in a tiny SOT563 package, it provides a highly efficient, space-saving solution for infotainment, advanced driver-assistance systems (ADAS), or other automotive applications.
With the soft start (SS) function, the MPQ5071N-AEC1 can avoid inrush current during start-up. The device also provides a configurable soft-start time, output discharge functions, over-current protection (OCP), and thermal shutdown.
The maximum load at the output (N-channel MOSFET source) is limited via an internal current limit. This is accomplished by utilizing a sensing FET topology. An internal charge pump drives the gate of the power device, allowing a very low RDS(ON) DMOS power FET.
The MPQ5071N-AEC1 is available in a tiny, space-saving SOT563 package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Extends Vehicle Battery Life:
- Extremely Low 0.01µA Shutdown Current
- • Reduces Board Size:
- Available in an SOT563 Package
- Flexibility:
- Single Channel with 1A of Nominal Current
- Adjustable Start-Up Slew Rate
- Output Discharge
- Full Diagnostics and Protections:
- Short-Circuit Protection (SCP)
- Internal Current Limit
- Thermal Shutdown
- Available in AEC-Q100 Grade 1
- Functional Safety System Design Capable:
- MPSafeTM-Compatible – Functional Safety Supporting Document Available
Active Part Numbers:
MPQ5071NGTF-AEC1-Z MPQ5071NGTF-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5071N-AEC1 Resources
-
PRODUCT CATEGORY
SMART HIGH SIDE SWITCHPRODUCT CATEGORY -
APPLICATION
HEAD UNITS (MID-RANGE)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ5895-AEC1PRODUCT60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
ARTICLE
POWERING THE AUTOMOTIVE REVOLUTION: FROM ZONAL ARCHITECTURE TO 48VARTICLEThe automotive industry is in the midst of a massive transformation. Over the past decade, cars are increasingly being equipped with advanced features that provide customers with greater safety, comfort, ease of use, and enjoyment. That includes everything from heated seats to infotainment screens, safety cameras to high-end sound systems. Some of the most innovative vehicles are fully self-drivin...
-
PRODUCT
MPQ5870L-AEC1PRODUCT28V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Grade 1 Qualified
-
PRODUCT
MPQ5862C-AEC1PRODUCT16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1PRODUCT36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5870-AEC1PRODUCT60V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Qualified
-
PRODUCT
MPQ5893-AEC1PRODUCT60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ58200-AEC1PRODUCT50V, 32-Channel, High-Side Switch for VCSEL, AEC-Q100 Qualified
-
PRODUCT
MPQ5882-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5887-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5889-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5856-AEC1PRODUCT42V, Smart High-Side Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ5073N-AEC1PRODUCT5.5V, 2A, Load Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ77240FS-AEC1PRODUCTMPSafeTM, ASIL-B/D, 16V, 180mΩ, 0.8A, Quad-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5884-AEC1PRODUCT80V, 4.5mΩ, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
VIDEO
QUAD-CHANNEL HIGH-SIDE SWITCH FOR AUTOMOTIVE: MPQ77240FS-AEC1VIDEOThe MPQ77240FS-AEC1 is a scalable, flexible, quad-channel high-side switch engineered for the most demanding automotive applications. Supporting a 5V to 16V input voltage range and up to 0.8A of load per channel, it ensures system safety with features like short-to-battery protection, over-current protection (OCP), and thermal shutdown. The MPQ77240FS-AEC1 delivers compact, space-saving power cont...
-
PRODUCT
MPQ5862-AEC1PRODUCT16V, 1.5A, 90mΩ RDS(ON), Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5864-AEC1PRODUCT16V, 0.8A, 180mΩ RDS(ON), Quad-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5894-AEC1PRODUCT36V, 3A, Quad-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5896-AEC1PRODUCT60V Load Dump, 3A, Quad-Channel, Smart High-Side Switch, AEC-Q100 Qualified
Log in to your account
Create New Account