- Products
- Automotive (AECQ Grade)
- Power Switches
- MPQ77220FS-AEC1
MPQ77220FS-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)5
- Vin (max) (V)16
- Iout (max) (A)1.6
- Ilimit (A)2.4
- Iq (mA)1.2
- Channels2
- EnableYes
- Rds(on) (mΩ)90
- GradeAutomotive
- Package (mm)TQFN-17 (3x4)
The MPQ77220FS-AEC1 is a dual-channel, smart, high-side power switch for nominal currents up to 1.5A load per channel. The device can support a 5V to 16V input voltage (VIN) range. With its separated power supply design, the MPQ77220FS-AEC1 supports two different input power rails. A back-to-back MOSFET configuration achieves up to 26V short-to-battery protection. With a small, 90mΩ on resistance (RDS(ON)), the MPQ77220FS-AEC1 provides a highly efficient and compact solution for camera load switch applications.
TheMPQ77220FS-AEC1 features a configurable, high-accuracy current limit via the I2C interface. This helps to clamp the inrush current under short-circuit conditions, which improves system reliability. A selectable start-up slew rate also helps to reduce the inrush current during start-up. In addition, fast-off functionality can quickly turn off the device if the channel current increases sharply during a short circuit. The MPQ77220FS-AEC1 communicates to the microcontroller unit (MCU) via the I2C interface. The device supports up to 6 addresses, set via an external resistor.
With the help of an internal analog-to-digital converter (ADC), the channel currents, supply voltages, reference voltage (VREF), and output voltages can be obtained without additional external circuitry. Full diagnostics and protection are developed for the device, including input over-voltage (OV) and under-voltage (UV) detection, output OV for each channel, open load and short-to-battery detection, over-current protection (OCP), fast-off short-circuit protection (SCP), and over-temperature (OT) shutdown. Average and peak current detection improves diagnostic reliability in driver monitoring systems (DMS). The fault status can be reported via the FT pin and I2C interface.
As a functional safety device, the MPQ77220FS-AEC1 is an ASIL-B compliant part, providing well-developed monitoring and diagnostics with an internal ADC. Related safety documentation is also provided to aid functional safety design.
The MPQ77220FS-AEC1 is available in a tiny TQFN-17 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- 5V to 16V Input Voltage (VIN) Range
- 26V Short-to-Battery Protection with Back-to-Back MOSFET
- Available in AEC-Q100 Grade 1
- Cooler Thermals:
- 90mΩ On-State Channel Resistance (RDS(ON))
- Reduces Board Size:
- Available in a TQFN-17 (3mmx4mm) Package
- Available in a Wettable-Flank Package
- High-Accuracy Current-Sense Capability:
- ±3% at 2A
- Extends Vehicle Battery Life:
- 5μA Low Standby Current
- Vast Flexibility:
- Separate Power Supply Design to Support Two Power Rails
- Configurable Current Limit and Soft Start (SS)
- Full Diagnostics and Protection with Digital Interface:
- Fault Reporting via the FT Pin and I2C Interface
- I2C Supports 6 Addresses
- Input Over-Voltage (OV)/Under-Voltage (UV) and Output OV Detection
- Open-Load and Short-to-Battery Detection
- Peak and Real-Time Current Sensing
- Channel Short-Circuit Protection (SCP) and Over-Temperature Protection (OTP)
- Compliant with AEC-Q100-012 Test Grade 1
- Functional Safety:
- Integrated 8-Bit Analog-to-Digital Converter (ADC) to Report Channel Voltage and Current
- Built-In Self-Testing (BIST)
- ASIL-B Compliant
- ISO26262 Functional Safety Certified
Active Part Numbers:
MPQ77220FSGLTE-xxxxAEC1-Z MPQ77220FSGLTE-xxxxAEC1-P MPQ77220FSGLTE-0000AEC1-Z MPQ77220FSGLTE-0000AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ77220FS-AEC1 Resources
-
PRODUCT CATEGORY
SMART HIGH SIDE SWITCHPRODUCT CATEGORY -
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ5895-AEC1PRODUCT60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
ARTICLE
POWERING THE AUTOMOTIVE REVOLUTION: FROM ZONAL ARCHITECTURE TO 48VARTICLEThe automotive industry is in the midst of a massive transformation. Over the past decade, cars are increasingly being equipped with advanced features that provide customers with greater safety, comfort, ease of use, and enjoyment. That includes everything from heated seats to infotainment screens, safety cameras to high-end sound systems. Some of the most innovative vehicles are fully self-drivin...
-
PRODUCT
MPQ5870L-AEC1PRODUCT28V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Grade 1 Qualified
-
PRODUCT
MPQ5862C-AEC1PRODUCT16V, 1.5A, Dual-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5892-AEC1PRODUCT36V, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5870-AEC1PRODUCT60V, 0.5A, Single-Channel, Smart High-Side Load Switch with High-Accuracy Current Sense, AEC-Q100 Qualified
-
PRODUCT
MPQ5893-AEC1PRODUCT60V Load Dump, 5A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ58200-AEC1PRODUCT50V, 32-Channel, High-Side Switch for VCSEL, AEC-Q100 Qualified
-
PRODUCT
MPQ5882-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5887-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5889-AEC1PRODUCT80V, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5856-AEC1PRODUCT42V, Smart High-Side Driver IC, AEC-Q100 Qualified
-
PRODUCT
MPQ5073N-AEC1PRODUCT5.5V, 2A, Load Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5071N-AEC1PRODUCT5.5V, 1A Load Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ77240FS-AEC1PRODUCTMPSafeTM, ASIL-B/D, 16V, 180mΩ, 0.8A, Quad-Channel, High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ5884-AEC1PRODUCT80V, 4.5mΩ, E-Fuse and Smart High-Side Power Switch, AEC-Q100 Qualified
-
VIDEO
QUAD-CHANNEL HIGH-SIDE SWITCH FOR AUTOMOTIVE: MPQ77240FS-AEC1VIDEOThe MPQ77240FS-AEC1 is a scalable, flexible, quad-channel high-side switch engineered for the most demanding automotive applications. Supporting a 5V to 16V input voltage range and up to 0.8A of load per channel, it ensures system safety with features like short-to-battery protection, over-current protection (OCP), and thermal shutdown. The MPQ77240FS-AEC1 delivers compact, space-saving power cont...
Log in to your account
Create New Account