MPQ8645P
NOT RECOMMENDED FOR NEW DESIGNS
16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBusTM
MPQ8645P continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ8655GVT
MPQ8655GVT
16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with Digital Interface
Features & Benefits
- Digital Interface 1.3 Compliant
- Scalable Multi-Phase Operation
- 3.1V to 16V Input Voltage (VIN) with External 3.3V VCC Bias
- 4V to 16V VIN with Internal Bias
- Up to 30A of Continuous Output Current (IOUT) per Phase
- Low On Resistance (RDS(ON)) Integrated Power MOSFETs
- Lossless and Accurate On-Die Current Sensing
- Adaptive Multi-Phase Constant-On-Time (MCOT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitors
- 0.5% Reference Voltage (VREF) Across 0°C to 70°C Junction Temperature (TJ) Range
- Output Voltage (VOUT) True Remote Sense
- VOUT, IOUT, VIN, and TJ Reporting
- VOUT Adjustable from 0.4V to 0.9 x VIN, Up to 5.5V Max
- Built-In Memory to Store Custom Configurations
- Configurable via Digital Interface:
- VOUT
- IOUT Limit
- Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- Soft-Start Time (tSS)
- Selectable 400kHz, 600kHz, 800kHz, or 1000kHz Switching Frequency (fSW)
- Over-Current Protection (OCP), Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP) with Options for Hiccup or Latch-Off Mode
- Ramp Compensation
- Available in a TQFN-25 (4mmx5mm) Package
… and many more!
Active Part Numbers:
MPQ8645PGVT-xxxx-P MPQ8645PGVT-xxxx-Z MPQ8645PGVT-0000-P MPQ8645PGVT-0000-Z
Meaning of P & Z 
Related Products
Virtual Bench Pro 4.0 Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
The Virtual Bench Pro 4.0 is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits and helps assist in the evaluation and testing phases of your design.
Hardware & Software Requirements:
- USB to I2C Communication Device EVKT-USBI2C-02
- PC running Window 10 or later
- .Net Framework 4.0 or later
- RAM: 2GB of free RAM
- CPU: Any modern CPU
- Disk Space: 2GB
- Monitor Resolution: 1024x768
Learn about our Evaluation Kit
Log in to your account
Create New Account