MPQ2172
NOT RECOMMENDED FOR NEW DESIGNS
5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified
MPQ2172 continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ2178GQHE-AEC1
MPQ2178GQHE-AEC1
6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
Features & Benefits
- Designed for Automotive Applications:
- Wide 2.5V to 6V Operating Input Voltage (VIN) Range
- Up to 2A of Output Current (IOUT)
- 1% Feedback (FB) Accuracy
- -40°C to +150°C Operating Junction Temperature (TJ)
- High Performance for Improved Thermals:
- 70mΩ and 40mΩ Internal Power MOSFETs
- Optimized for EMC and EMI Reduction:
- 2.4MHz Switching Frequency (fSW)
- Forced Continuous Conduction Mode (FCCM) Across Full Load Range
- MeshConnectTM Flip-Chip Package
- Optimized for Board Size and BOM:
- Built-In Internal Power MOSFETs
- Integrated Compensation Network
- Fixed Output Voltage (VOUT) Options: 0.7V, 0.75V, 0.8V, 0.85V, 0.88V, 0.9V, 1.05V, 1V, 1.1V, 1.2V, 1.25V, 1.5V, 1.8V, 2.5V, 2.8V
… and many more!
Active Part Numbers:
MPQ2172GJ-P MPQ2172GJ-Z
Meaning of P & Z 
Related Products
EV2172-J-00A 2A, 5.5V, 2.6MHz, Synchronous Step-Down Switcher Evaluation Board
The EV2172-J-00A is used for demonstrating the performance of MPS’s MP/MPQ2172, a low-voltage, high switching frequency, step-down switcher with built-in power MOSFETs. The MP/MPQ2172 provides up to 2A of highly efficient output with constant-on-time control for fast loop response. The MP/MPQ2172 is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+) battery. The output voltage can be regulated to as low as 0.6V.
High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching-related loss by constant-on-time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation. The MP/MPQ2172 is available in a TSOT23-8 package.
Recommended Inductors
Learn about our Evaluation Kit
Log in to your account
Create New Account