MP2192
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)2
- Iq (typ) (mA)0.025
- Vfb (V)0.6
- fsw (max) (kHz)1100
- Control ModeCOT Control
- Package (mm)CSP-6 (0.85x1.25)
- GradeCatalog
- LDO Current (A)0
The MP2192 is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. The MP2192 achieves 2A of continuous output current across a 2.5V to 5.5V input voltage range, with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.
The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. The MP2192 is ideal for a wide range of applications, including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.
The MP2192 requires a minimal number of readily available, standard external components, and is available in an ultra-small, WLCSP-6 (0.85mmx1.25mm) package.
-
Show more
Show less
Features & Benefits
- Low IQ: 25μA
- 1.1MHz Switching Frequency
- EN for Power Sequencing
- 1% FB Accuracy
- Wide 2.5V to 5.5V Operating Input Voltage Range
- Output Adjustable from 0.6V
- Up to 2A Output Current
- 75mΩ and 45mΩ Internal Power MOSFET Switches
- 100% Duty On
- Output Discharge
- VOUT Over-Voltage Protection (OVP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- Available in a 6-Ball WLCSP (0.85mmx1.25mm) Package
- Optimized Performance with MPS Inductor MPL-AL4020 Series
Active Part Numbers:
MP2192GC-P MP2192GC-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2192 Resources
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
-
PRODUCT
MP28200PRODUCT200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter
-
PRODUCT
MP2131PRODUCT4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge
Order
Log in to your account
Create New Account