Vin (Max) 14V to 19V

Fast Transient Response
Minimize output capacitance
saving board space and cost
Leading Power Density
High efficiency & reliability
with low noise
Easy to Use
Leveraging proprietary
BCD process, &
packaging technology

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
MPS
30A Continuous IOUT per Phase
Configurable Soft-Start Time
Dual Output
External Soft Start
FCCM
Fast Load Transient Response
Forced Continuous Conduction Mode (FCCM)
High Efficiency
Internal Soft Start
Light-Load Efficiency
Low-Dropout (LDO) Mode
OCP with Hiccup Mode
Output Discharge
Over-Current Protection (OCP)
PMBus 1.3 Compliant
Power Good (PG)
Power Good Indication
Power-Save Mode for High Light-Load Efficiency
Pre-Biased Start-Up
Selectable FCCM or PFM Mode via MODE Pin
Short-Circuit Protection (SCP)
Synchronous Rectification
Thermal Protection
Thermal Shutdown
True Remote Sense of VOUT
Under-Voltage Protection (UVP)
180° Phase-Shifted Operation
Adjustable Current Limit
Adjustable Output from 0.4V
Adjustable Output from 0.6V
Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response
Built-In MTP to Store Custom Configurations
Configurable Current Limit
Configurable Frequency
Configurable Output Voltage
Configurable Pre-Biased Start-Up
Current Limiting
Differential Output Voltage Remote Sense
Digital Interface
Excellent Load Transient Performance
External Frequency Sync
External Soft-Start Time
Fast Load Transient Response
Forced Continuous Conduction Mode (FCCM)
Forced PWM Mode
High Switching Frequency
Light-Load Efficiency
Lossless and Accurate On-Die Current-Sensing
OCP with Hiccup Mode
OCP, OVP, and OTP with Selectable Hiccup and Latch-Off Mode
OVP with Hiccup Mode
Output Current Limit
Output Discharge
Output Discharge/Soft Stop
Output Remote Sense
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
PFM Operation Mode
PG Active-Clamped Low during Power Failure
PMBus Interface
PMBus(TM) Interface
Precision Reference Voltage
Scalable Multi-Phase Operation
Selectable Power-Save Mode
Small Ripple
Soft Stop
Synchronous or Non-Synchronous Operation
Thermal Shutdown
Under-Voltage Protection (UVP)
Voltage Tracking
Work Mode can Change on the Fly
tON Extension
±1% Feedback (FB) Accuracy at Room Temperature
±1% Reference Accuracy at 0°C to 85°C
±1% Reference Accuracy at Room Temperature
±1.5% Feedback (FB) Accuracy at Full Temperature
±1.5% Reference Accuracy across Full Temperature Range
COT Control
COT with fixed CCM
Current Mode
QFN-10 (2x3)
QFN-11 (2x2)
QFN-12 (2x3)
QFN-13 (3x4)
QFN-14 (2x3)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (3x4)
QFN-20 (3x4)
QFN-21 (3x4)
QFN-25 (5x4)
QFN-29 (5x4)
QFN-8 (1.5x2)
SOIC-16
SOIC-8
SOT23-6
SOT563
SOT563 (1.6x1.6)
SOT583
TLGA-37 (5x6)
TQFN-25 (4x5)
TSOT23-6
TSOT23-8
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MPQ8645

16V, 30A, Scalable, Synchronous Step-Down Converter

4 16 30 2.5 0.6 920 Internal Soft Start, Light-Load Efficiency, Power Good (PG) Configurable Output Voltage, Output Remote Sense COT Control TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8645.html
MP1676

16V, 6A, 800kHz Step-Down Converter in an SOT583 Package

4.2 16 6 0.18 0.4 800
Fast Load Transient Response, High Efficiency, Low-Dropout (LDO) Mode, Output Discharge, Thermal Shutdown
±1% Reference Accuracy at 0°C to 85°C, Adjustable Output from 0.4V
COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1676.html
MP1676H

16V, 6A, 1.2MHz, Step-Down Converter in an SOT583 Package

3.9 16 6 0.18 0.4 1200
Fast Load Transient Response, High Efficiency, Low-Dropout (LDO) Mode, Output Discharge, Thermal Protection
±1% Reference Accuracy at 0°C to 85°C, Adjustable Output from 0.4V
COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1676h.html
MP8771H
10A, Wide-Input 3V to 18V, 1.4MHz Synchronous Step-Down Converter with FCCM in a QFN-16 (3mmx3mm) Package
3 18 10 0.1 0.6 1400
External Soft Start, Forced Continuous Conduction Mode (FCCM), Power Good (PG), Synchronous Rectification
Small Ripple COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8771h.html
MP1678

16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package

4.2 16 8 0.16 0.4 800
Power Good Indication, Selectable FCCM or PFM Mode via MODE Pin
PG Active-Clamped Low during Power Failure, Work Mode can Change on the Fly
COT Control QFN-10 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp1678.html
MP1654L

16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

4.5 16 4 0.11 0.6 600
OCP with Hiccup Mode, Pre-Biased Start-Up, Thermal Protection
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, Excellent Load Transient Performance
COT Control SOT563 (1.6x1.6) Catalog 1 0 https://www.monolithicpower.com/en/mp1654l.html
MP1682

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

4.5 16 2 0.11 0.6 1100
OCP with Hiccup Mode, Pre-Biased Start-Up, Thermal Protection
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, Excellent Load Transient Performance
COT Control SOT563 (1.6x1.6) Catalog 1 0 https://www.monolithicpower.com/en/mp1682.html
MP1682C

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package

4.5 16 2 0.11 0.6 1100
OCP with Hiccup Mode, Pre-Biased Start-Up, Thermal Protection
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, Excellent Load Transient Performance, Forced Continuous Conduction Mode (FCCM)
COT Control SOT563 (1.6x1.6) Catalog 1 0 https://www.monolithicpower.com/en/mp1682c.html
MP2333C

18V, 3A, 650kHz, Synchronous Step-Down Converter With PG, SS, and Forced CCM in SOT583 (1.6x2.1mm) Package

Buy On MPS 4.2 18 3 0.2 0.805 650
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2333c.html
MP2332C

18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM

Buy On MPS 4.2 18 2 0.2 0.805 650
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2332c.html
MP8772C

12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package

Buy On MPS 3 17 12 0.1 0.6 700
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
Small Ripple COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp8772c.html
MP1654N
MPL

16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

Buy On MPS 4.5 16 4 0.11 0.6 1210
Over-Current Protection (OCP), Short-Circuit Protection (SCP), Thermal Shutdown, Under-Voltage Protection (UVP)
PFM Operation Mode COT Control SOT563 (1.6x1.6) Catalog 1 1 https://www.monolithicpower.com/en/mp1654n.html
MP1654F
MPL

16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package

Buy On MPS 4.5 16 4 0.13 0.6 1100 Pre-Biased Start-Up, Thermal Shutdown
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, Excellent Load Transient Performance, Forced Continuous Conduction Mode (FCCM), OCP with Hiccup Mode
COT Control SOT563 (1.6x1.6) Catalog 1 1 https://www.monolithicpower.com/en/mp1654f.html
MP1653F
MPL

16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package

Buy On MPS 4.5 16 3 0.13 0.6 1100 Forced Continuous Conduction Mode (FCCM), Thermal Protection
±1.5% Reference Accuracy across Full Temperature Range, ±1% Reference Accuracy at Room Temperature, OCP with Hiccup Mode
COT Control SOT563 (1.6x1.6) Catalog 1 1 https://www.monolithicpower.com/en/mp1653f.html
MP1676C
MPL

16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package

Buy On MPS 4.2 16 6 0.62 0.4 800
Forced Continuous Conduction Mode (FCCM), Low-Dropout (LDO) Mode, Output Discharge, Thermal Protection
±1% Reference Accuracy at 0°C to 85°C, Adjustable Output from 0.4V, Fast Load Transient Response
COT Control SOT583 Catalog 1 1 https://www.monolithicpower.com/en/mp1676c.html
MP8796K

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

Buy On MPS 3.1 16 30 2.5 0.6 1000
30A Continuous IOUT per Phase, PMBus 1.3 Compliant, True Remote Sense of VOUT
Auto-Compensation with Adaptive MCOT for Ultra-Fast Transient Response, Built-In MTP to Store Custom Configurations, Lossless and Accurate On-Die Current-Sensing, Scalable Multi-Phase Operation
COT Control TQFN-25 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp8796k.html
MP2322A
MPL

1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

Buy On MPS 3 22 1 0.005 0.6 1250
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge, Selectable Power-Save Mode COT Control QFN-8 (1.5x2) Catalog 1 1 https://www.monolithicpower.com/en/mp2322a.html
MP2259

1A, 16V, 1.4MHz Asynchronous Step-Down Converter

4.5 16 1 1 0.81 1400 Current Mode SOT23-6, TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp2259.html
MP38875

15A, 16V, 800kHz Step-Down Converter with Synchronous Gate Driver

4.5 16 15 1 0.81 800
External Soft Start, Power Good (PG), Synchronous Rectification
External Frequency Sync QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp38875.html
MPQ8632H-10

10A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

2.5 18 10 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632h-10.html
MPQ8636H-20

20A, 4.5-18V, CCM, Hiccup OVP, COT Synchronous Step-down Converter

4.5 18 20 1 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT with fixed CCM QFN-25 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8636h-20.html
MP9472

0.45A, 18V, Non-Synchronous, Rectified, Step-Down Converter

4.75 18 0.45 1.3 0.923 340 External Soft Start Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp9472.html
MP2319
High-Efficiency, 3A, 18V, 650kHz Synchronous, Step-Down Converter In a 8-Pin TSOT 23
4.5 18 3 0.27 0.8 650
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2319.html
MPQ8655

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with Digital Interface

4 16 30 2.5 0.6 1000
Internal Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Current Limiting, Digital Interface, Output Remote Sense, Scalable Multi-Phase Operation
COT Control TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8655.html
MP2495

Integrated 100V Load Dump Protection, 2A Step Down Regulator with Output Current Control

Buy On MPS 6.5 16 2 0.5 0.805 700 External Soft Start Synchronous or Non-Synchronous Operation Current Mode SOIC-16 Catalog 1 0 https://www.monolithicpower.com/en/mp2495.html
MP1499

High Efficiency, 5A peak, 16V, 500kHz, with SS, Synchronous Step-Down Converter in QFN 2x3mm

Buy On MPS 4.5 16 5 0.6 0.807 500
External Soft Start, Light-Load Efficiency, Synchronous Rectification
External Frequency Sync Current Mode QFN-10 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1499.html
MP2228

High-Efficiency, 2A, 16V, 800kHz, Synchronous, Step-Down Converter with External Soft Start and Light Load Mode

Buy On MPS 6 16 2 0.55 0.807 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
Synchronous or Non-Synchronous Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2228.html
MP2233

High Efficiency, 3A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter

Buy On MPS 4.5 16 3 0.6 0.8 1400 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2233.html
MP2240

High-Efficiency, 3A, 16V, 800kHz, Synchronous, Step-Down Converter with External Soft Start and Light Load Mode

Buy On MPS 6 16 3 0.75 0.807 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
Synchronous or Non-Synchronous Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2240.html
MP38873

15A, 16V, High Frequency Step-Down Converter with Synchronous Gate Driver

Buy On MPS 4.5 16 15 1 0.81 400
External Soft Start, Power Good (PG), Synchronous Rectification
External Frequency Sync QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp38873.html
MPQ8632-4

4A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 4 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-4.html
MPQ8632-6

6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 6 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-6.html
MPQ8632-8

8A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 8 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-8.html
MPQ8632-10

10A, 2.5-18V, DCM, Latch-off OVP, COT Synchronous Step-down Converter

Buy On MPS 2.5 18 10 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-10.html
MPQ8632-12

12A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 12 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-12.html
MPQ8632-15

15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 15 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-15.html
MPQ8632-20

20A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 2.5 18 20 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-20.html
MPQ8636-10

10A, 4.5-18V, CCM, Latch-off OVP, COT Synchronous Step-down Converter

Buy On MPS 4.5 18 10 0.86 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-10.html
MPQ8636H-10

10A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

Buy On MPS 4.5 18 10 0.86 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636h-10.html
MPQ8636-20

20A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

Buy On MPS 4.5 18 20 0.86 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT with fixed CCM QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-20.html
MP2316

3A, 19V, 40uA Iq, High Efficiency, Step-Down Converter with PG and External SS

Buy On MPS 4 19 3 0.04 0.6 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-14 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2316.html
MP1494S
2A, 16V, 500kHz, High-Efficiency Step-Down Converter
Buy On MPS 4.5 16 2 0.5 0.807 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1494s.html
MP1496S

2A, 16V, 500kHz, Step-Down Converter with external SS

Buy On MPS 4.5 16 2 0.7 0.807 500 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1496s.html
MPQ8636A-10

10A, 4.5-18V, CCM, Latch-Off OVP/OCP, COT Synchronous Step-down Converter

Buy On MPS 4.5 18 10 0.86 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT with fixed CCM QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636a-10.html
MP1474S

2A, 16V, 500kHz, Synchronous, Step-Down Converter with PG

Buy On MPS 4.5 16 2 0.5 0.807 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1474s.html
MP1475S
3A, 16V, 500kHz, Synchronous, Step-Down Converter with PG
Buy On MPS 4.5 16 3 0.5 0.807 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1475s.html
MP2235S
3A, 16V, 800kHz, Synchronous Step-Down Converter with Ext.SS
Buy On MPS 4.5 16 3 0.5 0.804 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2235s.html
MP8757
7A, 5-18V, COT Synchronous Step-down Converter with PG
Buy On MPS 5 18 7 0.19 0.604 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control QFN-21 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8757.html
MP8758
10A, 5-18V, COT Synchronous Step-down Converter with PG
Buy On MPS 5 18 10 0.19 0.604 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge COT Control QFN-21 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8758.html
MP8760D

High-Efficiency, 6A, 18V, Synchronous Step-Down Converter

Buy On MPS 4.5 18 6 0.86 0.61 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8760d.html
MP8763D

High-Efficiency, 12A, 18V, Synchronous Step-Down Converter

Buy On MPS 4.5 18 12 0.86 0.61 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8763d.html
MPQ8636-4

4A, 4.5-18V, CCM, Non Latch-Off OVP/OCP, COT Synchronous Step-down Converter

Buy On MPS 4.5 18 4 0.86 0.611 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency COT with fixed CCM QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-4.html
MP2224
High-Efficiency, 4A, 18V, 500kHz Synchronous Step-Down Converter
Buy On MPS 4.5 18 4 0.32 0.6 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2224.html
MP2321

19V, 2A, 40µA IQ, High-Efficiency, Constant-On-Time, Step-Down Converter in a QFN (2mmx3mm) Package

Buy On MPS 4 19 2 0.04 0.6 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-14 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/mp2321.html
MP8714

High-Efficiency, 10A, 17V, Synchronous, Step-Down Converter With External Soft Start and Power Good

Buy On MPS 4.5 17 10 0.56 0.6 500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8714.html
MP8712
12A, 3V-18V, High-Efficiency Synchronous Step-Down Converter with Power Good, External Soft Start and OVP
Buy On MPS 3 18 12 0.42 0.6 500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8712.html
MP2276

8A, 2.7-16V Input, High-Efficiency Synchronous Step-Down Converter with Programmable Current Limit and Soft Start Time Selectable Frequency and Mode of Operation

Buy On MPS 2.7 16 8 0.6 0.8 2000
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency COT Control QFN-14 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp2276.html
MP8771

18V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter

Buy On MPS 4.5 17 10 0.1 0.6 700 Power Good (PG), Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp8771.html
MP1476
18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package
Buy On MPS 4.2 18 2 0.19 0.805 800 Light-Load Efficiency, Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1476.html
MP1476L

3.9V-18V, 2A, 800kHz High-Efficiency, Synchronous, Step-Down Converter In a SOT563 Package

Buy On MPS 3.9 18 2 0.19 0.807 800 Light-Load Efficiency, Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1476l.html
MP1479

18V, 1A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package

Buy On MPS 4.2 18 1 0.19 0.805 800 Light-Load Efficiency, Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1479.html
MP2223

18V, Dual-Channel 3A/2A, 540kHz, Synchronous, Step-Down Converter in 8-Pin TSOT23 Package

Buy On MPS 4.5 18 2 1 0.8 540
Dual Output, Light-Load Efficiency, Synchronous Rectification
180° Phase-Shifted Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2223.html
MP2333H

4.2V - 18V Input, 3A, 1.2MHz Synchronous Buck Converter with Power Good and Soft Start in SOT583 (1.6mmx2mm) Package

Buy On MPS 4.2 18 3 0.2 0.805 1200
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/mp2333h.html
MP2236

18V, 6A, High-Efficiency, Synchronous Step-Down Converter

Buy On MPS 3 18 6 0.15 0.6 600 Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2236.html
MPQ8634A

16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 12 0.65 0.9 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8634a.html
MPQ8634B

16V, 20A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 20 0.65 0.9 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8634b.html
MP2238

High-Efficiency, 8A, 18V, Synchronous Step-Down Converter

Buy On MPS 4.2 18 8 0.15 0.6 600 Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control QFN-12 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2238.html
MP8774H

12A, Wide-Input 3V to 18V, 1.4MHz Synchronous Step-Down Converter with PG and External Soft Start in 3mmx3mm QFN Package

Buy On MPS 3 18 12 0.1 0.6 1400
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8774h.html
MP2326

4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS

Buy On MPS 3.9 19 4 0.04 0.6 1100
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-14 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp2326.html
MP8772

12A, 17V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package

Buy On MPS 3 17 12 0.1 0.6 700 Power Good (PG), Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp8772.html
MP2332H

4.2V to 18V Input, 2A, 1.2MHz Synchronous Buck Converter with Power Good and Soft Start in SOT583 (1.6mmx2.1mm) Package

Buy On MPS 4.2 18 2 0.2 0.805 1200
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
Synchronous or Non-Synchronous Operation COT Control SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2332h.html
MP1660

16V, 3A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter with 0.6V VREF in a SOT563 Package

Buy On MPS 4.5 16 3 0.19 0.606 780 Light-Load Efficiency, Synchronous Rectification Synchronous or Non-Synchronous Operation COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/mp1660.html
MP8795

16V, 15A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 15 720, 920, 1150 FCCM, Power Good (PG)
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
COT Control QFN-21 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795.html
MP8794
MPL

16V, 20A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 20 0.65 0.6 Selectable 600kHz, 800kHz, or 1000kHz
Configurable Soft-Start Time, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
COT Control QFN-21 (3x4) Catalog 1 1 https://www.monolithicpower.com/en/products/mp8794.html
MP2236C

18V, 6A, High-Efficiency, FCCM Synchronous Step-Down Converter

Buy On MPS 3 18 6 0.15 0.6 600 FCCM, Synchronous Rectification Small Ripple, tON Extension COT Control TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/mp2236c.html
MPQ8633B-H

16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 2.7 16 20 0.65 0.6 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Light-Load Efficiency, Output Discharge, OVP with Hiccup Mode, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8633b-h.html
MPQ8633A-H

16V, 12A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 2.7 16 12 0.65 0.6 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, OVP with Hiccup Mode, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8633a-h.html
MP8638
16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit
Buy On MPS 4.5 16 12 0.115 Vout < 3V Mode: 0.6V, Vout > 3V Mode: 1.8V 1000
Internal Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Thermal Shutdown, Under-Voltage Protection (UVP)
COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp8638.html
MP8796

16V, 30A, Scalable, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Remote Sense

Buy On MPS 4 16 30 0.85 0.6 1000 Configurable Soft-Start Time, Power Good (PG)
Adjustable Current Limit, OCP, OVP, and OTP with Selectable Hiccup and Latch-Off Mode, Scalable Multi-Phase Operation
COT Control TQFN-25 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8796.html
MP1653A

17V, 3A, 1.2MHz, 0.6V VREF, FCCM, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

Buy On MPS 4.2 17 3 0.2 0.6 1200 High Efficiency, Synchronous Rectification
Adjustable Output from 0.6V, Forced PWM Mode, High Switching Frequency
COT Control SOT563 (1.6x1.6) Catalog 1 0 https://www.monolithicpower.com/en/products/mp1653a.html
MP8639

16V, 6A, Fully Integrated, Low-IQ, Synchronous Step-Down Converter

Buy On MPS 4.5 16 6 0.105 0.6 750
Internal Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Output Discharge, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Thermal Shutdown, Under-Voltage Protection (UVP)
COT Control QFN-11 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp8639.html
MPQ8643

16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 4 16 20 0.65 0.6 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8643.html
MP8774C
12A, Wide 3V to 18V Input, 1.4MHz, Synchronous Step-Down Converter with FCCM in a QFN-16 (3mmx3mm) Package
Buy On MPS 3 18 12 0.1 0.6 1400
External Soft Start, Forced Continuous Conduction Mode (FCCM), Power Good (PG), Synchronous Rectification
Configurable Pre-Biased Start-Up, External Soft-Start Time COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8774c.html
MP1495S
3A, 16V, 500kHz, High-Efficiency Step-Down Converter
Buy On MPS 4.5 16 3 0.5 0.807 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1495s.html
MP1497S

3A, 16V, 500kHz, Step-Down Converter with external SS

Buy On MPS 4.5 16 3 0.7 0.807 500 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1497s.html
MP2225
5A, 18V, 500kHz, High Efficiency Synchronous Step Down Converter
Buy On MPS 4.5 18 5 0.32 0.6 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2225.html
MPQ8633A

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 12 0.65 0.6 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-20 (3x4), QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8633a.html
MPQ8633B

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 20 0.65 0.6 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8633b.html
MP8770

17V, 8A, 700kHz, High-Efficiency, Synchronous, Step-Down 

Buy On MPS 3 17 8 0.1 0.6 700 Power Good (PG), Synchronous Rectification COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8770.html
MP8774

12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package

Buy On MPS 3 18 12 0.1 0.6 700 Power Good (PG), Synchronous Rectification COT Control QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp8774.html
MP1477H

17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package

Buy On MPS 4.2 17 3 0.2 0.805 1200 Light-Load Efficiency, Synchronous Rectification COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1477h.html
MP1477

17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package

Buy On MPS 4.2 17 3 0.2 0.805 800 Light-Load Efficiency, Synchronous Rectification COT Control SOT563 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-14v-to-19v/mp1477.html
MPQ8623

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

Buy On MPS 2.85 16 6 0.65 0.9 2000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-14 (2x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8623.html
MPQ8626

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

Buy On MPS 2.85 16 6 0.65 0.6 2000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
COT Control QFN-14 (2x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8626.html
MP8795H

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 20 750, 950, 1200 FCCM, Power Good (PG)
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
COT Control QFN-21 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795h.html
MPQ8785
16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
Buy On MPS 3.1 16 40 18 0.6/1.25 800
Forced Continuous Conduction Mode (FCCM), Internal Soft Start, Power Good (PG), Synchronous Rectification
Configurable Output Voltage, Over-Current Protection (OCP), OVP with Hiccup Mode, Scalable Multi-Phase Operation, Under-Voltage Protection (UVP)
COT Control TLGA-37 (5x6) Industrial 1 0 https://www.monolithicpower.com/en/mpq8785.html
MP1652N
MPL

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

Buy On MPS 4.5 16 2 0.11 0.6 1100
Power-Save Mode for High Light-Load Efficiency, Thermal Shutdown
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, OCP with Hiccup Mode
COT Control SOT563 Catalog 1 1 https://www.monolithicpower.com/en/mp1652n.html
MP1653N
MPL

16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

Buy On MPS 4.5 16 3 0.11 0.6 1100
Power-Save Mode for High Light-Load Efficiency, Thermal Shutdown
±1.5% Feedback (FB) Accuracy at Full Temperature, ±1% Feedback (FB) Accuracy at Room Temperature, OCP with Hiccup Mode
COT Control SOT563 Catalog 1 1 https://www.monolithicpower.com/en/mp1653n.html
MP1469

4.7V to 16V, 500kHz, 1.5A Sync Buck with TSOT23-6 Package

4.7 16 1.5 0.83 0.8 500 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp1469.html
MP1470

4.7V to 16V, 500kHz, 2A Sync Buck with TSOT23-6 Package

4.7 16 2 0.83 0.8 500 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp1470.html
MP1471

4.7V to 16V, 500kHz, 2.5A Sync Buck with TSOT23-6 Package

4.7 16 3 0.83 0.8 500 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp1471.html
MP1471A

4.5V to 16V, 500kHz, 3A Sync Buck with TSOT23-6 Package

4.5 16 3 0.84 0.804 500 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp1471a.html
MP1472

4.75V to 18V, 340kHz, 2A Sync Buck with TSOT23-8 package, Low Cost

4.75 18 2 1.3 0.923 340 External Soft Start, Synchronous Rectification TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1472.html
MP1474
High Efficiency, 2A, 16V, 500kHz Sync Step-Down Converter with PG in TSOT23-8 Package
4.5 16 2 0.6 0.807 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1474.html
MP1475
High Efficiency, 3A, 16V, 500kHz Sync Step-Down Converter with PG in TSOT23-8 Package
4.5 16 3 0.6 0.807 500
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1475.html
MP1482

2A, 18V Synchronous Rectified, Step-Down Converter

4.75 18 2 1.3 0.923 340 External Soft Start, Synchronous Rectification SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1482.html
MP1492

High Efficiency, Fast Transient, 2A, 16V Synchronous Step-down Converter with Programmable Frequency

4.2 16 2 1 0.805 0 Light-Load Efficiency, Synchronous Rectification Configurable Frequency COT Control SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1492.html
MP1493
High Efficiency, Fast Transient, 3A, 16V Synchronous Step-down Converter with Programmable Frequency
4.2 16 3 1 0.805 0 Light-Load Efficiency, Synchronous Rectification Configurable Frequency COT Control SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1493.html
MP1494

High-Efficiency, 2A, 16V, 500KHz, with AAM (light load mode) Synchronous Step-Down Converter

4.5 16 2 0.5 0.8 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1494.html
MP1495

High-Efficiency, 3A, 16V, 500KHz, with AAM (light load mode) Synchronous Step-Down Converter

4.5 16 3 0.5 0.8 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1495.html
MP1496

High-Efficiency, 2A, 16V, 500kHz, with SS, Synchronous Step-Down Converter

4.5 16 2 0.7 0.807 500 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1496.html
MP1497

High-Efficiency, 3A, 16V, 500kHz, with SS, Synchronous Step-Down Converter

4.5 16 3 0.7 0.807 500 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1497.html
MP1498

High Efficiency, 2A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter

4.5 16 2 0.8 0.8 1400 External Soft Start, Synchronous Rectification External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1498.html
MP2234
High-Efficiency, 2A, 16V, 800kHz, with SS, Synchronous Step-Down Converter with Internal Light Load
4.5 16 2 0.6 0.807 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2234.html
MP2235
High-Efficiency, 3A, 16V, 800kHz, with SS, Synchronous Step-Down Converter with Internal Light Load
4.5 16 3 0.6 0.807 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2235.html
MP2308

18V, 4A Synchronous Step-Down Converter with Low Rds, Ext.SS and Light Load Mode Selectable

4.75 18 4 1 0.815 2000
External Soft Start, Light-Load Efficiency, Synchronous Rectification
QFN-14 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp2308.html
MP8736
High Efficiency, Fast Transient, 6A, 19V Synchronous Buck Converter in a TinyQFN20 ( 3x4mm) Package
4.5 19 6 0.5 0.815 2500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Output Discharge/Soft Stop COT Control QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8736.html
MP8762

High Efficiency, 10A, 18V, Synchronous Step-Down Converter with SS and PG

4.5 18 10 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8762.html
MP8760

High Efficiency, 6A, 18V Synchronous Step-Down Converter

4.5 18 6 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8760.html
MP8761

High Efficiency, 8A, 18V Synchronous Step-down Converter with SS and PG

4.5 18 8 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8761.html
MP8763

High Efficiency, 12A, 18V Synchronous Step-down Converter with SS and PG

4.5 18 12 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-13 (3x4), QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8763.html
MP8764

High Efficiency, 12A, 18V Synchronous Step-down Converter with SS, PG and Latch-off OCP, SCP, non-latch OVP

4.5 18 12 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8764.html
MP2234S
2A, 16V, 800kHz, Synchronous Step-Down Converter with Ext.SS
4.5 16 2 0.5 0.804 800
External Soft Start, Light-Load Efficiency, Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp2234s.html
MP8762H

10A, 2.5-18V, DCM, Non-Latch OVP, COT Synchronous Step-down Converter

2.5 18 10 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-16 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8762h.html
MP1470H

16V, 2A, High-Efficiency, Step-Down Converter fixed at CCM Mode

4.5 16 2 0.83 0.804 1000 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/mp1470h.html
MP1470B
2A, 16V, 500kHz, Synchronous Step-Down Converter with forced CCM
4.7 16 2 0.83 0.8 500 Light-Load Efficiency, Synchronous Rectification Current Mode TSOT23-6 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1470b.html
MPQ8645P

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBusTM

3.1 16 30 2.5 0.6 400,600,800,1000
Internal Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Current Limiting, Output Remote Sense, PMBus Interface, Scalable Multi-Phase Operation
COT Control TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8645p.html
MP8796B

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

4 16 30 2.5 0.6 1000
Internal Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, Output Current Limit, PMBus(TM) Interface
COT Control Catalog 1 0 https://www.monolithicpower.com/en/mp8796b.html
MP92265
High-Efficiency, 5A, 18V, 500kHz, with AAM (Light Load Mode) Synchronous Step-Down Converter in TSOT23-8
Buy On MPS 6 18 5 0.32 0.6 500
External Soft Start, Light-Load Efficiency, Synchronous Rectification
Synchronous or Non-Synchronous Operation Current Mode TSOT23-8 Catalog 1 0 https://www.monolithicpower.com/en/mp92265.html
MP38900

Wide Vin 4.5-16V, 10A, COT Synchronous Step-Down Converter with OCP Latch Off and Soft SHDN, External Bias Needed

4.5 16 10 0.04 0.815 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp38900.html
MP38900-B

Wide Vin 4.5-16V, 10A, COT Synchronous Step-Down Converter with OCP Hiccup and Hi-Z SHDN, Internal Bias Supply

4.5 16 10 0.42 0.815 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp38900-b.html
NB636
High Efficiency 5A, 16V, 500kHz Synchronous Step-down Converter
4.5 16 5 0.7 0.805 500 Light-Load Efficiency, Synchronous Rectification External Frequency Sync QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/nb636.html
MPQ8632D-6

6A, 2.5-18V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

2.5 18 6 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632d-6.html
MPQ8632D-12

12A, 2.5-19V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

2.5 18 12 0.86 0.611 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Soft Stop COT Control QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632d-12.html
Load More No more parts left for display.