MP8762
NOT RECOMMENDED FOR NEW DESIGNS
High Efficiency, 10A, 18V, Synchronous Step-Down Converter with SS and PG
MP8762 continues to be in production for existing customers. Please consider this alternative for new designs:
MP8771
Active
MP8771
Active
18V, 10A, 700kHz, High-Efficiency, Synchronous, Step-Down Converter
Features & Benefits
- Wide 3V to 18V Operating Input Range
- 10A Output Current
- 17mΩ/8mΩ Low RDS(ON) Internal Power MOSFETs
- 100μA Quiescent Current
- Output Adjustable from 0.6V
- High-Efficiency Synchronous Mode Operation
- Pre-Biased Start-Up
- Fixed 700kHz Switching Frequency
- External Programmable Soft Start-Up Time
- Enable (EN) and Power Good (PG) for Power Sequencing
- Over-Current Protection (OCP) and Hiccup
- Thermal Shutdown
- Available in a QFN-16 (3mmx3mm) Package
- The MPL-AY1265 Inductor Series Matches Best Performance
… and many more!
Active Part Numbers:
MP8762GLE-P MP8762GLE-Z MP8762GL-P MP8762GL-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-R56
Low-Profile Molded Inductor 0.56µH
0.56
3.92
13.2
22
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.56
3.92
13.2
22
MPL-AY1265-R56
Molded Inductor 0.56µH
0.56
1.1
31
58
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.56
1.1
31
58
MPL-AL5030-R47
Low-Profile Molded Inductor 0.47µH
0.47
3.78
13.6
26.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.47
3.78
13.6
26.5

Log in to your account
Create New Account