MP92265
High-Efficiency, 5A, 18V, 500kHz, with AAM (Light Load Mode) Synchronous Step-Down Converter in TSOT23-8
Shopping CartOrder

MP92265

NOT RECOMMENDED FOR NEW DESIGNS

High-Efficiency, 5A, 18V, 500kHz, with AAM (Light Load Mode) Synchronous Step-Down Converter in TSOT23-8

MP92265 continues to be in production for existing customers. Please consider this alternative for new designs:

MP1499

Active

MP1499

Active

High Efficiency, 5A peak, 16V, 500kHz, with SS, Synchronous Step-Down Converter in QFN 2x3mm

Features & Benefits

  • Wide 4.5V to 16V Operating Input Range
  • 70mΩ/25mΩ  Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • Sync from 200kHz to 2MHz External Clock
  • AAM Power Save Mode
  • External Soft Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN10 (2x3mm) Package

… and many more!

Active Part Numbers:

MP92265GJ-P MP92265GJ-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS

Standard Pricing


In stock

MP92265GJ-Z MP92265GJ-P Info Icon
  • Package: TSOT23-8

3,000 per Reel

Buy Now Price $1.15 1K

  • Quantity Unit Price
  • 1
    $2.69
  • 10
    $2.40
  • 100
    $2.02
  • 250
    $1.92
  • 500
    $1.68
  • 1K
    $1.15
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 13 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 24 Nov, 2026


3,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.