MP1472
NOT RECOMMENDED FOR NEW DESIGNS
4.75V to 18V, 340kHz, 2A Sync Buck with TSOT23-8 package, Low Cost
MP1472 continues to be in production for existing customers. Please consider this alternative for new designs:
MP1476
Active
MP1476
Active
18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package
Features & Benefits
- Wide 4.2V to 18V Operating Input Range
- 126mΩ/58mΩ Low RDS(ON) Internal Power MOSFETs
- 190μA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 800kHz Switching Frequency
- Internal Soft Start (SS)
- Over-Current Protection (OCP) and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in a SOT563 Package
… and many more!
Active Part Numbers:
MP1472GJ-P MP1472GJ-Z MP1472GJ-LF-P MP1472GJ-LF-Z MP1472XN
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE6040-8R2
Semi-Shielded Inductor 8.2µH
8.2
39
4.0
3.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
39
4.0
3.6
MPL-AL5050-8R2
Low-Profile Molded Inductor 8.2µH
8.2
28
5.8
7.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
28
5.8
7.2
MPL-AL6060-8R2
Low-Profile Molded Inductor 8.2µH
8.2
19
8.0
7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
19
8.0
7
Show more

Log in to your account
Create New Account