MP2235
NOT RECOMMENDED FOR NEW DESIGNS
High-Efficiency, 3A, 16V, 800kHz, with SS, Synchronous Step-Down Converter with Internal Light Load
MP2235 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2333H
Active
MP2333H
Active
4.2V - 18V Input, 3A, 1.2MHz Synchronous Buck Converter with Power Good and Soft Start in SOT583 (1.6mmx2mm) Package
Features & Benefits
- Wide 4.2V to 18V Operating Input Range
- 75mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Fast Load Transient Response
- 1.2MHz Switching Frequency
- TON Extension
- Forced PWM Operation
- Programmable Soft-Start Time
- Power Good (PG) Indication
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.0mm) Package
… and many more!
Active Part Numbers:
MP2235GJ-P MP2235GJ-Z MP2235XN
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AY3020-2R2
Molded Inductor 2.2µH
2.2
64
3.0
5.3
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
64
3.0
5.3
MPL-SE4030-2R2
Semi-Shielded Inductor 2.2µH
2.2
30
3.7
5.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
30
3.7
5.5
MPL-SE5040-2R2
Semi-Shielded Inductor 2.2µH
2.2
16
5.4
7.9
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
16
5.4
7.9
Show more

Log in to your account
Create New Account