MP8760
NOT RECOMMENDED FOR NEW DESIGNS
MP8760 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2236
Active
MP2236
Active
18V, 6A, High-Efficiency, Synchronous Step-Down Converter
Features & Benefits
- Wide 3V to 18V Operating Input Range
- 6A Continuous Output Current
- 25mΩ/12mΩ Low RDS(ON) Internal Power MOSFETs
- Default 600mV Reference Voltage
- Adjustable Output Voltage
- 600kHz Switching Frequency
- TON Extension
- Hiccup Over-Current Protection (OCP)
- Thermal Shutdown Protection
- Available in TSOT23-8 Package
… and many more!
Active Part Numbers:
MP8760GLE-P MP8760GLE-Z MP8760GL-P MP8760GL-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL4020-R82
Low-Resistance Molded Inductor 0.82µH
0.82
9.0
8.4
9.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
9.0
8.4
9.5
MPL-AL6050-R82
Low-Profile Molded Inductor 0.82µH
0.82
3.9
16.9
24
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
3.9
16.9
24
MPL-AY1265-R82
Molded Inductor 0.82µH
0.82
1.3
27
46
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
1.3
27
46
Show more

Log in to your account
Create New Account