MP8796
16V, 30A, Scalable, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Remote Sense
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)30
- Iq (typ) (mA)0.85
- Vfb (V)0.6
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)TQFN-25 (4x5)
- GradeCatalog
- LDO Current (A)0
The MP8796 is a fully integrated, high frequency, synchronous step-down converter. It offers a very compact solution that can achieve up to 30A of output current (IOUT) across a wide 4V to 16V input voltage (VIN) range, with excellent load and line regulation. The MP8796 operates at high efficiency across a wide IOUT load range.
MPS’s proprietary multi-phase constant-on-time (MCOT) control provides fast transient response and eases loop stabilization. The MCOT scheme allows for multiple MP8796 devices to be connected in parallel, with excellent current sharing and phase interleaving for high-current applications. The switching frequency (fSW) can be set between 400kHz and 1000kHz. This maintains a constant fSW, regardless of VIN and the output voltage (VOUT).
During start-up, VOUT ramps up in a controlled manner using an external capacitor. An open-drain power good (PG) signal indicates whether VOUT is within its nominal voltage range. Full protection features include over-current protection (OCP), over-voltage protection (OVP), and over-temperature protection (OTP) with selectable hiccup mode or latch-off mode.
The MP8796 requires a minimal number of readily available, standard external components, and is available in a TQFN-25 (4mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4V to 16V Operating Input Voltage (VIN) Range
- Wide 3V to 16V Operating VIN Range with External 3.3V VCC Bias
- Up to 30A Continuous Output Current (IOUT) per Phase
- Adjustable Current Limit (ILIMIT)
- 850μA Quiescent Current (IQ)
- Low On Resistance (RDS(ON)) Integrated Power MOSFETs
- Lossless and Accurate On-Die Current Sensing
- Adaptive Constant-On-Time (COT) Control for Ultrafast Transient Response
- Stable with Zero-ESR Output Capacitor
- Remote Sense
- Scalable Multi-Phase Operation
- 400kHz to 1000kHz Selectable Switching Frequency (fSW)
- Configurable Soft-Start Time (tSS)
- Selectable Pulse-Frequency Modulation (PFM) Mode and Forced Continuous Conduction Mode (FCCM)
- Selectable Internal Ramp Compensation
- Over-Current Protection (OCP), Over Voltage Protection (OVP), and Over-Temperature Protection (OTP) with Selectable Hiccup Mode or Latch-Off Mode
- Available in a TQFN-25 (4mmx5mm) Package
Active Part Numbers:
MP8796GVT-Z MP8796GVT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8796 Resources
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
PRODUCT
MP8776PRODUCT16V, 20A, Synchronous Step-Down Converter with Configurable Current Limit and Remote Sense
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8626PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
Order
Log in to your account
Create New Account