MP2308
NOT RECOMMENDED FOR NEW DESIGNS
18V, 4A Synchronous Step-Down Converter with Low Rds, Ext.SS and Light Load Mode Selectable
MP2308 continues to be in production for existing customers. Please consider this alternative for new designs:
MP1499
MP1499
High Efficiency, 5A peak, 16V, 500kHz, with SS, Synchronous Step-Down Converter in QFN 2x3mm
Features & Benefits
- Wide 4.5V to 16V Operating Input Range
- 70mΩ/25mΩ Low RDS(ON) Internal Power MOSFETs
- Proprietary Switching Loss Reduction Technique
- Fixed 500kHz Switching Frequency
- Sync from 200kHz to 2MHz External Clock
- AAM Power Save Mode
- External Soft Start
- OCP Protection and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in a QFN10 (2x3mm) Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.75
- Vin (max) (V)18
- Iout (max) (A)4
- Iq (typ) (mA)1
- Vfb (V)0.815
- fsw (max) (kHz)2000
- Package (mm)QFN-14 (2x3)
- GradeCatalog
- Regulated Outputs1
- Vout (min) (V)0.815
- Vout (max) (V)16
- Isw Limit (typ) (A)5.6
- Max Duty Cycle (%)0.95
The MP2308 is a synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 4A continuous output current over a wide input supply range with excellent load and line regulation. The MP2308 has synchronous mode operation for higher efficiency over output current load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP2308 requires a minimum number of readily available standard external components and is available in a space saving 2mm x 3mm 14-pin QFN package.
-
Show more
Show less
Features & Benefits
- Wide 4.75V to 18V Operating Input Range
- 4A Output Current
- Low Rds(ON) Internal Power MOSFETs
- 300kHz-2MHz Programmable Switching Frequency
- EN ON/OFF Control
- Light Load Mode Selectable
- External Soft Start
- OCP and Thermal Shutdown
- Available in 14-pin QFN2x3 Package
Active Part Numbers:
MP2308GD-P MP2308GD-Z MP2308GD
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2308 Resources
-
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Log in to your account
Create New Account