MP2319
Active Part Numbers:
MP2319GJ-Z
Meaning of P & Z 
Related Products
EV2319-J-00A 18V/3A, 650KHz, Step Down Converter Evaluation Board
The MP2319 is a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.
The Evaluation Board can deliver a 3A continuous output current with excellent load and line regulation over a wide input supply range.
Full protection features include over-current protection and thermal shut down.
The MP2319 requires a minimum number of readily-available standard external components and is available in a space saving 8-pin TSOT23 package.
Recommended Inductors

Learn about our Evaluation Kit
Log in to your account
Create New Account