ステップダウンコンバータ

使いやすい
独自のDMOS アセンブリと
パッケージ技術
業界をリードする電力密度
省スペース要求に対応
より少ない設計作業
高集積化で
設計をシンプルに

MPSは12V / 24Vバッテリーまたは負荷ポイントで直接動作するよう設計された多様なDC/DCステップダウンソリューションを提供しています。低RdsonのFETを搭載した高電力密度の統合型コンバータ、または高電流要求に簡単に対応できる外部FETを使用する柔軟なコントローラなどから選択できます。MPSのソリューションは、ロードダンプ耐性、EMI制限、およびAM帯の上下の駆動といった共通の車載設計課題に対応します。

参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw(最大)(kHz)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw(最大)(kHz)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
MPS
1% Output Voltage Accuracy
3.1V Cold Crank
42V Load Dump Tolerant
AAM Mode
AAM Mode Increases Efficiency Under Light Loads
COT Control for Seamless Transitions
Configurable Frequency
Configurable Line Drop Compensation
Configurable Output Discharge Current
Configurable Peak/Valley Current Limit
Constant-Frequency PWM with Frequency Spread Spectrum
Differential Output Voltage Remote Sense
Digital Interface with CRC
Dual Buck
Dual Output
Enable Control
External Clock Sync
External Soft Start
External Soft-Start Control
FCCM
FCCM (Adjustable via I2C)
FCCM and AAM Mode
Frequency Spread Spectrum
Frequency Spread Spectrum Modulation
Hiccup Short-Circuit Protection
High Light-Load Efficiency
Input OVP
Integrated 1W VCONN Switch
Internal Loop Compensation and Soft Start
Internal Soft Start
Latch Protection
Light-Load Efficiency
Light-Load Operation
Low Noise at High Frequency Band with Quiet-FETTM Switching Technology
Low-Dropout (LDO) Mode
OCP with Hiccup Mode
OCP, UVP, OVP, and Thermal Shutdown Protection
OVP, OCP, OTP, and Interrupt
OVP/OCP/SCP
One 450mA, VOUT-Adjustable LDO Regulator
Open-Drain PG Indication and General Status Interrupt
Output Discharge from SW
Output OCP, OVP, and Thermal Shutdown
Output OVP
Output OVP, UVP, OCP, and OTP
Over-Current Limit (OCL)
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
PWM Control
Power Good (PG)
Power Good (PG) Indicator
Power Good (PG) and Fault Indication
Power Good Indication
Power Good Output
Pulse-Skip Mode (PSM) at Light Loads
Remote Voltage Sense
Selectable AAM Mode
Selectable AAM Mode or FCCM
Selectable FCCM
Selectable PSM/FCCM
Short-Circuit Protection (SCP)
Short-Circuit Protection (SCP) with Hiccup Mode
Smart Power Good Output
Soft Start
Synchronous
Synchronous Buck
Synchronous Mode
Synchronous Rectification
Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
Thermal Shutdown
Thermal Warning
Under-Voltage Protection (UVP)
Wettable Flank QFN Option
100% Duty Cycle
100% Duty Cycle Operation
100% Duty On
180° Phase-Shifted Operation
2.2MHz Switching Frequency in FCCM
30ns Minimum On Time
4 Phases in Parallel with Phase Shift
97.5% Peak Efficiency
9µA Quiescent Current
AAM Mode
AAM Mode Increases Efficiency under Light Loads
Adjustable Current Limit
Adjustable Switching Frequency
Advanced Asynchronous Modulation (AAM) Mode
Analog Built-In Self-Testing (ABIST)
Auto-AAM/PWM Mode, Forced PWM Mode with FSS Selection
Buck Output Discharge
Bucks 1/2 Support Up to 24A Peak Current in Dual-Phase, Single-Output Mode
Built-In Self-Testing (BIST) including Online ABIST/LBIST
CCM
Can be Paralleled with Up to 4 Phases
Clock SYNC Output
Configurable Frequency
Configurable Input UVLO
Constant Frequency PWM with Spread Spectrum
Constant Switching Frequency in Steady State (FCCM)
Cycle-by-Cycle Current Limiting
Cycle-by-Cycle OCP
Cyclic Redundancy Check (CRC) for MTP Integrity
Digitally Adjustable
Discontinuous Conduction Mode (DCM)
Dual Buck
Dual-Channel Buck
EN Control for USB
Enable (EN)
External Frequency Sync
External Soft Start
External Voltage Monitor
FCCM (Adjustable via I2C)
FCCM or AAM Mode
FSS for Low EMI
Fault Indication for USB
Faults Detection
Fixed Frequency
Fixed Output
Fixed Output Options
Fixed Output Voltage Options
Flexible with I2C Interface
Forced AAM Mode
Forced AAM Mode or FCCM
Forced Continuous Conduction Mode (FCCM)
Frequency Dithering
Frequency Spread Spectrum
Functional Safety System Design Capability
Hiccup Mode
Hiccup OCP
High Efficiency for Increased Battery Life and Improved Thermals
High Performance for Improved Thermals
I2C Interface
I2C-Configurable VREF with Slew Rate Control
I2C/PMBus Interface
IMON
ISO 26262 ASIL-D Hardware Capable
Increases Efficiency at Light Loads
Input OVP
Integrated Input Capacitors
Integrated, Low-Resistance HS-FET and LS-FET
Internal Compensation Mode
Internal Soft Start
LDO Mode
Line Drop Compensation
Load Shedding
Low IQ
Low-Dropout (LDO) Mode
Low-Power Mode
Low-Resistance HS-FETs and LS-FETs
MTP Memory Soft Start/Soft Shutdown and Delay with MPS-Patented FLEX-Timer Sequence Control
Multi-Page One-Time Programmable (MOTP) Memory
Multi-Phase Capability
Multi-Phase Capability Up to 8 Phases
OCP
OCP with Hiccup Mode
OVP and SCP with Hiccup Mode
OVP with Hiccup Mode
Optimized for EMC/EMI
Optimized for Low EMC/EMI
Output Adjustable via 2-Bit VID
Output Discharge
Output Discharge/Soft Stop
Output Discharge/Soft Stop (Adjustable via the I2C)
Output Line Drop Compensation
Output OVP
Output SCP
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Temperature Shutdown
Over-Voltage Protection (OVP)
PG Output
Parallel Capability for Buck
Passive Output Discharge
Power Good
Protected Memory and Registers
Quiet-FETTM Technology for Reduced EMI at the TV Band
Remote Differential Sense
SCP with Hiccup Mode
Selectable AAM Mode or FCCM
Selectable Forced PWM or Auto-PFM/PWM Mode
Selectable Load Line
Selectable Output Voltage
Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C
Selectable PSM/FCCM
Short-Circuit Protection
Short-Circuit Protection (SCP)
Short-Circuit Protection with Hiccup Mode
Short-Circuit Protection, OCP, OVP
Soft Shutdown
Soft Start
Soft Start and Soft Shutdown
Soft Start and Soft Stop
Soft Stop
Spread Spectrum
Supports CDP Mode
Supports DCP Scheme
Supports Internal FB Resistor Divider for 5V/12V VOUT via Trimming
Supports PD EPR 240W and AVS
Supports USB Type-C 5V @ 3A DFP Mode
Supports VCC Bias Function to Improve Efficiency
Synchronizable to an External Clock
Synchronous or Non-Synchronous Operation
Thermal Shutdown
USB Output Discharge
Ultra-Low IQ
Under-Voltage Lockout (UVLO)
Under-Voltage Protection (UVP)
Up to 97.67% Efficiency at 36Vout/5A Load
VIN Under-Voltage Lockout (UVLO)
VOUT Discharge during Output OVP and EN Shutdown
VOUT Open Detection
VOUT Over-Voltage Protection (OVP)
VOUT, IOUT, and TJ Monitoring via the I2C
VOUTP and VOUTN Open Detection
Wettable Flank
Zero-Delay PWM (ZDP) Control
Zero-Delay PWM Control
±1% FB Reference Accuracy at TJ = 25°C
±5% CC IOUT Limit Accuracy
Hysteretic        
COT Control
Current Mode
Peak-Current Mode
ZDP Control
Zero-Delay PWM
Zero-Delay PWM Control (ZDPTM)
LGA-16 (3.5x4.5)
LGA-19 (3x3.5)
QFN-10 (3x3)
QFN-11 (2x3)
QFN-12 (2.5x3)
QFN-12 (2x3)
QFN-12 (3x2.5)
QFN-12 (3x4)
QFN-12L (3.5mmx3.5mm)
QFN-13 (2.5x3)
QFN-13 (2x3)
QFN-14 (2.5x3)
QFN-14 (2.5x3.5)
QFN-14 (3x3)
QFN-14 (3x4)
QFN-14 (4x4)
QFN-15 (2.5x3.5)
QFN-16 (2.5x3.5)
QFN-16 (3x4)
QFN-17 (3x4)
QFN-18 (2.5x3.5)
QFN-18 (2x3)
QFN-18 (3x4)
QFN-19 (3x4)
QFN-19 (3x5)
QFN-20 (3x4)
QFN-20 (4x4)
QFN-20 (4x5)
QFN-21 (4x5)
QFN-23 (4x5)
QFN-24 (4x5)
QFN-25 (4x5)
QFN-26 (3.5x4.5)
QFN-26 (4x4)
QFN-26 (5x5)
QFN-34 (4x5)
QFN-6L
QFN-7 (1.5x2.5)
QFN-8 (1.5x2)
QFN-8 (3x3)
QFN-9 (2x3)
QFN-9 (3x3)
SOIC-8 EP
SOICW24-18L
SOT23-6L
TLGA-13 (2x2.5)
TLGA-22 (3.5x5)
TLGA-25 (3x4.5)
TLGA-9 (2x3)
TQFN-23 (4x5)
TQFN-28 (5x6)
TQFN-32 (5x5)
TQFN-32 (5x6)
TSOT23-6
TSOT23-8
TSSOP-16
TSSOP-16EP
TSSOP-20EP
TSSOP-20F
Automotive
カタログ
Is MPSafe Has MPL Product URL
     
MPQ4385-AEC1
MPSafe

36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

3.3 36 25 0.8 2500
Frequency Spread Spectrum Modulation, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, Functional Safety System Design Capability, Increases Efficiency at Light Loads, Integrated, Low-Resistance HS-FET and LS-FET
ZDP Control TQFN-32 (5x6) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4385-aec1.html
MPQ4374-AEC1
MPSafe

40V、12A~16A、高電流出力、ZDP™ 付き同期整流降圧型コンバータ、AEC-Q100認定

3.5 36 16 0.043 0.6 2420
Frequency Spread Spectrum, Power Good Output, Thermal Shutdown
Input OVP, Output OVP, Output SCP, Selectable AAM Mode or FCCM, Under-Voltage Lockout (UVLO)
ZDP Control TQFN-28 (5x6) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4374-aec1.html
MPQ8887-AEC1

I2Cインタフェース付き、周波数設定可能、調整可能なOCP、65V、9A、高効率降圧型コンバータ、AEC-Q100認定済み

4.5 65 9 0.5, 0.18 0.8 600
Configurable Line Drop Compensation, Configurable Output Discharge Current, Configurable Peak/Valley Current Limit, OVP, OCP, OTP, and Interrupt, Power Good Indication
±5% CC IOUT Limit Accuracy, 4 Phases in Parallel with Phase Shift, Auto-AAM/PWM Mode, Forced PWM Mode with FSS Selection, Supports VCC Bias Function to Improve Efficiency, Up to 97.67% Efficiency at 36Vout/5A Load
Current Mode QFN-24 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq8887-aec1.html
MPQ71411FS-AEC1
MPSafe

MPSafeTM ASIL-D, 6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 30 4000 Power Good (PG) Indicator, Thermal Shutdown, Thermal Warning
Analog Built-In Self-Testing (ABIST), Constant Frequency PWM with Spread Spectrum, OCP, Over-Voltage Protection (OVP), Short-Circuit Protection, OCP, OVP, Soft Start and Soft Shutdown, VOUT Open Detection
Zero-Delay PWM TLGA-22 (3.5x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq71411fs-aec1.html
MPQ71020FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 30 4000 Power Good (PG) Indicator, Thermal Shutdown, Thermal Warning
Constant Frequency PWM with Spread Spectrum, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Soft Start and Soft Shutdown, VOUTP and VOUTN Open Detection
Zero-Delay PWM TLGA-25 (3x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq71020fs-aec1.html
MPQ2176B-AEC1
MPSafe

5.5V, 4A to 6A, 2.2MHz Synchronous Step-Down Converter, AEC-Q100 Qualified

2.4 5.5 6 0.015 (AAM mode), 0.5 (FCCM) 0.4 2700 Frequency Spread Spectrum, Power Good (PG) Indicator
Constant Switching Frequency in Steady State (FCCM), Output OVP, Short-Circuit Protection (SCP)
COT Control TLGA-9 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2176b-aec1.html
MPQ2183A-AEC1
MPSafe

6V, 1A to 3A, 2.5MHz, Fixed-Output, Synchronous Step-Down Converter with FSS, AEC-Q100 Qualified

2.5 6 1 to 3 0.021 (AAM mode), 0.465 (FCCM) 0.6 2800 Frequency Spread Spectrum, Power Good (PG) Indicator
AAM Mode Increases Efficiency under Light Loads, Forced Continuous Conduction Mode (FCCM), Output OVP, Short-Circuit Protection (SCP)
COT Control QFN-8 (1.5x2) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2183a-aec1.html
MPQ2277-AEC1
MPSafe

6V, Dual 1A/1A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

2.5 6 1 0.93 0.6 2800 Power Good (PG), Soft Start Dual Buck COT Control QFN-16 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2277-aec1.html
MPQ4384-AEC1
MPSafe

36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

3.3 36 18 0.009 0.8 2500
Frequency Spread Spectrum Modulation, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, Functional Safety System Design Capability, Increases Efficiency at Light Loads, Integrated, Low-Resistance HS-FET and LS-FET
ZDP Control TQFN-32 (5x6) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4384-aec1.html
MPQ2294-AEC1
MPSafe

6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 30 2 4000 Frequency Spread Spectrum, Thermal Shutdown
Faults Detection, Soft Shutdown, Soft Start, VOUT Open Detection
Zero-Delay PWM TLGA-22 (3.5x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2294-aec1.html
MPQ2279A-AEC1
MPSafe

6V, Dual 3A/3A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

2.5 6 3/3 0.042 0.6 2500 AAM Mode, Dual Buck, Power Good (PG) Indicator, Soft Start Output OVP, Short-Circuit Protection (SCP) COT Control QFN-16 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2279a-aec1.html
MPQ2279-AEC1
MPSafe

6V, Dual 3A/3A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

2.5 6 3 0.93 0.6 2500 Dual Buck, Power Good (PG) Indicator, Soft Start
Forced Continuous Conduction Mode (FCCM), Output OVP, Short-Circuit Protection (SCP)
COT Control QFN-16 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2279-aec1.html
MPQ2277A-AEC1
MPSafe

6V, Dual 1A/1A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

2.5 6 1/1 0.042 0.6 2500 AAM Mode, Dual Buck, Power Good (PG) Indicator, Soft Start Output OVP, Short-Circuit Protection (SCP) COT Control QFN-16 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2277a-aec1.html
MPQ4111-AEC1
MPSafe

20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

3 20 4 0.02 0.8 2500
Frequency Spread Spectrum, OCP with Hiccup Mode, Power Good Output, Thermal Shutdown
AAM Mode, Over-Voltage Protection (OVP), Synchronizable to an External Clock
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4111-aec1.html
MPQ71019FS-AEC1
MPSafe

MPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 25 2 4000
Constant-Frequency PWM with Frequency Spread Spectrum, Input OVP, Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP)
Built-In Self-Testing (BIST) including Online ABIST/LBIST, ISO 26262 ASIL-D Hardware Capable, Soft Start and Soft Shutdown
Zero-Delay PWM TLGA-25 (3x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq71019fs-aec1.html
MPQ2295-AEC1
MPSafe

ZDP付き、6V、15A~30A、同期整流降圧型コンバータ、AEC-Q100認定済み

2.7 6 30 2 4000 Frequency Spread Spectrum, Thermal Shutdown
Faults Detection, Soft Start and Soft Stop, VOUT Open Detection
Zero-Delay PWM TLGA-25 (3x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2295-aec1.html
MPQ71017FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 15 0.16 4000
Constant-Frequency PWM with Frequency Spread Spectrum, Differential Output Voltage Remote Sense, Digital Interface with CRC, Short-Circuit Protection (SCP)
ISO 26262 ASIL-D Hardware Capable, Soft Start and Soft Shutdown
Zero-Delay PWM Control (ZDPTM) TLGA-25 (3x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq71017fs-aec1.html
MPQ71018FS-AEC1
MPSafe

MPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

2.7 6 20 2 4000
Constant-Frequency PWM with Frequency Spread Spectrum, Input OVP, Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP)
Built-In Self-Testing (BIST) including Online ABIST/LBIST, ISO 26262 ASIL-D Hardware Capable, Soft Start and Soft Shutdown
Zero-Delay PWM Control (ZDPTM) TLGA-25 (3x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq71018fs-aec1.html
MPQ4385A-AEC1
MPSafe

36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

3.3 3.6 25 0.009 0.8 2500
Frequency Spread Spectrum Modulation, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, Increases Efficiency at Light Loads, Low-Resistance HS-FETs and LS-FETs
ZDP Control TQFN-32 (5x6) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4385a-aec1.html
MPQ4386-AEC1
MPSafe

36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified

3.3 36 30 0.009 0.8 2500
Frequency Spread Spectrum Modulation, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, Functional Safety System Design Capability, Increases Efficiency at Light Loads, Integrated, Low-Resistance HS-FET and LS-FET
Zero-Delay PWM Control (ZDPTM) TQFN-32 (5x6) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4386-aec1.html
MPQ81811-AEC1

2ビットVID付き、26V、8A、低IQ、同期整流、降圧型コンバータ

2.5 22 8 0.15 0 to 2.5 900
High Light-Load Efficiency, Latch Protection, Power Good (PG), Synchronous Rectification
Low-Power Mode, Output Adjustable via 2-Bit VID, Output Discharge
COT Control QFN-13 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq81811-aec1.html
MPQ4373-AEC1
MPSafe

36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

MPSから購入 3.3 36 11 0.0045 0.6 2500
AAM Mode Increases Efficiency Under Light Loads, Low Noise at High Frequency Band with Quiet-FETTM Switching Technology, Low-Dropout (LDO) Mode, Output Discharge from SW
30ns Minimum On Time, Frequency Spread Spectrum, Internal Soft Start
Zero-Delay PWM Control (ZDPTM) LGA-16 (3.5x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4373-aec1.html
MPQ4110-AEC1
MPSafe

20V、0.5A~1A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定済み

MPSから購入 3 20 1 0.02 0.8 2200
Frequency Spread Spectrum, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode, Over-Voltage Protection (OVP)
Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/mpq4110-aec1.html
MPQ2183-AEC1
MPSafe

6V、1A~3A、2.4MHz、周波数スペクトラム拡散付き同期整流ステップダウンコンバータ、AEC-Q100認定済み

MPSから購入 2.5 6 3 0.021 (AAM Mode), 0.465 (FCCM) 0.6 2800
External Soft-Start Control, Frequency Spread Spectrum Modulation, Output OVP, Short-Circuit Protection (SCP) with Hiccup Mode
100% Duty On, Wettable Flank COT Control QFN-8 (1.5x2) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2183-aec1.html
MPQ4589-AEC1

90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified

MPSから購入 4.5 90 0.8 0.009 0.8 400
Internal Loop Compensation and Soft Start, Output OCP, OVP, and Thermal Shutdown, Power Good Indication
±1% FB Reference Accuracy at TJ = 25°C, Selectable PSM/FCCM, Supports Internal FB Resistor Divider for 5V/12V VOUT via Trimming, VOUT Discharge during Output OVP and EN Shutdown
Current Mode QFN-19 (3x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4589-aec1.html
MPQ4334J-AEC1
MPSafe

36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPSから購入 3 36 4 0.02 0.8 2500
Frequency Spread Spectrum, Power Good Output, Thermal Shutdown
Fixed Output Options, OCP with Hiccup Mode, Optimized for EMC/EMI, Quiet-FETTM Technology for Reduced EMI at the TV Band, Synchronizable to an External Clock
Current Mode QFN-15 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4334j-aec1.html
MPQ4331-AEC1
MPSafe

36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPSから購入 3 36 1 0.02 0.8 2200
Frequency Spread Spectrum, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode, Over-Voltage Protection (OVP)
Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/mpq4331-aec1.html
MPQ2362-AEC1

周波数同期付き、デュアル2A、23V、380kHz、ステップダウンコンバータ、AEC-Q100認定

4.75 23 2 2 1.222 380 External Frequency Sync Current Mode TSSOP-20F Automotive 1 0 https://www.monolithicpower.com/jp/mpq2362-aec1.html
MPQ4487-AEC1

プログラム可能な周波数とスペクトラム拡散オプション搭載、ENをサポートするデュアルUSB充電ポート、故障表示、車載用Type-C 5V@3A DFPモード付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4487-aec1.html
MPQ2420A-AEC1

75V、0.3A、ウォッチドッグ付き同期整流式ステップダウンコンバータ AEC-Q100認定

4.5 75 0.3 0.02 1 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode TSSOP-16EP Automotive 1 0 https://www.monolithicpower.com/jp/mpq2420a-aec1.html
MPQ4326-AEC1

36V、6A、低静止電流、同期整流式ステップダウンコンバータ、AEC-Q100認定

3.3 36 6 0.024 0.8 2500
42V Load Dump Tolerant, Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output
High Performance for Improved Thermals, OCP with Hiccup Mode, Optimized for EMC/EMI
Current Mode QFN-14 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4326-aec1.html
MPQ4569-AEC1

75V, 0.3A Synchronous Step-Down Converter AEC-Q100 Qualified

MPSから購入 4.5 75 0.3 0.02 1 1000
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4569-aec1.html
MPQ4415M-AEC1
Automotive Grade, 1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter
MPSから購入 4 36 1.2 0.5 0.81 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-13 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4415m-aec1.html
MPQ4431-AEC1

Automotive Grade. 36V, 1A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank

MPSから購入 3.3 36 1 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4431-aec1.html
MPQ4432-AEC1

Automotive Grade. 36V, 2.2A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank

MPSから購入 3.3 36 2.2 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4432-aec1.html
MPQ4433-AEC1

Automotive Grade. 36V, 3A, Low Quiescent Current, Synchronous, Step-Down Converter, Available in Wettable Flank

MPSから購入 3.3 36 3 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4433-aec1.html
MPQ4462-AEC1

3.5A、4MHz、36V、ステップダウンコンバータ

MPSから購入 3.8 36 3.5 0.12 0.792 4000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4462-aec1.html
MPQ4473-AEC1

高効率、高速過渡応答、3.5A、36V、同期整流テップダウンコンバータ、AEC-Q100認定

MPSから購入 4.5 36 3.5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4473-aec1.html
MPQ2454-AEC1

パワーグッドおよび外部ソフトスタート付き、車載グレード、36V、0.6A、低Iq、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 0.6 0.06 0.8 2300 External Soft Start, Power Good (PG) Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq2454-aec1.html
MPQ2451-AEC1

車載グレード、36V、2MHz、0.6A、ステップダウンコンバータ

MPSから購入 3.3 36 0.6 0.13 0.794 2000 Light-Load Efficiency Fixed Output Current Mode QFN-6L, SOT23-6L Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq2451-aec1.html
MPQ4423-AEC1

パワーグッドおよび外部同期付き、車載グレード、高効率、3A、最大36V、同期整流ステップダウンコンバータ

MPSから購入 4 30 3 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4423-aec1.html
MPQ2420-AEC1

ウォッチドッグ付き、75V、0.3A、同期整流式ステップダウンコンバータ

MPSから購入
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode TSSOP-16 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2420-aec1.html
MPQ2166-AEC1

パワーグッドおよびソフトスタート付き、車載グレード、6V、デュアル2A / 2A または3A / 1A、低静止電流、同期整流降圧レギュレータ

MPSから購入 2.7 6 2 0.06 0.6 Dual Output, External Soft Start, Power Good (PG)
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
Current Mode QFN-18 (2.5x3.5), QFN-18 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166-aec1.html
MPQ4485-AEC1

車載用Type-C 5V@3A DFPモードおよびBC1.2 CDPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 6 36 6 1 450 FCCM, Synchronous Rectification
Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Load Shedding, Output Line Drop Compensation, Supports CDP Mode, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4485-aec1.html
MPQ2167

6V、4A、周波数プログラム可能な降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 4 0.042 0.606 2200
External Soft Start, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Configurable Frequency, External Frequency Sync
Current Mode QFN-11 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2167.html
MPQ2169

6V, Dual 1.4A/1.4A or 2A/0.8A Low Quiescent Current, Synchronous Buck with PG and SS AEC-Q100 Qualified

MPSから購入 2.7 6 1.4 0.06 0.6 3000 Dual Output, External Soft Start, Power Good (PG) Configurable Frequency, Ultra-Low IQ Current Mode QFN-18 (2.5x3.5), QFN-18 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2169.html
MPQ4480

6A、36V、車載用ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.2 36 6 1 1 2200 Synchronous Rectification
External Frequency Sync, Frequency Spread Spectrum, Line Drop Compensation, USB Output Discharge
Current Mode QFN-25 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mpq4480.html
MPQ4572

高効率、2A、60V、機能集積型、同期整流降圧型コンバータ、AEC-Q100認定

MPSから購入 4.5 60 2 0.04 0.8 2200
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4572.html
MPQ4436A-AEC1

45V、6A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 530
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync, Frequency Spread Spectrum
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4436a-aec1.html
MPQ4436-AEC1

45V、6A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 530
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4436-aec1.html
MPQ4469-AEC1

36V、5A、低静止電流、非同期、降圧コンバータ、AEC-Q100認定

MPSから購入 3.3 36 5 0.01 0.8 2500
Enable Control, External Clock Sync, Power Good Indication, Soft Start
Hiccup Mode, LDO Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4469-aec1.html
MPQ4419-AEC1

1A、36V、高効率、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4 36 1 0.6 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync, OCP with Hiccup Mode, Thermal Shutdown
Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4419-aec1.html
MPQ4322-AEC1

42Vロードダンプ耐性、2A、超小型、低Iq、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 2 0.02 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
AAM Mode, Hiccup OCP Current Mode QFN-12 (2x3), QFN-12 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4322-aec1.html
MPQ4430-AEC1

36V, 3.5A, Low Iq Synchronous Step-Down Converter AEC-Q100 Qualified

MPSから購入 3.3 36 3.5 0.01 0.8 2500
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4430-aec1.html
MPQ4415A-AEC1

1.5A, 36V, 2.2MHz, High-Efficiency, Synchronous, Step-Down Converter AEC-Q100 Qualified.

MPSから購入 4 36 1.5 0.5 0.81 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-13 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4415a.html
MPQ4590-AEC1

640V 非絶縁レギュレータ、最大400mA出力電流 AEC-Q100認定

MPSから購入 7.5 700 0.4 0.2 2.55 Integrated 1W VCONN Switch Synchronous or Non-Synchronous Operation SOIC-8 EP Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4590.html
MPQ7920-AEC1

4個の降圧型コンバータ (2A / 2.5A / 4.5A / 4.5A)および5個のLDO内蔵、I2CおよびMTP経由で柔軟なシステム設定可能、5V、PMIC、AEC-Q100認定

MPSから購入 2.7 5.5 4.5 1.375, 1.35, 1.375, 0.675 2200 Internal Soft Start, OVP/OCP/SCP, Power Good (PG)
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
COT Control QFN-26 (3.5x4.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq7920-aec1.html
MPQ2167B-AEC1

6V、4A、設定可能な周波数、同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 4 0.042 0.606 2100
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP)
100% Duty Cycle Operation, Cycle-by-Cycle OCP, Internal Compensation Mode
Current Mode QFN-11 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2167b-aec1.html
MPQ4572-AEC1

高効率、2A、60V、完全統合型同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 4.5 60 2 0.04 0.8 2200
FCCM, Power Good (PG), Selectable AAM Mode or FCCM, Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (3x2.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4572-aec1.html
MPQ4571-AEC1

高効率、1A、60V、完全統合型同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 4.5 60 1 0.04 0.8 2200
External Soft Start, FCCM, Power Good (PG), Synchronous Rectification
180° Phase-Shifted Operation, Adjustable Switching Frequency Current Mode QFN-12 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4571-aec1.html
MPQ4468-AEC1

36V、3.5A、低静止電流、非同期、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3.5 0.01 0.8 2500
Enable Control, External Clock Sync, Power Good Indication, Soft Start
Hiccup Mode, LDO Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4468-aec1.html
MPQ4313-AEC1

周波数スペクトラム拡散機能付き、45V、3A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認証

MPSから購入 3.3 45 3 0.018 0.815 470
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM
Frequency Spread Spectrum, LDO Mode Current Mode SOICW24-18L Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4313-aec1.html
MPQ9846-AEC1

36V、0.6A、低 Iq、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 3.6 0.6 0.014 0.8 2500
External Soft Start, FCCM and AAM Mode, Power Good (PG), Synchronous
Hiccup OCP, LDO Mode Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq9846-aec1.html
MPQ2167A-AEC1

6V、6A、周波数構成可能な同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 6 0.042 0.606 2100
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP)
100% Duty Cycle Operation, Cycle-by-Cycle OCP, Internal Compensation Mode
Current Mode QFN-14 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2167a-aec1.html
MPQ2124-AEC1

6V、3A、周波数プログラマブル同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 3 0.042 0.606 2100
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP)
100% Duty Cycle Operation, Cycle-by-Cycle OCP, Internal Compensation Mode
Current Mode QFN-11 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2124-aec1.html
MPQ4467-AEC1

36V、2.5A、低静止電流、非同期、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 2.5 0.01 0.8 2500
Enable Control, External Clock Sync, Power Good Indication, Soft Start
Hiccup Mode, LDO Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4467-aec1.html
MPQ4409-AEC1

24V、900mA、2.2MHz、高効率、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4 24 0.9 0.6 0.807 2200 External Soft Start, Power Good (PG) CCM, Over-Current Protection (OCP) Current Mode QFN-13 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4409-aec1.html
MPQ2166A-AEC1

6V、デュアル2A / 2Aまたは3A / 1A、低Iq 、PGおよびSS付き同期整流降圧レギュレータ、AEC-Q100認定

 

MPSから購入 2.7 6 3 0.065 0.6 3000
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM
Over-Current Protection (OCP), Short-Circuit Protection, Thermal Shutdown
Current Mode QFN-18 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166a-aec1.html
MP4436/A

45V、6A、低Iq、同期整流降圧型コンバータ

MPSから購入 3.3 45 6 0.018 0.815 530
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync, Frequency Spread Spectrum
Current Mode QFN-20 (4x4) カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp4436a.html
MPQ4272-AEC1

36V、3A、車載用電力供給I2Cインタフェース付きデュアル降圧コンバータ、AEC-Q100認定

MPSから購入 4 36 3 0.3 2100 Integrated 1W VCONN Switch
Adjustable Switching Frequency, Buck Output Discharge, Dual-Channel Buck, Frequency Spread Spectrum, I2C/PMBus Interface, Line Drop Compensation
Current Mode QFN-21 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4272-aec1.html
MPQ8875A-AEC1

36V、5A、4スイッチ、I2Cインタフェース付き同期整流昇降圧型コンバータ、 AEC-Q100認定

MPSから購入 2.2 36 5 0.18 2 1000
Internal Soft Start, OVP/OCP/SCP, Smart Power Good Output, Wettable Flank QFN Option
Fixed Frequency, I2C Interface, Spread Spectrum Current Mode QFN-34 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/step-down-step-up-buck-boost-converters-and-controllers/mpq8875a-aec1.html
MP9840

36V、3.5A、低自己消費電流、同期整流ステップダウンコンバータ

MPSから購入 3.3 36 3.5 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp9840.html
MP9841

36V、1A、低自己消費電流、同期整流ステップダウンコンバータ

MPSから購入 3.3 36 1 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp9841.html
MPQ9841-AEC1

36V、1A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 1 0.014 0.8 2500
External Soft Start, FCCM and AAM Mode, Power Good (PG), Synchronous
Hiccup OCP, LDO Mode Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq9841-aec1.html
MPQ9840-AEC1

36V、3.5A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3.5 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq9840-aec1.html
MP9842

36V、2A、低自己消費電流、ステップダウンコンバータ

MPSから購入 3.3 36 2 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mp9842.html
MPQ9842-AEC1

36V、2A、低自己消費電流、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 2 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq9842-aec1.html
MP9843

36V、3A、低自己消費電流、ステップダウンコンバータ

MPSから購入 3.3 36 3 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mp9843.html
MPQ9843-AEC1

36V、3A、低自己消費電流、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3 0.014 0.8 2500
External Soft Start, Power Good Indication, Short-Circuit Protection (SCP)
FCCM or AAM Mode, OCP Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq9843-aec1.html
MPQ8861-AEC1

18V、12A、高効率、幅広い入力、テレメトリを統合した同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.9 18 12 0.42 0.74 500
External Soft Start, FCCM (Adjustable via I2C), Light-Load Efficiency, OVP/OCP/SCP, Short-Circuit Protection (SCP), Smart Power Good Output, Synchronous Rectification, Wettable Flank QFN Option
Adjustable Switching Frequency, Buck Output Discharge, Configurable Frequency, Cycle-by-Cycle OCP, Digitally Adjustable, Enable (EN), FCCM (Adjustable via I2C), Fixed Frequency, Hiccup Mode, Hiccup OCP, I2C Interface, OCP, Output Discharge/Soft Stop (Adjustable via the I2C), Over-Current Protection (OCP), Selectable Output Voltage, Short-Circuit Protection, Thermal Shutdown
COT Control QFN-14 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq8861-aec1.html
MPQ8873-AEC1

36V、3A 連続出力電流、全温度、4スイッチ、同期整流昇降圧コンバータ、AEC-Q100認定

MPSから購入 2.2 36 3 0.18 2 1000
COT Control for Seamless Transitions, Internal Soft Start, Power Good (PG)
Configurable Input UVLO, Cycle-by-Cycle Current Limiting, Input OVP, OCP, Output OVP, Output SCP, Over-Temperature Shutdown
COT Control QFN-34 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/step-down-step-up-buck-boost-converters-and-controllers/mpq8873-aec1.html
MPQ4418-AEC1

0.6A、36V、高効率、低RDS(ON) 、同期整流、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4 36 0.6 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync, Hiccup OCP, Thermal Shutdown Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4418-aec1.html
MPQ4573-AEC1

60V、2.5A、完全集積、高効率、同期整流式降圧コンバータ、AEC-Q100認定

MPSから購入 4.5 60 2.5 0.04 0.8 2200 Power Good Indication, Synchronous Buck
FCCM or AAM Mode, LDO Mode, Low-Dropout (LDO) Mode, OCP, Short-Circuit Protection with Hiccup Mode
Current Mode QFN-12 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4573-aec1.html
MPQ4315-AEC1

45V、5A、低Iq、周波数スペクトラム拡散付き同期整流式降圧コンバータ、AEC-Q100認定

MPSから購入 3.3 45 5 0.018 0.815 1000 External Soft Start, Power Good Output FCCM or AAM Mode, Frequency Spread Spectrum, Hiccup OCP Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4315-aec1.html
MPQ4576-AEC1

高効率、600mA、60V、完全集積、同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 4.5 60 0.6 0.04 0.85 2200
Hiccup Short-Circuit Protection, Over-Current Protection (OCP), Synchronous Buck
Clock SYNC Output, Internal Soft Start, LDO Mode, OCP with Hiccup Mode, PG Output, Selectable AAM Mode or FCCM
Current Mode SOICW24-18L Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4576-aec1.html
MPQ2123-AEC1

6V、2A、設定可能な周波数、同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 2 0.045 0.606 2100
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP)
100% Duty Cycle Operation, Cycle-by-Cycle OCP, Internal Compensation Mode, Short-Circuit Protection (SCP)
Current Mode QFN-11 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2123-aec1.html
MPQ2178-AEC1

6V、2A、2.4MHz、パワーグッドとソフトスタート付き同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.5 5.5 2 0.46 0.6 2400 External Soft Start, Power Good (PG) Output OVP, Short-Circuit Protection with Hiccup Mode COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2178-aec1.html
MPQ2179-AEC1

5.5V、ピーク3A、2.4MHz、PGおよびSSを備えた同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.5 5.5 3 0.6 2400 External Soft Start, Power Good (PG)
Forced Continuous Conduction Mode (FCCM), Output OVP, Short-Circuit Protection with Hiccup Mode
COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2179-aec1.html
MPQ4316-AEC1

45V、6A、低Iq、周波数スペクトラム拡散付き同期整流式降圧コンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous Mode
FCCM or AAM Mode, Frequency Spread Spectrum, LDO Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4316-aec1.html
MPQ2177-AEC1

5.5V、1A、2.4MHz、パワーグッドおよびソフトスタートを備えた同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.5 5.5 1 0.46 0.6 2640 External Soft Start, Power Good (PG) External Soft Start, Output Discharge COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2177-aec1.html
MPQ2178A-AEC1

5.5V、1A、2.4MHz、パワーグッドおよびソフトスタート機能付き同期降圧コンバータ、AEC-Q100認証済み

MPSから購入 2.5 5.5 2 0.021 0.6 2400 External Soft Start, Power Good (PG) Output OVP, Short-Circuit Protection with Hiccup Mode COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2178a-aec1.html
MPQ4423C-AEC1

選択可能な周波数および周波数スペクトラム拡散を備えた 36V、6A、同期整流式降圧コンバータ、AEC-Q100認定

MPSから購入 4 36 6 0.75 0.792 2200
External Clock Sync, Internal Soft Start, Light-Load Efficiency, OVP/OCP/SCP, Synchronous , Wettable Flank QFN Option
Frequency Spread Spectrum, Hiccup Mode, Passive Output Discharge, Selectable Forced PWM or Auto-PFM/PWM Mode, Thermal Shutdown
Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4423c-aec1.html
MPQ4321-AEC1

42Vロードダンプ耐性、1A、超コンパクト、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 1 0.02 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
AAM Mode, Hiccup OCP, OCP with Hiccup Mode Current Mode QFN-12 (2x3), QFN-12 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4321-aec1.html
MPQ2177A-AEC1

5.5V、1A、2.4MHz、パワーグッドおよびソフトスタートを備えた同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.5 5.5 1 0.021 0.6 2400 External Soft Start, Power Good (PG)
Forced AAM Mode, Output Discharge, OVP with Hiccup Mode, Short-Circuit Protection with Hiccup Mode
COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2177a-aec1.html
MPQ2179A-AEC1

6V、3A、2.4MHz、パワーグッドとソフトスタート付き同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.5 6 3 0.021 0.6 2400 External Soft Start, Power Good (PG)
Forced AAM Mode, OCP with Hiccup Mode, Output Discharge, SCP with Hiccup Mode
COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2179a-aec1.html
MPQ4317-AEC1

45V、7A、低Iq、周波数スペクトラム拡散付き同期ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 7 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous
FCCM or AAM Mode, Frequency Spread Spectrum, Hiccup OCP, LDO Mode
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4317-aec1.html
MPQ4360-AEC1

40V、6A、低Iq、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 40 6 0.02 0.815 2200 External Soft Start, Power Good Output, Synchronous Hiccup OCP, Multi-Phase Capability Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4360-aec1.html
MPQ4312-AEC1

45V、2A、低Iq、周波数スペクトラム拡散付き同期ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 2 0.018 0.815 1000
External Soft Start, Power Good (PG), Selectable AAM Mode or FCCM
Frequency Spread Spectrum, LDO Mode Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4312-aec1.html
MPQ4314-AEC1

5V、4A、低Iq、周波数スペクトラム拡散付き同期整流式降圧コンバータ、AEC-Q100認定

MPSから購入 3.3 45 4 0.018 0.815 1000
External Soft Start, Frequency Spread Spectrum, Power Good Output
FCCM or AAM Mode, Forced AAM Mode or FCCM, Low-Dropout (LDO) Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4314-aec1.html
MPQ8847A-AEC1

6A、2.7V〜6V、高効率、I2Cインタフェースを備えた同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.7 6 6 0.285 0.6 2200 Power Good (PG)
Over-Current Protection (OCP), Over-Temperature Protection (OTP)
COT Control QFN-14 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq8847a-aec1.html
MPQ4323-AEC1

42Vロードダンプ耐性、3A、超小型、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3 0.02 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4323-aec1.html
MPQ4323M-AEC1

42V ロードダンプ耐性、3A、超小型、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3 0.02 0.8 2200 Light-Load Operation, PWM Control AAM Mode, FSS for Low EMI, Low IQ, Power Good Current Mode QFN-12L (3.5mmx3.5mm) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4323m-aec1.html
MPQ2166B-AEC1

6V、デュアル2A / 2Aまたは3A / 1A、低自己消費電流、PGおよびSSを備えた同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 3 0.065 0.6 2290 External Soft Start, Power Good Output, Selectable FCCM
Over-Current Protection (OCP), Short-Circuit Protection, Thermal Shutdown
Current Mode QFN-18 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166b-aec1.html
MPQ4436B-AEC1

45V、6A、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 2200 External Soft Start, Power Good Output
Hiccup OCP, Low-Dropout (LDO) Mode, Selectable AAM Mode or FCCM
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4436b-aec1.html
MPQ2180-AEC1

6A、2.7V〜6V、高効率、シリアルインタフェース付き同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.7 6 6 0.3 0.6 2200 Internal Soft Start, Power Good Output, Selectable AAM Mode
Flexible with I2C Interface, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Thermal Shutdown
Hysteretic         QFN-14 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2180-aec1.html
MPQ4323C-AEC1

42Vロードダンプ耐性、3A、超小型、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3 1.2 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Forced Continuous Conduction Mode (FCCM), OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4323c-aec1.html
MPQ2189-AEC1

4A、2.7V〜6V、高効率、シリアルインタフェース付き同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.7 6 4 0.3 0.6 2200 Internal Soft Start, Power Good Output, Selectable AAM Mode
Flexible with I2C Interface, OCP, Short-Circuit Protection (SCP), Thermal Shutdown
Hysteretic         QFN-14 (2.5x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2189-aec1.html
MPQ4436A-33-AEC1

45V、6A、低自己消費電流、固定出力、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 1000 External Soft Start, Power Good Output
Low-Dropout (LDO) Mode, OCP with Hiccup Mode, Selectable AAM Mode or FCCM
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4436a-33-aec1.html
MPQ4340-AEC1

36V、4A、超低静止電流、マルチフェーズ機能を備えた同期整流式降圧コンバータ、AEC-Q100認定済み

MPSから購入 3.3 36 4 0.003 2500 External Soft Start, OCP with Hiccup Mode, Power Good Output
Frequency Spread Spectrum, Multi-Phase Capability, Zero-Delay PWM Control
Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4340-aec1.html
MPQ4418A-AEC1

0.6A、36V、高効率、低RDS(ON)、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4 36 0.6 0.6 0.792 410 Power Good (PG), Synchronous Rectification
External Frequency Sync, OCP with Hiccup Mode, Thermal Shutdown
Peak-Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4418a-aec1.html
MPQ4316A-AEC1

45V、6A、低自己消費電流、周波数スペクトラム拡散付き同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 45 6 0.018 0.815 1000 External Soft Start, Power Good Output, Synchronous Mode
FCCM or AAM Mode, Frequency Spread Spectrum, LDO Mode, OCP with Hiccup Mode
Current Mode QFN-20 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4316a-aec1.html
MPQ2169A-AEC1

6V、デュアル1.4A/1.4Aまたは2A/0.8A、低Iq、PGおよびSSを備えた同期整流降圧、AEC-Q100認定

MPSから購入 2.7 6 3 0.065 0.6 2290 External Soft Start, Power Good Output, Selectable FCCM
Over-Current Protection (OCP), Short-Circuit Protection (SCP), Thermal Shutdown
Current Mode QFN-18 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2169a-aec1.html
MPQ2169B-AEC1

6V、デュアル1.4A / 1.4Aまたは2A / 0.8A、低Iq、PGおよびSSを備えた同期整流降圧、AEC-Q100認定

MPSから購入 2.7 6 3 0.065 0.6 2290 External Soft Start, Power Good Output, Selectable FCCM Over-Current Protection (OCP), Thermal Shutdown Current Mode QFN-18 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2169b-aec1.html
MPQ4346-AEC1

36V、3A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 3 0.003 2200 External Soft Start, OCP with Hiccup Mode, Power Good Output Frequency Spread Spectrum, Zero-Delay PWM Control Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4346-aec1.html
MPQ4347-AEC1

36V、4A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 4 0.003 2200 External Soft Start, OCP with Hiccup Mode, Power Good Output Frequency Spread Spectrum, Zero-Delay PWM Control Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4347-aec1.html
MPQ4345-AEC1

36V、2A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 2 0.003 2200 External Soft Start, OCP with Hiccup Mode, Power Good Output Frequency Spread Spectrum, Zero-Delay PWM Control Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4345-aec1.html
MPQ4348-AEC1

36V、5A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 5 0.003 2200 External Soft Start, OCP with Hiccup Mode, Power Good Output Frequency Spread Spectrum, Zero-Delay PWM Control Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4348-aec1.html
MPQ4341-AEC1

36V、5A、超低静止電流、マルチフェーズ機能を備えた同期整流式ステップアップコンバータ、AEC-Q100認定

MPSから購入 3.3 36 5 0.003 2500 External Soft Start, OCP with Hiccup Mode, Power Good Output
Frequency Spread Spectrum, Multi-Phase Capability, Zero-Delay PWM Control
Current Mode QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4341-aec1.html
MPQ4320-AEC1

42Vロードダンプ耐性、0.5A、超コンパクト、低静止電流、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 0.5 0.02 0.8 1800
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
AAM Mode, OCP with Hiccup Mode Current Mode QFN-12 (2x3), QFN-12 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4320-aec1.html
MPQ4320C-AEC1

42Vロードダンプ耐性、0.5A、超小型、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 0.5 1.2 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Forced Continuous Conduction Mode (FCCM), OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4320c-aec1.html
MPQ4321C-AEC1

36V、1A、超小型、42Vロードダンプ付き同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 1 1.2 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Forced Continuous Conduction Mode (FCCM), OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4321c-aec1.html
MPQ3522-AEC1

20V、2A、超コンパクト、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 20 2 0.02 0.8 2200
Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq3522-aec1.html
MPQ4371-AEC1
MPSafe

36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

MPSから購入 3.3 36 11 0.0035 0.6 2500
Frequency Spread Spectrum, Internal Soft Start, Low-Dropout (LDO) Mode, Power Good Output, Thermal Shutdown
Advanced Asynchronous Modulation (AAM) Mode, Zero-Delay PWM (ZDP) Control
ZDP Control QFN-23 (4x5), TQFN-23 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4371-aec1.html
MPQ4324E-AEC1

42Vロードダンプ耐性、4A、ピーク電流、超小型、低Iq、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 4 0.02 0.8 2500
3.1V Cold Crank, 42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Low-Dropout (LDO) Mode, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4324e-aec1.html
MPQ4324-AEC1
MPSafe

36V、0.5A~4Aのピーク、超小型、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 4 0.02 0.8 2200
42V Load Dump Tolerant, Configurable Frequency, Frequency Spread Spectrum Modulation, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4324-aec1.html
MPQ4328-AEC1

36V、4A、低静止電流、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 4 0.024 0.8 2500
42V Load Dump Tolerant, Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output
Frequency Spread Spectrum, OCP with Hiccup Mode Current Mode QFN-14 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4328-aec1.html
MPQ4326M-AEC1

36V、6A、低静止電流、統合入力コンデンサ付き同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 6 0.024 0.8 2500
42V Load Dump Tolerant, Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, Integrated Input Capacitors, OCP with Hiccup Mode
Current Mode QFN-14 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4326m-aec1.html
MPQ4569A-AEC1

75V、0.3A、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.5 75 0.3 0.02 1
External Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4569a-aec1.html
MPQ4325-AEC1

36V、5A、低静止電流、同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3.3 36 5 0.024 0.8 2500
42V Load Dump Tolerant, Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-14 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4325-aec1.html
MPQ2286-AEC1

6V、12A、設定可能な高周波、ZDP付き同期整流降圧型レギュレータ、AEC-Q100認定済み

MPSから購入 2.7 6 12 4000 Frequency Spread Spectrum, Power Good Indication
Advanced Asynchronous Modulation (AAM) Mode, Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Soft Start, Soft Stop
ZDP Control QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2286-aec1.html
MPQ2179B-AEC1
MPSafe

6V、3A、710kHz、PGとSS付き同期整流式ステップダウンコンバータ、AEC-Q100認定

MPSから購入 2.5 6 3 0.4625 0.5 710 External Soft Start, Power Good (PG)
Forced Continuous Conduction Mode (FCCM), Output Discharge, OVP with Hiccup Mode, SCP with Hiccup Mode
COT Control Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2179b-aec1.html
MPQ2246-AEC1

6V、6A、周波数設定可能な同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 6 0.042 0.606 2200 Power Good (PG) Indicator, Thermal Shutdown
Cycle-by-Cycle OCP, Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP), VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)
Current Mode QFN-9 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2246-aec1.html
MPQ2242-AEC1

6V、2A、周波数設定可能な同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 2 0.042 0.606 2200 Power Good (PG) Indicator, Thermal Shutdown
Cycle-by-Cycle OCP, Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP), VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)
Current Mode QFN-9 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2242-aec1.html
MPQ2241-AEC1

6V、1A、周波数設定可能な同期整流降圧コンバータ、AEC-Q100認定

MPSから購入 2.7 6 1 0.042 0.606 2200 Power Good (PG) Indicator, Thermal Shutdown
Cycle-by-Cycle OCP, Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP), VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)
Current Mode QFN-9 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2241-aec1.html
MPQ4372-AEC1
MPSafe
36V、6A~11A、低EMI、スケーラブルなZDP™ 付き同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 3.3 36 11 0.0035 0.6 2500
Frequency Spread Spectrum, Low-Dropout (LDO) Mode, Power Good Output, Thermal Shutdown
Functional Safety System Design Capability, High Efficiency for Increased Battery Life and Improved Thermals, Multi-Phase Capability Up to 8 Phases, Optimized for Low EMC/EMI, Zero-Delay PWM (ZDP) Control
ZDP Control QFN-23 (4x5), TQFN-23 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4372-aec1.html
MPQ4326B-AEC1
MPSafe
36V、3A~7A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 3.3 36 7 0.027 0.8 2500
42V Load Dump Tolerant, Configurable Frequency, Low-Dropout (LDO) Mode, Power Good Output
High Performance for Improved Thermals, OCP with Hiccup Mode, Optimized for EMC/EMI
Current Mode QFN-14 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4326b-aec1.html
MPQ4322C-AEC1
36V、2A、超小型、42Vロードダンプ付き同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 3.3 36 2 1.2 0.8 2500 Frequency Spread Spectrum Modulation, Power Good Output
Forced Continuous Conduction Mode (FCCM), Low-Dropout (LDO) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4322c-aec1.html
MPQ4340A-AEC1
MPSafe
36V、2A~6A、低EMI、高速過渡、スケーラブルな、ZDP™ 付き同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 3.3 36 6 0.003 2500 External Soft Start, OCP with Hiccup Mode, Power Good Output
AAM Mode Increases Efficiency under Light Loads, Frequency Spread Spectrum, Multi-Phase Capability, Zero-Delay PWM Control
Zero-Delay PWM QFN-17 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4340a-aec1.html
MPQ2243-AEC1
6V、3A、周波数設定可能な同期整流降圧型コンバータ、AEC-Q100認定
MPSから購入 2.7 6 3 0.042 0.606 2200 Power Good (PG) Indicator, Thermal Shutdown
Cycle-by-Cycle OCP, Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP), VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)
Current Mode QFN-9 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2243-aec1.html
MPQ5472-AEC1
完全統合型、16V、12A x 2、パラレルモード付きデュアル出力降圧型コンバータ、450mA LDO、I2Cインタフェース、柔軟なシステム構成、AEC-Q100認定
MPSから購入 3 16 2 x 12A 2.8 2000
1% Output Voltage Accuracy, OCP, UVP, OVP, and Thermal Shutdown Protection, One 450mA, VOUT-Adjustable LDO Regulator, Open-Drain PG Indication and General Status Interrupt, Remote Voltage Sense
Bucks 1/2 Support Up to 24A Peak Current in Dual-Phase, Single-Output Mode, I2C-Configurable VREF with Slew Rate Control , MTP Memory Soft Start/Soft Shutdown and Delay with MPS-Patented FLEX-Timer Sequence Control, Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C, VOUT, IOUT, and TJ Monitoring via the I2C
COT Control QFN-26 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq5472-aec1.html
MPQ3524-AEC1
MPSafe
20V、0.5A~4Aのピーク、超小型、低自己消費電流、同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 3.3 20 4 0.02 0.8 2200
Configurable Frequency, Frequency Spread Spectrum Modulation, Power Good Output
Advanced Asynchronous Modulation (AAM) Mode, OCP with Hiccup Mode
Current Mode QFN-12 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq3524-aec1.html
MPQ2244-AEC1
6V, 4A, Configurable-Frequency Synchronous Buck Converter, AEC-Q100 Qualified
MPSから購入 2.7 6 4 0.042 0.606 2200 Power Good (PG) Indicator, Thermal Shutdown
Cycle-by-Cycle OCP, Selectable AAM Mode or FCCM, Short-Circuit Protection (SCP), VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)
Current Mode QFN-9 (2x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2244-aec1.html
MPQ4420H-AEC1

High Efficiency 2A, 36V, Synchronous Step-Down Converter with PG and Ext.Sync

MPSから購入 4 36 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4420h-aec1.html
MPQ4570-AEC1

3A, 4.5V-55V Input, Frequency Programmable, Fully Integrated Synchronous, Step-Down Converter

MPSから購入 4.5 55 3 0.45 1 0
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, External Frequency Sync Current Mode TSSOP-20EP Automotive 1 0 https://www.monolithicpower.com/jp/mpq4570-aec1.html
MPQ4470-AEC1

高効率、高速過渡、5A、36V、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4470-aec1.html
MPQ4470A-AEC1

高効率、高速過渡応答、5A、36V、同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.5 36 5 0.5 0.815 1000
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency COT Control QFN-20 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4470a-aec1.html
MPQ2459-AEC1

AEC-Q100認定済み、0.5A、55V、480kHz、ステップダウンコンバータ

MPSから購入 4.5 55 0.5 0.73 0.812 480 Integrated 1W VCONN Switch TSOT23-6 Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq2459-aec1.html
MPQ4420-AEC1

パワーグッドおよび外部同期付き、車載グレード、高効率、2A、最大36V、同期整流ステップダウンコンバータ

MPSから購入 4 30 2 0.5 0.792 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4420-aec1.html
MPQ4420A-AEC1

パワーグッドおよび外部同期付き、AEC1車載グレード、高効率、2A、36V、強制CCMモード、同期整流ステップダウンコンバータ

MPSから購入 4 36 2 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-30v-to-48v/mpq4420a-aec1.html
MPQ4423A-AEC1

AEC1 車載グレード、高効率、強制CCMモード、3A、36V、同期整流ステップダウンコンバータ、PGおよびExt.Sync付き

MPSから購入 4 36 3 0.6 0.79 410
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
External Frequency Sync Current Mode QFN-8 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq4423a-aec1.html
MPQ2288-AEC1
MPSafe
6V, 16A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
MPSから購入 2.7 6 16 4000 Frequency Spread Spectrum, Power Good (PG) Indicator
Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Soft Start and Soft Shutdown
Zero-Delay PWM QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2288-aec1.html
MPQ2287-AEC1
MPSafe

6V、14A、設定可能な、高周波、ZDP™ 付き同期整流降圧型コンバータ、AEC-Q100認定

MPSから購入 2.7 6 14 4000 Frequency Spread Spectrum, Power Good (PG) Indicator
Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Soft Start and Soft Shutdown
Zero-Delay PWM QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2287-aec1.html
MPQ8880A-AEC1

60V、4.5A、高効率、デジタル、設定可能、PMBusインタフェース付き同期整流ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4 60 4.5 0.093, 0.008 0 to 1.5345 2200
Low-Dropout (LDO) Mode, Output OVP, UVP, OCP, and OTP, Power Good (PG) and Fault Indication, Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
97.5% Peak Efficiency, Can be Paralleled with Up to 4 Phases, Cyclic Redundancy Check (CRC) for MTP Integrity, FSS for Low EMI, Supports PD EPR 240W and AVS
Current Mode QFN-20 (4x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq8880a.html
MPQ2283-AEC1
MPSafe

6V、6A、設定可能な高周波、 ZDP付き同期整流降圧型コンバータ、AEC-Q100認定済み

MPSから購入 2.7 6 6 4000 Frequency Spread Spectrum, Power Good (PG) Indicator
Discontinuous Conduction Mode (DCM), Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP)
Zero-Delay PWM QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2283-aec1.html
MPQ4334-AEC1
MPSafe

36V、0.5A~4A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定済み

MPSから購入 3 36 4 0.02 0.8 2500
Frequency Spread Spectrum, Power Good Output, Thermal Shutdown
Fixed Output Options, OCP with Hiccup Mode, Optimized for Low EMC/EMI, Synchronizable to an External Clock
Current Mode QFN-12 (2x3), QFN-12 (3x4), QFN-14 (2.5x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4334-aec1.html
MPQ29261-AEC1

2ビットVID付き、18A、同期整流ステップダウンコンバータ、AEC-Q100認定済み

4.5 22 18 0.19 800
Over-Current Limit (OCL), Over-Voltage Protection (OVP), Soft Start, Thermal Shutdown, Under-Voltage Protection (UVP), Wettable Flank QFN Option
Adjustable Current Limit, IMON, Output Discharge, Remote Differential Sense, Selectable Load Line
COT Control QFN-19 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq29261-aec1.html
MPQ2211-AEC1
MPSafe

6V, 12A, 2.2MHz, Configurable Current Limit, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPSから購入 3 6 12 0.65 0.5 2200
Power Good (PG) Indicator, Pulse-Skip Mode (PSM) at Light Loads
2.2MHz Switching Frequency in FCCM, Output OVP, Over-Current Protection (OCP), Under-Voltage Protection (UVP)
COT Control LGA-19 (3x3.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2211-aec1.html
MPQ2284-AEC1
MPSafe

6V、8A、設定可能、高周波、ZDP付き同期整流降圧型コンバータ、AEC-Q100認定済み

MPSから購入 2.7 6 8 4000 Frequency Spread Spectrum, Power Good (PG) Indicator
Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Soft Start and Soft Shutdown
Zero-Delay PWM QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2284-aec1.html
MPQ2177F-AEC1
MPSafe
6V、1A、2.5MHz、AAMモード、パワーグッドとソフトスタート付き同期整流ステップダウンコンバータ、AEC-Q100認定
MPSから購入 2.5 6 1 0.021 0.6 2800 External Soft Start, Power Good (PG) AAM Mode, Output Discharge, OVP and SCP with Hiccup Mode COT Control Automotive 1 0 https://www.monolithicpower.com/jp/mpq2177f-aec1.html
MPQ2176-AEC1
MPSafe

5.5V、4A~6A、2.2MHz、同期整流ステップダウンコンバータ、AEC-Q100 認定済み

MPSから購入 2.4 5.5 6 0.015 (AAM mode), 0.5 (FCCM) 0.4 2700 Frequency Spread Spectrum, Power Good (PG) Indicator
Constant Switching Frequency in Steady State (FCCM), Output OVP, Short-Circuit Protection (SCP)
COT Control QFN-7 (1.5x2.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2176-aec1.html
MPQ2285-AEC1
MPSafe

6V, 10A, Configurable, High-Frequency, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified

MPSから購入 2.7 6 10 4000 Frequency Spread Spectrum, Power Good (PG) Indicator
Forced Continuous Conduction Mode (FCCM), Output OVP, Over-Current Protection (OCP), Short-Circuit Protection (SCP), Soft Start and Soft Shutdown
Zero-Delay PWM QFN-18 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2285-aec1.html
MPQ70160FS-AEC1
MPSafe

MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

MPSから購入 2.7 5.5 4 20 2200 Integrated 1W VCONN Switch
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
TQFN-32 (5x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq70160fs-aec1.html
MPQ4583-AEC1

90V, 3.5A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified

MPSから購入 4.5 90 3.5 0.009 0.8 400
Internal Loop Compensation and Soft Start, Power Good Indication, Selectable PSM/FCCM
9µA Quiescent Current, Frequency Dithering, VOUT Discharge during Output OVP and EN Shutdown
Current Mode QFN-19 (3x5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4583-aec1.html
MPQ2176A-AEC1
MPSafe

5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified

MPSから購入 2.4 5.5 6 0.015 (AAM mode), 0.5 (FCCM) 0.4 2700 Frequency Spread Spectrum, Power Good (PG) Indicator
Constant Switching Frequency in Steady State (FCCM), Output OVP, Short-Circuit Protection (SCP)
COT Control TLGA-13 (2x2.5) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2176a-aec1.html
MPQ9841A-AEC1
MPSafe

36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified

MPSから購入 3.3 36 1 0.014 0.8 2500
External Soft Start, FCCM and AAM Mode, Power Good (PG), Synchronous
Hiccup Mode, Low-Dropout (LDO) Mode, Over-Current Protection (OCP)
Current Mode QFN-16 (3x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq9841a-aec1.html
MPQ4559-AEC1

55V、1.5A、2MHz (調整) AEC-Q100認定済みの産業用グレードの降圧コンバータ

3.8 55 1.5 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4559-aec1.html
MPQ4558-AEC1

軽負荷高効率、1A、2MHz、55V、ステップダウンコンバータ

3.8 55 1 0.14 0.8 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4558-aec1.html
MPQ4560-AEC1

2A、2MHz、55V、ステップダウンコンバータ

3.8 55 2 0.14 0.797 2000 Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/mpq4560-aec1.html
MPQ4488-AEC1

プログラム可能な周波数とスペクトラム拡散オプション、車載用 DCPとType-C 5V@3A DFPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488-aec1.html
MPQ2171-AEC1

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

2.5 5.5 1 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/mpq2171-aec1.html
MPQ2143-AEC1

AEC1-Automotive Grade, 3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step-Down Switcher

MPSから購入 2.5 5.5 3 0.04 0.6 1200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
100% Duty Cycle, Output Discharge/Soft Stop COT Control TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/mpq2143-aec1.html
MPQ2172-AEC1

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

MPSから購入 2.5 5.5 2 520 0.6 2600 Light-Load Efficiency, Power Good (PG) 100% Duty Cycle COT Control TSOT23-8 Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2172-aec1.html
MPQ4561-AEC1

1.5A、2MHz、55Vステップダウンコンバータ

MPSから購入 3.8 55 1.5 0.14 0.795 2000 External Soft Start, Light-Load Efficiency Configurable Frequency Current Mode QFN-10 (3x3) Automotive 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-48v/mpq4561-aec1.html
Load More 他の該当製品型番はありません