- MPQ4384-AEC1
MPQ4384-AEC1
36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
Session textval
Session Titefor popup
- 入力電圧(最小) (V)3.3
- 入力電圧 (最大) (V)36
- Iout (max) (A)18
- Iq (typ) (mA)0.009
- Vfb (V)0.8
- fsw(最大)(kHz)2500
- Control ModeZDP Control
- パッケージ(mm)TQFN-32 (5x6)
- グレードAutomotive
The MPQ4384-AEC1 is a configurable-frequency (200kHz to 2.5MHz), synchronous step-down switching regulator with an integrated, internal high-side MOSFET (HS-FET) and low-side MOSFET (LS-FET). It provides a highly efficient, 12A to 18A output current (IOUT) with fixed-frequency, Zero-Delay pulse-width modulation (PWM) (ZDPTM) control for an optimal transient response.
The wide 3.3V to 36V input voltage (VIN) range accommodates a variety of step-down applications in the automotive environment. A 1.5μA shutdown-mode quiescent current (IQ) allows the MPQ4384-AEC1 to be used in battery-powered applications.
High power conversion efficiency across a wide load range is achieved by scaling down the switching frequency (fSW) under light-load conditions to reduce switching and gate driver losses. An open-drain power good (PG) signal indicates whether the output is within 95% to 105% of its nominal voltage.
Frequency foldback helps prevent inductor current (IL) runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation. A high duty cycle and low-dropout (LDO) mode are provided for automotive cold-crank conditions.
The MPQ4384-AEC1 is available in a TQFN-32 (5mmx6mm) package with wettable flanks. It is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Designed for Automotive Transients:
- 3.3V to 36V Input Voltage (VIN) Range
- Low-Dropout (LDO) Mode with Soft Recovery
- Available in AEC-Q100 Grade 1
- Highly Scalable Family:
- 12A to 18A Output Current (IOUT) Versions in Pin-Compatible Family
- Multi-Phase Capable Up to 8 Phases
- Designed for High Performance and Reduced Component Overhead:
- Zero-Delay Pulse-Width Modulation (PWM) (ZDPTM) Control for Extremely Fast Transient Response and Fewer External Capacitors
- ±0.5% Output Accuracy, ±1% Power Good (PG) Accuracy
- Fixed or Adjustable Output Voltage (VOUT) Options
- Fixed Output: 0.8V, 1V, 1.2V, 1.8V, 2.5V, 3.3V, 3.8V, or 5V
- Adjustable Output Voltage (VOUT) Up to 13V
- Output Discharge from SW to GND
- 25ns Minimum On Time to Allow High Conversion Ratio
- High Efficiency for Increased Battery Life and Improved Thermals:
- 14μA Standby Current
- Advanced Asynchronous Modulation (AAM) Mode Increases Efficiency under Light Loads
- Integrated, Low-Resistance High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET)
- Thin QFN Package to Facilitate Top-Side Cooling
- Optimized for Low EMC/EMI:
- 200kHz to 2.5MHz Configurable Switching Frequency (fSW)
- Symmetric VIN Pinout Placement
- Low Noise at High Frequency Band Using Quiet-FETTM Advanced Switching Technology
- Frequency Spread Spectrum (FSS) Modulation
- Synchronizable to an External Clock
- CISPR 25 Class 5 Compliant
- MeshConnectTM Package in a TQFN-32 (5mmx6mm) Package with Wettable Flanks
- Functional Safety System Design Capability:
- MPSafeTM-Compatible: Functional Safety Supporting Document Available
入手可能な製品番号
MPQ4384GQJTE-xxxx-AEC1-Z MPQ4384GQJTE-xxxx-AEC1-P MPQ4384GQJTHE-xxxx-AEC1-Z MPQ4384GQJTHE-xxxx-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ4384-AEC1 Resources
-
APPLICATION
低電力の車載エクステリアおよびインテリア照明アプリケーション車載用LEDドライバが従来の電球に取って代わるにつれて、低電力のエクステリアおよびインテリア用照明システムの動作はますます進歩しています。エクステリア用照明には、方向指示器、サイド マーカー、リアコンビネーションランプ (RCL)、およびフォグランプが含まれます。インテリア用照明には、ボタンバックライト、インストルメントクラスタ、ドームおよびアンビエントライトなどがあります。エクステリアおよびインテリア用照明の低電力動作の改善によって、道路での安全性、高効率、そして耐久性のある重要な照明を実現しますが、これらのシステムには高度なレギュレータとマイクロコントローラも必要です。また、スケーラブルで、移動、可視性、可変強度に対する高度な機能を内蔵している必要があります。すべての車載アプリケーションと同様に、すべての照明システムも、厳しい熱要件、ISO26262安全規格、およびEMI規制に見合う必...
-
APPLICATION
ヘッドライトアプリケーションヘッドライトは、どんな車両においても最も重要な機能安全の1つです。新しい機能ではありませんが、現在、ほとんどの新しい自動車モデルにはLEDヘッドライトが搭載されており、明るさが増し、効率が向上し、ヘッドライトの寿命が長くなりました。そしてもちろん、あらゆる車載アプリケーションと同様に、ヘッドライトの設計は、厳格な熱要件、ISO26262安全規格、およびEMI規制を満たす必要があります。 そのため、MPSではAEC-Q100認定製品の広範な製品ラインアップを提供しています。MPSの非常に効率的で柔軟なライティングソリューションには、ステップアップコンバータ、降圧、昇圧、および昇降圧LEDドライバが含まれます。これらの車載グレードの製品は、最高レベルの安全性と性能を提供すると同時に、市場投入までの時間を短縮します。 MPSの信頼性とコスト効率の高い製品は、次世代の車載用ヘッ...
-
APPLICATION
すべてのLEDライティングアプリケーション車載用LED照明システムは、ヘッドライト、車内照明、テールライト、小型照明、LEDピクセルライトコントローラ、およびDC/DC LEDドライバで構成されています。フレキシブルな制御、生き生きとした動き、エネルギー効率、電源供給、制御、検知、駆動、および通信を集約したよりいっそう動的で正確なLED照明は、さらに複雑になっています。これらの先進的な機能には、それぞれのパワーステージ、通信インタフェースおよびマイクロコントローラにまたがるスケーラブルなヘッドライトシステムとともに、LED電流および個々のLEDの信頼性の高い制御が必要です。近年のLED照明システムは、ISO26262安全基準およびEMC規制に準拠すると同時に、ヒステリシス制御、サーマルシャットダウン、および過電流保護のような保護機能も搭載しています。 MPSの車載グレード製品には、LEDドライバ、電源モジュール、ステップダウ...
-
APPLICATION
セントラルゲートウェイアプリケーション自動車は最先端の機能を実現するためにECUネットワークを搭載し続けているため、車載セントラルゲートウェイは複数のプロトコル (例: CAN、FlexRay、LIN、イーサネット、およびISO-9141) 間のデータ伝送を橋渡しし管理するための中心的な役割を果たしています。セントラルゲートウェイは車両の異なる機能ドメイン間のコミュニケーションに対応するプロトコル間の可搬性と同時に、ECUネットワーク間の物理的な絶縁を実現します。これらの機能はサイバーセキュリティや急成長するIoT、SOTA (Software Over-the-Air) 、およびカーシェアリングなどにとっては必須です。近年のセントラルゲートウェイコントローラは著しい処理電力とセキュリティが必要となっており、ISO26262の安全基準やEMC規制にも見合う必要があります。 MPSの電源ソリューションにおける広範な製品ポー...
-
APPLICATION
ディスプレイ (ナビゲーション、ヘッドアップ、クラスター)アプリケーションセンターディスプレイ、ヘッドアップディスプレイ (HUD)、計器のインストルメントクラスタを含む自動車用ディスプレイは、重要な情報とインタラクティブなコンテンツを運転手に表示します。センターインフォメーションディスプレイはヘッドユニットに接続されており、ナビゲーションやその他の車内インフォテインメントの制御を提供します。車載のHUDと計器のインストルメントクラスタは、ドライバーに簡単に利用できる情報を提供します。HUDは、速度、温度、燃料レベルなど、目の高さのクラスタ・ディスプレイからの重要な指標も映します。これらの高度なディスプレイには、厳しい熱的条件、ISO26262安全基準、およびEMIの規制を満たすことに加えて、高効率の電源、簡単な機能統合、およびスケーラビリティが必要です。 MPSのパワーマネジメントソリューションの製品ラインには、ステップダウンとステップアップコンバータ、...
-
APPLICATION
ヘッドユニット (ミッドレンジ)アプリケーション自動車のヘッドユニット設計は、従来のハードウェアインタフェースから、さまざまな車内機能を提供する洗練されたインフォテインメントシステムへと進化しました。これらの機能には、ナビゲーション、ワイヤレス接続、乗員のエンタテインメント、ジェスチャー認識、音声制御などがあります。インフォテインメント機能に対するコンシューマの期待が高まり続ける中、メーカーはドライバーの気を散らすことを軽減したり、コネクテッド環境におけるサイバーセキュリティの脅威からの保護、充電およびデータ転送ニーズへの対応などの設計上の課題に直面しています。ミッドレンジ・ヘッドユニットは、ISO26262安全基準の順守とEMI軽減に加えて、費用対効果にすぐれたシンプルなテクノロジーを提供し、セントラルインタフェースの機能と性能を向上します。 MPSのすぐれた車載グレード部品の製品ラインには、低ドロップアウト (LDO) レギュ...
-
APPLICATION
ヘッドユニット (ハイエンド)アプリケーション車載用ヘッドユニット設計は、従来のハードウェアインタフェースから、さまざまな車内機能を提供する洗練されたインフォテインメントシステムへと進化しました。これらの機能には、ナビゲーション、ワイヤレス接続、乗員のエンタテインメント、ジェスチャー認識、音声制御などがあります。インフォテインメント機能に対するコンシューマの期待が高まり続ける中、メーカーはドライバーの気が散ることを軽減し、コネクテッド環境におけるサイバーセキュリティの脅威からの保護、充電およびデータ転送ニーズへの対応などの設計上の課題に直面しています。ハイエンドのヘッドユニットは、ISO26262安全規格の順守とEMI対策に加えて、直感的でシームレスな運転体験を実現する堅牢で最先端のテクノロジーを提供します。 MPSのパワーマネジメントソリューションには、ステップダウンとステップアップコンバータ、電源モジュール、低ドロップアウト...
-
APPLICATION
LIDARアプリケーションLiDAR (光による検知と側距) は、自動車の高度運転支援システム (ADAS) アプリケーションで急速に拡大している市場です。自律走行車の知覚感知はADAS技術の最先端機能であり、新しい車がレーダーとカメラおよびLiDARシステムを統合しながら発展し続けるでしょう。LiDARは、光パルスのリアルタイム測定を使用して、レーダーよりも高い帯域幅で周囲を認識します。LiDARを使用すると、範囲解像度と精度が向上し、ソリューションサイズが小さくなり、BOMサイズとコストが削減されます。しかし、これらの並外れた機能はまた、ISO26262安全基準の順守およびEMI軽減に加えて、より大きな技術的複雑さも強いられます。 MPSの車載グレード製品には、ステップダウンコンバータ、ステップアップコンバータ、昇圧コンバータ、降圧電源モジュール、低ドロップアウト (LDO)、監視回路、ウォッチドッグタイ...
-
APPLICATION
インフォテイメントシステムアプリケーション自動車の車載インフォテインメントシステムは、安全性とセキュリティ、および全体的な運転体験を向上させるために、ますますソフトウェア指向になりつつあります。現代の自動車は、運転情報と環境情報、乗員のエンタテインメント、ワイヤレス接続、ナビゲーションを一元化したインフォテインメントシステム・アーキテクチャに統合しています。しかし、高度な車載インフォテインメントシステムの台頭により、自動車設計者は、ISO26262安全規格およびEMI規制への準拠に加えて、先進運転支援システム (ADAS) や接続性および快適性の考慮など、システムの複雑さの増大にも直面しています。 MPSの車載用製品には、降圧 / 昇圧コンバータ、電源モジュール、低ドロップアウト (LDO) レギュレータ、USB給電ポート、ロードスイッチ、アナログスイッチ、PMIC、バックライト (WLED) ドライバ、ブラシ付きDCおよび...
-
APPLICATION
リアカメラ (オフバッテリー)アプリケーション後方確認カメラは、おそらく先進運転支援システム (ADAS) アプリケーションで使用される最もよく知られたカメラのサブシステムです。この機能は、ますます多くの車両に提供され期待されているため、これらのカメラシステムは高度な統合および高速データ処理を提供して、車両の背後にある可能性のある危険を正確かつリアルタイムでモニタし、情報を通常車内のヘッドユニットにあるLCDディスプレイに直接送れるようにする必要があります。消費者の安全と利便性を向上させるように設計されたこれらの高度な安全機能により、ISO26262安全基準への適合とEMI軽減に加え、設計の複雑さとエンジニアにとってのさらなる検討事項も増えます。 拡張できて信頼できる電源管理ソリューション一式には、パワーモジュール、降圧コンバータ、リニアレギュレータが含まれます。これらの車載グレードの部品は、厳しい温度およびEMI要件を満たすと...
-
APPLICATION
リアカメラ (同軸)アプリケーション後方確認カメラは、おそらく先進運転支援システム (ADAS) アプリケーションで使用される最もよく知られたカメラのサブシステムです。この機能は、ますます多くの車両に提供され、期待されているので、これらのカメラシステムは、高度な統合および高速データ処理を提供して、車両の背後にある可能性のある危険を正確かつリアルタイムでモニタし、情報を通常車内のヘッドユニットにあるLCDディスプレイに直接送れるようにする必要があります。消費者の安全と利便性を向上させるように設計されたこれらの高度な安全機能は、ISO26262安全基準への適合とEMI軽減に加え、設計の複雑さとエンジニアに対するさらなる考慮も追加します。 拡張できて信頼できる電源管理ソリューション一式には、電源モジュール、降圧コンバータ、リニアレギュレータが含まれます。これらの車載グレードの部品は、厳しい温度およびEMI要件を満たすと同時に...
-
APPLICATION
前方カメラ (オフバッテリー)アプリケーション前方カメラは先進運転支援システム (ADAS) アプリケーションにおいてより一層使用頻度の高いカメラのサブシステムとなってきています。より多くの車両において標準となってきているので、オフバッテリーのカメラシステムは、車線変更補助や衝突回避に加え、高度の機能集積と、車両の前方にあるかもしれない危険を正確およびリアルタイムに監視するための高速データ処理が必要です。ドライバーの安全性と利便性を改善する一方、これらの先進機能は設計の複雑さが増しており、さらにはISO26262の安全基準とEMCの規則に沿わなければなりません。 MPSの効率的で小型なパワーマネジメントソリューションは、電源モジュール、PMIC、ステップアップおよびステップダウンコンバータ、昇降圧コントローラ、ロードスイッチ、監視回路、リニアレギュレータ、およびターミネーションレギュレータを含みます。これらの車載グレードの製品は...
-
APPLICATION
フロントカメラ(同軸)アプリケーション -
APPLICATION
ワイヤレス充電アプリケーションワイヤレス車内充電は、新しい車両モデルでますます一般的な機能になりつつあります。スマートフォンやその他の携帯機器を、センターコンソールトレイなどの指定された場所に置くだけで充電できる機能は、機器を物理的に接続したりプラグを差し込んだりする必要がなく、利用者に便利な世界を提供します。充電はほとんどの自動車モデルで期待される標準になっており、これらの設計は効率を最適化すると同時に、EMCや温度規制などの自動車の厳しい安全基準を順守することを使命としています。ドライバーと乗客の快適性と利便性を確保するための各新機能により、設計が複雑になり、スペースがさらに貴重となっています。 MPSの高効率で拡張可能な品揃えには、AEC-Q100認定の降圧コンバータとリニアレギュレータが含まれます。これらの製品は、誘導性および共振性の両方のワイヤレス充電トポロジーに対応します。また、熱放散を最小限に抑え、...
-
APPLICATION
ドライバーモニタリングシステムアプリケーションドライバーモニタリングシステムは、自動車安全技術の最新点の一つです。総合的なヒューマンマシンインターフェース (HMI) の一部として、運転手モニタリングシステムはバイタルサインパラメータとドライバーの注意力を追跡し、ドライバーが車両を運転できない場合に支援します。もちろん、高度な新機能によって設計が複雑になり、エンジニアにとってはさらなる考慮事項が必要になります。安全性は常に最優先事項であるため、これらの部品は厳格なEMIおよび温度要件を満たさなければなりません。これにより、消費者およびメーカーは、運転者の気を散らすことを最小限に抑えながら、快適性および利便性の向上に自信が持てるようになります。 EMCの最もすぐれた車載用ソリューション・カタログには、電源モジュール、PMIC、ステップダウンコンバータ、リニアレギュレータなどがあります。これらの製品は、トップクラスの柔軟性と効率性を...
-
APPLICATION
360°サラウンドビューカメラアプリケーション360°サラウンドビューカメラは、車の全景図を提供し、通常はキャビンのヘッドユニットにあるLCDディスプレイに直接表示することで、ドライバーの死角をなくします。この画像は、車両の周囲に配置された複数のカメラ (通常は少なくとも4つ) から作成された合成です。バックアップカメラからの進化の次のステップと考えられることもありますが、360°サラウンドビューカメラシステムは、消費者の安全性と利便性を向上させるために先進運転支援 (ADAS) 機能がますます多くの新しい車両に追加されるにつれて、人気が高まっています。これらのサラウンドビューカメラシステムは、車線逸脱や衝突警告、移動物体検出、交通標識認識などの最先端の安全機能を有効にするために、高度な集積と高速データ処理を提供する必要があります。これらの高度な新機能により、ISO26262安全規格への準拠とEMI緩和に加えて、設計が...
-
APPLICATION
センサフュージョン・ドメインコントローラアプリケーション知覚感知システムは、新車で提供される一般的なADASとなり、新車がレーダーとカメラ、さらにはLIDARシステムを統合するにつれて、今後も拡大し続けるでしょう。しかし、これらのセンサにはそれぞれ強みと限界があるため、センサフュージョンが登場します。自動車のすべての知覚感知システムからの入力を組み合わせることによって、ドライバーには、車両周辺の物体や潜在的な危険を正確に検出するための可能な限りベストな情報が提供されます。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 信頼性の高い車載グレードの電源管理ソリューションの製品ラインには、電源モジュール、降圧コンバータ、リニアレギュレータなどがあります。これらの部品は、最小のパッケージサイズで最高の効率と性能が得られるように設計されており、EMIを最小限に抑え...
-
APPLICATION
テレマティクス / ECALLアプリケーションテレマティクスおよびeCallシステムは、状態を監視することで車両の安全性を向上させ、衝突の際にはその事故の緊急対応車に直接警告を上げることで、ドライバーを助けます。この車載ツールはロードサービスとの連絡や緊急通話と同様に、車両診断を測定し、車両追跡などの利点をもたらします。もちろん、新たな機能によって設計の複雑さが増します。そしてすべての自動車部品とともに、車載グレードの製品は厳格なEMIと熱要件に見合わねばなりません。コンシューマと自動車メーカーは、安全でありなおかつドライバーの注意力の欠如が最小限に抑えられることで、快適さと利便性に確信をもてるのです。 MPSのパワーマネジメントソリューションの広範なポートフォリオは、電源モジュール、ステップダウンおよびステップアップコンバータ、LDOおよびリニアレギュレータ、クラスDオーディオアンプを含みます。これらの信頼性の高い製品は要求の厳し...
-
APPLICATION
77GHZレーダーアプリケーション77GHzレーダーは、自動車の高度運転者支援システム (ADAS) アプリケーションとして急速に普及しつつあります。知覚感知システムはADAS技術の中で成長している市場であり、新しい自動車がレーダーとカメラ、さらにはLIDARシステムを統合しながら拡大し続けるでしょう。車載画像レーダーは、車両周辺の物体または潜在的な危険を感知する追加の方法として使用されます。77GHzレーダーは、従来の24GHzレーダーよりも広い帯域幅を提供することによって改善されたものであり、より広い幅の分解能と正確さを可能にします。また、周波数が高くなると、アプリケーションで使用されるセンサが小さくなるので、より小さなトータルソリューションサイズが可能になります。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 MPSのトップク...
-
PRODUCT CATEGORY
ステップダウンコンバータ製品カテゴリ -
PRODUCT
MPQ81811-AEC1製品2ビットVID付き、26V、8A、低IQ、同期整流、降圧型コンバータ
-
PRODUCT
MPQ4331-AEC1製品36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1製品36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1製品90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成