パワーマネジメントIC (PMIC)

柔軟な設計
広い入力電圧範囲
デジタルインタフェース
ADC内蔵
プログラミングの柔軟性
ワンタイムプログラマブル (OTP)
マルチタイムプログラマブル (MTP)
設計をシンプルに
小さなパッケージに
最大限集積

MPSのPMICとマルチ出力製品ファミリには、降圧、昇圧、昇降圧、電子ヒューズ、ロードスイッチ、およびリニアレギュレータがあります。MPSのPMICソリューションは、3.3V、5V、12V、およびそれ以上の電圧のアプリケーションに対応します。モノリシックのアプローチを活用することで、多くのICブロックや機能が集積され、FPGA、インフォテインメント、SSD、アクセスポイント、DSL、セットトップボックス、DIMM、および白物家電のようなシステム内の複数のレールをサポートします。

MPSのPMICは、OTP / MTPメモリ同様、搭載されているシステム電源シーケンスおよびI2CとPMBusを介したデジタルプログラミング機能によって、簡単に複数の電源レールを管理できます。開発中はシステム要件は変わる可能性がありますが、MPSの開発 / 評価キット (EVKT / PKT) を使えば、MPSの製品を簡単に評価し、プログラミングで変更し、タイムリーに仕様を決めることができます。また、MPSのPMICにはマルチフェーズ (並列) 機能があり、設計に拡張性を与え、BOMの部品数を最小減にします。

PMIC 関連ビデオ

PLCモジュールの電源バックアップ用統合型PMIC: MP5493
堅牢な停電管理用の効率的なエネルギーバックアップ
参照表示列
ステータス
MPS在庫状況
Regulated Outputs
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
パッケージ(mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw(最大)(kHz)
Special Features
Step-Down Converter Current (A)
Step-Up Converter Current (A)
LDO Current (A)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Vfb (V)
PG
SS
グレード
MPSafe
MPL
Product URL
Regulated Outputs
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
パッケージ(mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw(最大)(kHz)
Special Features
Step-Down Converter Current (A)
Step-Up Converter Current (A)
LDO Current (A)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Vfb (V)
PG
SS
グレード
MPS
1
2
3
4
5
6
7
8
9
BGA-113L (5.55x9)
CSP-12 (1.2x1.6)
CSP-12 (1.4x1.8)
LGA-33 (7x7)
QFN-10 (1.4x1.8)
QFN-12 (2x2)
QFN-16 (2.5x3.2)
QFN-16 (3x3)
QFN-18 (2.5x3.5)
QFN-18 (2x3)
QFN-20 (3x4)
QFN-21 (3x4)
QFN-22 (3x4)
QFN-25 (4x4)
QFN-26 (3.5x4.5)
QFN-26 (4x4)
QFN-26 (5x5)
QFN-28 (4x4)
QFN-28 (4x5)
QFN-30 (5x5)
QFN-32 (5x5)
QFN-35 (5x5)
QFN-35L (5x5)
QFN-37 (5x6)
QFN-40 (5x5)
QFN-41 (5x5)
SOIC-16
TQFN-28 (3x4)
TQFN-32 (5x5)
TSOT23-8
TSSOP-20F
UTQFN-20 (2.5x3.0)
WLCSP-36 (3x4.25)
WLCSP-38 (2.7x3.1)
WLCSP-72 (3.4x3.75)
0
1
0
1
2
3
4
5
6
0
1
0
1
2
0
1
2
3
5
10-Bit Configurable DAC Current
100% Duty Cycle
180° Phase-Shifted Operation
2-Time Programmable MTP
3 Selectable LDO Output Voltages
3-Time Programmable MTP
4-Channel Accurate Current Source
4-Channel Configurable, Accurate Current Source
4-Channel Configurable, Accurate EML Bias Voltage
4-Channel MPD Measurements
5A Valley Current Limit during Buck Release
6 Independent GPO Output Channels
6-Channel GPIO
7 Selectable Buck Output Voltages
7 Selectable Output Voltages
ALERT Indication
Accurate Current Sense and Dedicated Power Disable
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring via the I2C/I3C
Adaptive COT for Ultra-Fast Transient Response
Adjustable Current Limit via the I2C
Adjustable Frequency and Current Limit
Adjustable Frequency and Current Limit via the I2C
Adjustable Frequency and Current Limit via the I2C/I3C
Adjustable PFL Threshold and Delay
Adjustable Switching Frequency
Back-Up Capacitor Health Test
Bidirectional Converter for Supercapacitor Charger and Boost
Bidirectional Power-Sharing Converter
Boost Charge Mode and Buck Release Mode Auto-Alternating via System Voltage Regulation
Buck 2/3 Supports Up to 4A Continuous Current in Dual Phase
Buck 4/5 Supports Up to 6A Continuous Current in Dual Phase
Buck Output Discharge
Bucks 1/2 Support up to 12A of Continuous Current in Dual-Phase Mode
COT Control for Steady-State Operation in Buck Release Mode with Configurable fSW
Configurable Boost Charging Current
Configurable Current Limit
Configurable Current Source Slew Rate
Configurable Frequency
Configurable I2C Slave Address via the MTP
Configurable Input Brownout
Configurable Output Voltage
Configurable Sequencing
Configurable Slave Address via the MTP
Configurable Slew Rate Control
Configurable Soft Start
Configurable Soft-Start Time
Configurable Start-Up Delay Time
Configurable Start-Up/Shutdown Sequence
Configurable Switching Frequency
Configurable UVLO
Current Limiting
Current Monitoring
Current Source Output Short Protection
Differential Output Voltage Remote Sense
Digital I2C Interface for Status Monitoring, Parameter Configuration, and Operation Control
Digitally Adjustable
EMI Reduction Technique
EN Control for USB
Enable (EN)
External Frequency Sync
External Voltage Monitor
Fast Load Transient Response
Fault Indication for USB
Fixed Output
Fixed Output Voltage Options
Flexible Enable via the I2C
Flexible Enable via the I2C and EN1 Pin
Forced Continuous Conduction Mode (FCCM)
Four High-Efficiency Step-Down Regulators
Frequency Spread Spectrum
Fully Compliant with I2C and I3C Specifications
Health Monitoring for CSTRG
High Accuracy on Capacitor Health Test
High-Accuracy 12-Bit ADC
I2C Interface
I2C-Configurable Forced PWM or Auto PFM/PWM Mode
I2C-Configurable VREF with Slew Rate Control
I2C/I3C-Configurable Output Voltage with Slew Rate Control
Input Current Limit
Input Early Warning for VIN
Input Failure Indication
Input OVP
Input Power Failure Indication
Inrush Current Limiting
Integrated Bootstrap Capacitor
Integrated Linear Regulators
Internal Soft Start
JEDEC PMIC5020 Power Management IC Specification Rev 1.0 Compliant
JEDEC PMIC5030 Power Management IC Specification Rev. 1.0 Compliant
JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant
LDO Mode
Load Shedding
Low RDS(ON) and High Efficiency
MTP-Configurable Soft Start (SS)/Soft Shutdown and Delay
Multi-Page One-Time Programmable (MOTP) Memory
OCP with Hiccup Mode
OCP, UVP, UVLO, Thermal Shutdown, and OVP
OTP Memory
OVP/UVP with Hiccup Mode
Open-Drain Power Good (PG) Indication and General Status Interrupt
Open-Drain Power Good (PG) Indicator
Output Discharge
Output Discharge for the Disabled ID Pin
Output Disconnect
Output Line Drop Compensation
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Parallel Capability for Buck
Parallel Mode
Parallel Operation
Power Disable Function
Power Good Output
Pre-Biased Start-Up
Proprietary Switching Loss Reduction Technique
Protected Memory and Registers
Pulse-Width Modulation (PWM)
Remote Sense
Reverse Blocking at Input Side to Prevent Current Leakage
Reverse-Current Blocking
Reverse-Current Protection
SCP for Both Load Side and Energy Storage Side
Selectable Mode
Selectable Output Voltage
Selectable PFM/PWM Mode
Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit
Selectable Pulse-Frequency Modulation (PFM) Mode
Selectable Reverse-Current Blocking
Selectable Standalone Mode or Power-Sharing Mode
Short EN On/Off Delay
Short-Circuit Protection
Short-Circuit Protection at Both Load Side and Energy Storage Side
Start-Up Reset
Supports CDP Mode
Supports DCP Scheme
Supports USB Type-C 5V @ 3A DFP Mode
Synchronous or Non-Synchronous Operation
Thermal Shutdown
Thermal Warning
USB Output Discharge
Ultra-Low IQ
Under-Voltage Lockout (UVLO)
Under-Voltage Protection (UVP)
Up to 36V Configurable Storage Voltage
Variable Frequency Control
Voltage Tracking
Wide 4V to 16V Input Voltage Range
±1% Reference Accuracy at 0°C to 85°C
0.3
0.6
1.5, 1.5
2, 2
2, 2, 2, 2
2, 2.5, 4.5, 4.5
2.5
2.5, 2.5
2.5, 3.5
3
3, 1
3, 2, 3, 2
3, 3
3, 3, 2, 2
3, 3, 4, 4, 1, 1
4
4, 2, 4, 2
4, 4, 3, 3, 1, 1
4, 4, 4, 4
4.5, 2.5, 4, 2
4.5, 2.5, 4.5, 2
5
5, 5, 2
6
6, 2, 2, 3, 3
6, 6
6, 6, 2
6, 6, 6, 6
7
8.5, 8.5, 10, 3
0
0.1 to 0.8
0.5
0.5 to 2
0.54
2
5
6
up to 0.5
up to 0.96
0
0.01/0.3/0.3/0.3/0.3
0.02/0.025
0.05/0.05
0.06
0.06/0.06
0.07
0.1
0.25
0.3
0.3/0.3
0.4/0.4
0.5
0.7
いいえ
はい
External
Internal
Automotive
カタログ
Industrial
Is MPSafe Has MPL Product URL
     
MP5417

4個の降圧型コンバータ、2個のLDO、PFI、I2Cインタフェース用入力電圧監視機能および2個のGPIOピン搭載、2.8~5.5V、パワーマネジメントIC

8 2.8 5.5 QFN-28 (4x4) 4 0 2 2500 I2C Interface, OTP Memory 4, 2, 4, 2 0.3/0.3 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5417.html
MP5413

4個の降圧型コンバータおよび2個のLDO内蔵、I2Cインタフェースおよび2つのGPOピン付き、2.7V~5.5V、パワーマネジメントIC

8 2.7 5.5 WLCSP-38 (2.7x3.1) 4 0 2 0.1 2500 I2C Interface, OTP Memory 3, 2, 3, 2 0.3/0.3 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5413.html
MPQ8895

DDR5用I2C / I3Cインタフェース付き、12V、6A、クワッド、降圧型PMIC

4 4.25 15 6, 6, 6, 6 QFN-35L (5x5) 4 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up, Selectable PFM/PWM Mode
6, 6, 6, 6 0.05/0.05 1.1, 1.1, 1.1, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mpq8895.html
MP5415

2.8V~5.5V、4つの降圧型コンバータ (2A / 2A / 2A / 2A) 内蔵、5つのLDO、I2CおよびOTPによる柔軟なシステム設定可能なパワーマネジメントIC

9 2.8 5.5 2 QFN-28 (4x4) 0 4 0 0 5 0.5 2500
100% Duty Cycle, Configurable Current Limit, Configurable Frequency, Configurable Output Voltage, Configurable Soft Start, Configurable Start-Up/Shutdown Sequence, Flexible Enable via the I2C, I2C Interface, OTP Memory, Output Discharge, Selectable Mode
2, 2, 2, 2 0 0.3 1.4, 1.5, N/A, 3.3 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5415.html
MPQ7931-AEC1
MPSafe

MPSafe QM、5.5V、6個の降圧型コンバータを内蔵したPMIC、AEC-Q100認定

6 2.7 5.5 4 QFN-32 (5x5) 6 0 0 2000
ALERT Indication, Configurable Sequencing, OCP with Hiccup Mode, OVP/UVP with Hiccup Mode, Power Good Output
3, 3, 4, 4, 1, 1 はい Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/mpq7931-aec1.html
MPQ5476

I2Cテレメトリと柔軟なシステム構成が可能、12V、6A、機能集積型クワッド出力PMIC

4 5.75 15 6 QFN-35 (5x5) 4 0 0 3.1 500, 750, 1000, 1250 via Memory I2C Interface 6 Output Voltage from 0.5V to 2.75V with 10mV/Step はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mpq5476.html
MP5431C

I2C / I3Cインタフェース付き、DDR5クライアントオーバークロックDIMM PMIC

3 4.25 5.5 6, 6, 2 TQFN-28 (3x4) 3 2 2000
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring via the I2C/I3C, Adjustable Frequency and Current Limit via the I2C/I3C , Configurable I2C Slave Address via the MTP, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indicator, Pre-Biased Start-Up, Selectable PFM/PWM Mode
6, 6, 2 0.06 1.1, 1.1, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5431c.html
MPQ8894

DDR5用I2C / I3Cインタフェース付き、12V、4A、クワッド降圧型PMIC

4 4.25 15 4, 4, 4, 4 QFN-35L (5x5) 4 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up, Selectable PFM/PWM Mode
4, 4, 4, 4 0.05/0.05 1.1, 1.1, 1.1, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mpq8894.html
MPQ8895F
DDR5用I2C / I3Cインタフェース付き、12V、パワーマネジメントIC
4 4.25 15 6, 6, 6, 6 QFN-35L (5x5) 4 2 1250
±1% Reference Accuracy at 0°C to 85°C, Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, Open-Drain Power Good (PG) Indication and General Status Interrupt, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Pre-Biased Start-Up, Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
6, 6, 6, 6 0.05/0.05 1.1, 1.1, 1.1, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mpq8895f.html
MP5477
I2C経由の柔軟なシステム設定可能、5個の降圧型コンバータ (6A / 3A / 3A / 2A / 2A) および1個のLDO内蔵、4V~16V、パワーマネジメントIC
6 4 16 6 QFN-41 (5x5) 5 0 1 2000
Accurate Current Sense and Dedicated Power Disable, Adjustable Current Limit via the I2C, Buck 2/3 Supports Up to 4A Continuous Current in Dual Phase, Buck 4/5 Supports Up to 6A Continuous Current in Dual Phase, Configurable Slew Rate Control, Configurable Switching Frequency, Fast Load Transient Response, I2C-Configurable Forced PWM or Auto PFM/PWM Mode, Integrated Bootstrap Capacitor, Low RDS(ON) and High Efficiency, Wide 4V to 16V Input Voltage Range
6, 2, 2, 3, 3 0.7 1.2, 0.9, 1.8, 0.5, 1.05 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5477.html
MPQ8896
DDR5用I2C / I3Cインタフェース付き、12V、8.5A / 8.5A / 10A / 3A、パワーマネジメントIC
4 4.25 15 8.5, 8.5, 10, 3 QFN-35L (5x5) 4 2 0.09, 0.022 1250
Adaptive COT for Ultra-Fast Transient Response, Configurable Slave Address via the MTP, Fully Compliant with I2C and I3C Specifications, JEDEC PMIC5020 Power Management IC Specification Rev 1.0 Compliant, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up
8.5, 8.5, 10, 3 0.07 1.1, 1.1, 1.1, 1.8 はい Internal Industrial 1 0 https://www.monolithicpower.com/jp/products/mpq8896.html
MP5446

I2Cインタフェース付き、クワッドチャネル、ピーク電流6Aで2.7V~5.5V、降圧型コンバータとデュアルLDO内蔵PMIC

6 2.7 5.5 6 WLCSP-72 (3.4x3.75) 4 0 2 1 3000
Adaptive COT for Ultra-Fast Transient Response, I2C Interface, Integrated Bootstrap Capacitor, Parallel Mode, Remote Sense
6, 6, 6, 6 0.4/0.4 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5446.html
MP5446A

2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface

6 2.7 5.5 6 WLCSP-72 (3.4x3.75) 4 0 2 1 3000 Short EN On/Off Delay 6, 6, 6, 6 0.4/0.4 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5446a.html
MPQ8897

12V Power Management IC with I2C/I3C Interface for DDR5

6 4.25 15 7.5, 7.5, 7.5, 5, 7.5, 7.5 BGA-113L (5.55x9) 6 0 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC5030 Power Management IC Specification Rev. 1.0 Compliant, Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit
6 0 0.02/0.025 1.1, 1.1, 1.1, 1.8, 1.1, 1.1 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mpq8897.html
MP5519

2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse

1 2.65 14.1 6 QFN-25 (4x4) 1 1 1 1 1 1200
Boost Charge Mode and Buck Release Mode Auto-Alternating via System Voltage Regulation, COT Control for Steady-State Operation in Buck Release Mode with Configurable fSW, Digital I2C Interface for Status Monitoring, Parameter Configuration, and Operation Control, High Accuracy on Capacitor Health Test, Short-Circuit Protection at Both Load Side and Energy Storage Side
6 36 14.1 6 0.6 はい Internal, External カタログ 1 0 https://www.monolithicpower.com/jp/mp5519.html
MP5516N

Wide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse

1 2.65 16 6 QFN-25 (4x4) 1 1 1 1 1 1200
5A Valley Current Limit during Buck Release, Configurable Boost Charging Current, Reverse Blocking at Input Side to Prevent Current Leakage, Short-Circuit Protection at Both Load Side and Energy Storage Side, Up to 36V Configurable Storage Voltage
5 36 0.6 はい Internal, External カタログ 1 0 https://www.monolithicpower.com/jp/mp5516n.html
MP5431

DDR5 Client DIMM PMIC with I2C/I3C Interface

MPSから購入 3 4.25 5.5 5, 5, 2 TQFN-28 (3x4) 0 3 0 0 2 2000
Open-Drain Power Good (PG) Indicator, Over-Current Protection (OCP), Pre-Biased Start-Up, Pulse-Width Modulation (PWM), Selectable Pulse-Frequency Modulation (PFM) Mode
5, 5, 2 0.06/0.06 1.1, 1.1, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5431.html
MP5505A

SSDアプリケーション向け、7V、4A、高効率、蓄電および管理ユニット

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2 450
Input Current Limit, Reverse-Current Protection, Start-Up Reset
5 up to 0.5 30 6 5 0.5 0.79 はい External カタログ 1 0 https://www.monolithicpower.com/jp/mp5505a.html
MP5507E

電源バックアップ用、7V、3A、高効率、エネルギー管理IC

2 2.7 7 3 QFN-16 (2.5x3.2) 0 1 0 1 0 2 1200 Input Current Limit, Reverse-Current Protection 3 0.5 30 6 3 0.5 0.79 はい External カタログ 1 0 https://www.monolithicpower.com/jp/mp5507e.html
MP5416

I2CおよびOTP付き、高効率、4.5A / 4A / 2.5A / 2Aの4つのステップダウンコンバータと5個のLDO内蔵、5V、PMIC

9 2.8 5.5 2/2.5/4/4.5 QFN-28 (4x4) 0 4 0 0 5 0.35 2500 100% Duty Cycle, I2C Interface, OTP Memory, Output Discharge 4.5, 2.5, 4, 2 0.01/0.3/0.3/0.3/0.3 1.2/1.5/1.8/3.3 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5416.html
MP29373

露出パッド付きTSSOP20パッケージ、1.5A、23V、1.4MHz、非同期整流デュアル・ステップダウンコンバータ

2 4.75 23 1.5 TSSOP-20F 0 2 0 0 0 2.4 Configurable UVLO 1.5, 1.5 0.92 いいえ External カタログ 1 0 https://www.monolithicpower.com/jp/mp29373.html
MPQ4487-AEC1

プログラム可能な周波数とスペクトラム拡散オプション搭載、ENをサポートするデュアルUSB充電ポート、故障表示、車載用Type-C 5V@3A DFPモード付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 2200
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 いいえ Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4487-aec1.html
MP5408

スマートなデュアルUSB充電ポート付き、36V、6A、周波数プログラム可能、ステップダウンコンバータ

2 6 36 QFN-26 (5x5) 1 2200
EMI Reduction Technique, Fixed Output, Output Discharge, Output Line Drop Compensation, Supports DCP Scheme
6 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5408.html
MP5410

4個のSPDTスイッチ付き、低起動電圧昇圧型コンバータ

MPSから購入 5 1.8 5.5 QFN-16 (3x3) 0 0 0 1 0 0.028 Output Disconnect, Variable Frequency Control 0.1 to 0.8 0 1.23 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5410.html
MP5414

3Dメガネ用PMU

MPSから購入 7 1.8 5.5 QFN-28 (4x5) 0 0 0 1 1 0.028
Inrush Current Limiting, Output Disconnect, Variable Frequency Control
0.1 to 0.8 0.25 1.23 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5414.html
MP5512

エンタープライズ用PCIe / SAS SSDアプリケーション向け、18V、4.5A、高効率蓄電およびホットスワップ管理ユニット

MPSから購入 2 4 18 3 QFN-28 (4x5) 0 1 0 1 0 1 500
Current Monitoring, Input Early Warning for VIN, Input Failure Indication, Inrush Current Limiting, Reverse-Current Protection, Start-Up Reset
3 up to 0.96 0 40 18 3 0.96 0.8 はい External カタログ 1 0 https://www.monolithicpower.com/jp/mp5512.html
MP5402M

スマートデュアルUSB充電ポート付き、5A、36V、周波数選択可能、ステップダウンコンバータ

MPSから購入 2 7 36 QFN-26 (4x4) 0 0 1.6 Synchronous or Non-Synchronous Operation 2.5, 2.5 0 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5402m.html
MP5032

電流制限スイッチ内蔵、Quick Charge 3.0コントローラ

MPSから購入 3.6 14 3 TSOT23-8 0 0 0 0 0 0.25
Configurable Current Limit, Output Line Drop Compensation, Supports DCP Scheme
0 14 3 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5032.html
MP2364

1.5A、23V、1.4MHz、デュアル・ステップダウンコンバータ

MPSから購入 2 4.75 23 1.5 TSSOP-20F 0 2 0 0 0 2.4 1400 Configurable UVLO 1.5, 1.5 0 0.92 いいえ External カタログ 1 0 https://www.monolithicpower.com/jp/mp2364.html
MPQ2166-AEC1

パワーグッドおよびソフトスタート付き、車載グレード、6V、デュアル2A / 2A または3A / 1A、低静止電流、同期整流降圧レギュレータ

MPSから購入 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 はい External Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166-aec1.html
MP2166
MPL

パワーグッドおよびソフトスタート付き、6V、デュアル2A / 2Aまたは3A / 1A、低静止電流、同期整流降圧型レギュレータ

MPSから購入 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 はい External カタログ 1 1 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2166.html
MP28300

300mA、5.5V、500nA、超低Iq、同期整流ステップダウンコンバータおよび100mA LDO内蔵PMIC

MPSから購入 2 2 5.5 0.3 QFN-12 (2x2) 0 1 0 0 1 0.0005 1500
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Buck Output Voltages, Ultra-Low IQ
0.3 0.1 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp28300.html
MPQ4485-AEC1

車載用Type-C 5V@3A DFPモードおよびBC1.2 CDPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 450
Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Load Shedding, Output Line Drop Compensation, Supports CDP Mode, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 いいえ Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4485-aec1.html
MP5515

ホットスワップ、I2C、ADC、コンデンサの健全性テスト付き、2.7~18Vの広い入力、5A、高効率、双方向、パワーバックアップマネージャIC

MPSから購入 2 2.7 18 5 QFN-30 (5x5) 0 1 0 1 0 1.5/2.5 1250
Back-Up Capacitor Health Test, Input Current Limit, Input OVP, Input Power Failure Indication, Reverse-Current Protection
5 0.5 to 2 0 32 16 5 2 0.8 はい External カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5515.html
MP2496

単一USB充電ポート付き、36V、2.5A、周波数選択可能、ステップダウンコンバータ

MPSから購入 1 7 36 2.5 QFN-26 (4x4) 0 1 0 0 0 1.6 350
Buck Output Discharge, Configurable Frequency, Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Output Line Drop Compensation, Supports DCP Scheme, USB Output Discharge
2.5 0 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp2496.html
MP5402

スマートなデュアルUSB充電ポート付き、36V、5A、周波数選択可能、ステップダウンコンバータ

MPSから購入 3 7 36 5 QFN-26 (4x4) 0 1 0 0 0 1.6 350
Buck Output Discharge, Configurable Frequency, Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Output Line Drop Compensation, Supports DCP Scheme, USB Output Discharge
5 0 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5402.html
MP5505E

7V、4Aの高効率、蓄電および管理ユニット

MPSから購入 2 2.7 7 6 QFN-20 (3x4) 1 1 0 2 500
Input Current Limit, Reverse-Current Protection, Start-Up Reset
6 0.54 0 30 6 6 0.54 0.801, 0.795 はい External カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5505e.html
MP5470

I2CとMTP経由で柔軟なシステム設定可能、4個の3A / 3A / 2A / 2A降圧型コンバータ内蔵、4V~16V、パワーマネジメントIC

MPSから購入 4 4 16 3, 3, 2, 2 QFN-22 (3x4) 800 Synchronous or Non-Synchronous Operation 0 はい Internal Industrial 1 0 https://www.monolithicpower.com/jp/products/mp5470.html
MP5418

負電圧チャージポンプと調整可能なレギュレータを内蔵したPMIC

MPSから購入 2 2.3 5 0.2 QFN-10 (1.4x1.8) 0.22 550
Inrush Current Limiting, Integrated Linear Regulators, Internal Soft Start, Over-Current Protection (OCP), Short-Circuit Protection
カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/power-management-ic-pmic/mp5418.html
MP5461

入力ORingおよび選択機能付き、デュアル入力、4スイッチ、機能集積型昇降圧型コンバータ

MPSから購入 1 Vin1: 4.2 Vin2: 2.5 Vin1:5.5 Vin2:5.5 CSP-12 (1.4x1.8) 0.2 1800 100% Duty Cycle, Fixed Output 0 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/mp5461.html
MPM54304

超薄型LGAパッケージ、I2CとMTP付き、4V~16V入力、クワッド3A、3A、2A、2A出力電源モジュール

MPSから購入 4 4 16 3 LGA-33 (7x7) 1500
Adjustable Switching Frequency, Current Limiting, Digitally Adjustable, Enable (EN), External Frequency Sync
いいえ Internal Industrial 1 0 https://www.monolithicpower.com/jp/mpm54304.html
MPQ2166
MPL

パワーグッドおよびソフトスタート付き、産業グレード、6V、デュアル2A / 2Aまたは3A / 1A、低静止電流、同期整流型降圧型レギュレータ

MPSから購入 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 はい External Industrial 1 1 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mpq2166.html
MP28310

CSP-12 (1.2mm x 1.6mm) 、300nA Iq、2V~5.5V、100mAのLDOレギュレータ内蔵、300mA、2V~5.5V、500nA Iq、ステップダウンコンバータ

MPSから購入 2 2 5.5 0.3 CSP-12 (1.2x1.6) 1 1 0.0005 1500
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Output Voltages, Ultra-Low IQ
0.3 0.1 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp28310.html
MPQ7920-AEC1

4個の降圧型コンバータ (2A / 2.5A / 4.5A / 4.5A)および5個のLDO内蔵、I2CおよびMTP経由で柔軟なシステム設定可能、5V、PMIC、AEC-Q100認定

MPSから購入 4 2.7 5.5 4.5 QFN-26 (3.5x4.5) 4 5 2200
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
4.5, 2.5, 4.5, 2 1.375, 1.35, 1.375, 0.675 はい Internal Automotive 1 0 https://www.monolithicpower.com/jp/mpq7920-aec1.html
MP8795

16V、15A、同期整流、電流制限調整可能、周波数プログラム可能、電圧トラッキング付き、ステップダウンコンバータ

MPSから購入 2.7 16 15 QFN-21 (3x4) 720, 920, 1150
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
0 カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795.html
MP5479

4個の降圧型コンバータ (2A / 2.5A / 4.5A / 4.5A) および5個のLDO内蔵、I2CとMTP経由でシステム設定可能、2.7V~5.5V PMIC

MPSから購入 9 2.7 5.5 4.5 QFN-26 (3.5x4.5) 4 0 5 0.3 2400
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
4.5, 2.5, 4.5, 2 0.3 1.15, 1.5, 1.15, 1.8 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5479.html
MP8792

調整可能な電流制限、設定可能周波数および電圧トラッキング機能付き、16V、12A、同期整流降圧型コンバータ

MPSから購入 2.7 16 12 QFN-21 (3x4) 0.65 Selectable 600kHz, 800kHz, or 1000kHz
Adaptive COT for Ultra-Fast Transient Response, Configurable Frequency, Differential Output Voltage Remote Sense, Proprietary Switching Loss Reduction Technique, Voltage Tracking
0 0.6 カタログ 1 0 https://www.monolithicpower.com/jp/products/mp8792.html
MP5424

I2CおよびMTP経由で柔軟なシステム設定可能、4個の4.5A / 2.5A / 4.5A / 2A降圧型コンバータ、3個のLDO、1個のロードスイッチ内蔵、5V、PMIC

MPSから購入 7 2.7 5.5 4.5 QFN-26 (3.5x4.5) 0 4 0 0 3 0.22 2750
100% Duty Cycle, 2-Time Programmable MTP, Adjustable Switching Frequency, Configurable Current Limit, Configurable Output Voltage, Configurable Soft Start, Configurable Start-Up/Shutdown Sequence, Flexible Enable via the I2C and EN1 Pin, I2C Interface, Output Discharge, Parallel Operation, Selectable Mode
2, 2.5, 4.5, 4.5 0.3 1.05, 1.0375, 1.05, 1.35 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5424.html
MP5490
MPL

光モジュール用の負バイアス付き、4チャネルIDACとマルチチャネルADC内蔵、機能集積型パワーマネジメントソリューション

MPSから購入 4 -6.5 6.5 0.25 WLCSP-36 (3x4.25)
4-Channel Configurable, Accurate Current Source, 4-Channel Configurable, Accurate EML Bias Voltage, 4-Channel MPD Measurements, 6-Channel GPIO, High-Accuracy 12-Bit ADC, I2C Interface
0 Internal カタログ 1 1 https://www.monolithicpower.com/jp/products/mp5490.html
MP5491

光モジュール用クアッドチャネルレーザーダイオード電流源IC

MPSから購入 4 0.25 WLCSP-36 (3x4.25)
10-Bit Configurable DAC Current, 4-Channel Accurate Current Source, 6 Independent GPO Output Channels, Configurable Current Source Slew Rate, Current Source Output Short Protection, Output Discharge for the Disabled ID Pin
0 Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5491.html
MP5493

PLCモード用、36V、0.6A、550kHz、同期整流降圧型スーパーキャパシタ・チャージャおよび昇圧型PMIC

MPSから購入 2 5 36 0.6 TSOT23-8 2 1 0 0.45 550 Bidirectional Converter for Supercapacitor Charger and Boost 0.6 2 0 0.8, 1.2 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5493.html
MPQ7930-AEC1

MPSafe QM、6つの降圧型コンバータ内蔵、5.5V、PMIC、AEC-Q100認定

MPSから購入 6 2.7 5.5 4 TQFN-32 (5x5) 6 0 0 2000
ALERT Indication, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Power Good Output, Thermal Shutdown, Thermal Warning, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
3, 3, 4, 4, 1, 1 0 はい Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/mpq7930-aec1.html
MP5516
MPL

電子ヒューズ付き、2.65V~16V、6A、電力損失保護管理IC

MPSから購入 2 2.65 16 6 QFN-25 (4x4) 1 1 1 1200
Configurable Soft-Start Time, Configurable Start-Up Delay Time, Reverse-Current Blocking, SCP for Both Load Side and Energy Storage Side
0 36 13.5 0.6 はい Internal, External カタログ 1 1 https://www.monolithicpower.com/jp/products/mp5516.html
MP5520
MPL

デュアル電子ヒューズおよびパワーシェアリング機能付き、2.7V ~ 16V、電力損失保護管理IC

MPSから購入 2 2.7 16 6 QFN-37 (5x6) 2 2 1 2000
Bidirectional Power-Sharing Converter, Configurable Input Brownout, Health Monitoring for CSTRG, Power Disable Function, Selectable Reverse-Current Blocking, Selectable Standalone Mode or Power-Sharing Mode
7 6 0 36 13.7 (VB1), 6 (VB2) 10 (Peak), 7 (Valley) 0.7 0.8 (FBR), 0.4 to 1.27 (FB1) はい Internal, External カタログ 1 1 https://www.monolithicpower.com/jp/products/mp5520.html
MP5475

I2C、テレメトリ、およびフレキシブルなシステム設定付き、機能集積型、12V、6A、クワッド、降圧型PMIC

MPSから購入 4 3 16 6, 6, 6, 6 QFN-35 (5x5) 4 0 2 2000
Adjustable Frequency and Current Limit via the I2C, Configurable I2C Slave Address via the MTP, MTP-Configurable Soft Start (SS)/Soft Shutdown and Delay, Open-Drain Power Good (PG) Indication and General Status Interrupt, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Pre-Biased Start-Up, Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
6, 6, 6, 6 0.05/0.05 0.3 to 4.096 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5475.html
MP5470B
4個の3A / 3A / 2A / 2A降圧型コンバータ内蔵、I2CとMTPを介した柔軟なシステム設定可能、4V~16V、パワーマネジメントIC
MPSから購入 4 4 16 3 QFN-22 (3x4) 4 1 1.5 1600 3-Time Programmable MTP, I2C Interface 3, 3, 2, 2 0 1.5 0.7, 0.78, 0.78, 0.78 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/products/mp5470b.html
MP8795H

電流制限調整可能、周波数プログラム可能、電圧トラッキング付き、16V、20A、同期整流、ステップダウンコンバータ

MPSから購入 2.7 16 20 QFN-21 (3x4) 750, 950, 1200
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
0 カタログ 1 0 https://www.monolithicpower.com/jp/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795h.html
MPQ70160FS-AEC1
MPSafe

MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

MPSから購入 6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2200
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
4, 4, 3, 3, 1, 1 はい Internal Automotive 1 0 https://www.monolithicpower.com/jp/mpq70160fs-aec1.html
MP5472
MPL

12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations

MPSから購入 5 3 16 7.5 QFN-26 (4x4) 2 0 1 2.8 1250
Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit via the I2C, Bucks 1/2 Support up to 12A of Continuous Current in Dual-Phase Mode, I2C-Configurable VREF with Slew Rate Control , Selectable PFM/PWM Mode
6, 6 0.5 0.8, 0.8 はい Internal カタログ 1 1 https://www.monolithicpower.com/jp/mp5472.html
MP5505

SSDアプリケーション向け、7V、4A、高効率な蓄電および管理ユニット

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2
Input Current Limit, Reverse-Current Protection, Start-Up Reset
5 up to 0.5 30 6 5 0.5 0.79 はい External カタログ 1 0 https://www.monolithicpower.com/jp/mp5505.html
MP5455

4.5A、7V、電源バックアップマネジメントIC

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2 500 Input Current Limit, Reverse-Current Protection 5 up to 0.5 30 6 5 0.5 0.79 いいえ External カタログ 1 0 https://www.monolithicpower.com/jp/mp5455.html
MP5403

高効率、デュアル 2.5A / 3.5A、降圧、ロードスイッチ1個内蔵、入力電源監視付きの6VミニPMIC

3 2.7 6 3.5 UTQFN-20 (2.5x3.0) 0 2 0 0 0 0.085 1500
180° Phase-Shifted Operation, Adjustable PFL Threshold and Delay, Buck Output Discharge, Fixed Output, Fixed Output Voltage Options, Input Power Failure Indication, Output Discharge, Parallel Capability for Buck, USB Output Discharge
2.5, 3.5 0.6 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5403.html
MP5408M

スマートなデュアルUSB充電ポート付き、6A、36V、周波数プログラム可能、ステップダウンコンバータ

2 6 36 QFN-26 (5x5) 0 0 1
Configurable Frequency, EMI Reduction Technique, Fixed Output, Output Discharge, Output Line Drop Compensation, Supports DCP Scheme
3, 3 いいえ Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5408m.html
MP28372

露出パッド付きTSSOP20またはSOICパッケージ、デュアル、1.5A、23V、1.4MHz、ステップダウンコンバータ

2 4.75 23 1.5 SOIC-16, TSSOP-20F 0 2 0 0 0 2.4 1400 Configurable UVLO 1.5, 1.5 0.92 いいえ External カタログ 1 0 https://www.monolithicpower.com/jp/mp28372.html
MP5403B

デュアル4A / 5Aピーク降圧、1個の2Aロードスイッチ、および入力電力監視機能付き、ミニPMIC

3 2.7 6 5 UTQFN-20 (2.5x3.0) 0 2 0 0 0 0.085 1500
180° Phase-Shifted Operation, Adjustable PFL Threshold and Delay, Buck Output Discharge, Fixed Output Voltage Options, Input Power Failure Indication, Parallel Capability for Buck, USB Output Discharge
4, 5 0.6 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5403b.html
MPQ4481-AEC1

周波数プログラム可能、スペクトラム拡散オプション、EN_USBに対応した単一USB充電ポート、車載用故障表示付き、36V、3A、ステップダウンコンバータ、AEC-Q100 認定

2 6 36 3 QFN-26 (5x5) 0 1 0 0 0 0.7 2200
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), LDO Mode, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
3 いいえ Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4481-aec1.html
MPQ4488-AEC1

プログラム可能な周波数とスペクトラム拡散オプション、車載用 DCPとType-C 5V@3A DFPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 2200
Configurable Frequency, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 いいえ Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488-aec1.html
MPQ4488T

周波数プログラム可能、スペクトラム拡散オプション、デュアルUSB充電ポート、135°Cの負荷遮断温度、6V、6A、ステップコンバータ、AEC-Q100認定

3 6 36 6 QFN-26 (5x5) 1 0 0 1 2200
Configurable Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 いいえ Internal Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488t.html
MP5600

TV用LCDパネル向けコンパクトマルチ出力電源

5 9 18 QFN-40 (5x5) 0 1 0 1 0 3.5 Synchronous or Non-Synchronous Operation 2.5 5 1.227 はい Internal カタログ 1 0 https://www.monolithicpower.com/jp/mp5600.html
Load More 他の該当製品型番はありません