Shielded Inductors

Shielded Construction
Low stray field

MnZn Core
Higher saturation current

Wide Value Ranges

The shielded inductors with an MnZn core are designed for maximum current handling, ensuring optimal performance. Their exceptional current saturation capabilities make them suitable for high-frequency applications. Moreover, their low DC resistance (RDC) results in better efficiency and overall performance compared to other similar components on the market.

インダクタ選択ツール

Buck Sync Image Buck Non-Sync Image Boost Sync Image Boost Non-Sync Image
*定常値に基づく
参照表示列
ステータス
MPS在庫状況
Series Description
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Size Code
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Operating Temp (max) (℃)
Mounting Type
MPSafe
MPL
Product URL
Series Description
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
Size Code
A Dimension (L) (mm)
B Dimension (W) (mm)
C Dimension (H) (mm)
Operating Temp (max) (℃)
Mounting Type
MPS
Shielded
7345
125
SMD
Is MPSafe Has MPL Product URL
     
MPL-SR7345-4R7

4.7μH Shielded Inductor

MPSから購入 Shielded 4.7 24 4.8 6.4 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-4r7.html
MPL-SR7345-1R0

1μH Shielded Inductor

MPSから購入 Shielded 1.0 11 7.5 11.2 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-1r0.html
MPL-SR7345-1R5

1.5μH Shielded Inductor

MPSから購入 Shielded 1.5 12 7.1 10 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-1r5.html
MPL-SR7345-2R2

2.2μH Shielded Inductor

MPSから購入 Shielded 2.2 14 6.5 8.8 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-2r2.html
MPL-SR7345-3R3

3.3μH Shielded Inductor

MPSから購入 Shielded 3.3 22 5.1 7.5 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-3r3.html
MPL-SR7345-6R8

6.8μH Shielded Inductor

MPSから購入 Shielded 6.8 36 4 5.3 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-6r8.html
MPL-SR7345-470

47μH Shielded Inductor

MPSから購入 Shielded 47 190 1.4 2 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-470.html
MPL-SR7345-330

33μH Shielded Inductor

MPSから購入 Shielded 33 135 1.7 2.4 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-330.html
MPL-SR7345-220

22μH Shielded Inductor

MPSから購入 Shielded 22 90 2.3 2.7 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-220.html
MPL-SR7345-150

15μH Shielded Inductor

MPSから購入 Shielded 15 66 2.7 3.6 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-150.html
MPL-SR7345-100

10μH Shielded Inductor

MPSから購入 Shielded 10 47 3.3 4.6 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-100.html
MPL-SR7345-101

100μH Shielded Inductor

MPSから購入 Shielded 100 390 1 1.2 7345 7.30 7.30 4.50 125 SMD 1 0 https://www.monolithicpower.com/jp/mpl-sr7345-101.html
他の該当製品型番はありません