USBチャージャ

使いやすい
独自のアセンブリと
パッケージング技術を活用
業界をリードする電力密度
省スペースを実現
より少ない設計作業
高集積化で
設計をシンプルに

MPSの車載用USBチャージャは、高効率DC/DC降圧コンバータと電流制限スイッチ、シングルまたはデュアル出力のType-A、Type-Cポートのオプションを組み合わせた、完全統合型のUSB充電ソリューションです。これらの先進的な充電ポート製品は、USB Type-C (15W)、USB Type-C Power Delivery、DCP、CDP、BC1.2などの多くの共通プロトコルを採用しており、車載向けにコンパクトで熱特性が最適化されたUSB充電ポートを設計するのに役立ちます。

参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw(最大)(kHz)
Vfb (V)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw(最大)(kHz)
Vfb (V)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPS
Accurate Output CC Current Limit: ±5%
Automatic Power Derating at Low VBATT
Automatic Power Derating during High Temperatures
Automatic Pulse-Frequency Modulation
Configurable PD Power Management during Low Battery Voltages or High Temperature
EN Shutdown Discharge
External High-Side MOSFET (HS-FET) can be Paralleled
FCCM
FCCM or Auto-PFM/PWM Operation
Fault Indication for OCP, USB Input OVP, CCx/DP/DM Pins Short-to-Battery, and TSD
Hiccup Current Limit for Buck and USB
High-Voltage CCx/DP/DM I/O and Short-to-Battery VBUS/GND Protection
I2C Slave Interface
Integrated 1W VCONN Switch
Integrated 4-Switch Buck-Boost Converter
Integrated PD3.1 Controller
Integrated VCONN Power Switch
Integrated VCONN Power Switch and OCP
Low Quiescent Current (IQ) when USB Type-C is Disconnected
Output Line Drop Compensation
Output OVP
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Pulse-Width Modulation (PWM)
Selectable FCCM or Auto-PFM/PWM Mode
Supports USB PD Alternate Mode for Display Port
Synchronous Rectification
Thermal Shutdown
Thermal Shutdown Protection
USB Charging Port Controller
USB PD Controller
Under-Voltage Protection (UVP)
VBUS OVP and UVP
135°C Load-Shedding vs. Temperature
2 NTC Thermal Protection Pins
2ms Fault Deglitch Time during DP/DM OVP
6.9V USB Input OVP Rising Threshold
7 GPIO Outputs Support Multiple Functions
Accurate Internal Output CC Limit
Adjustable Frequency
Adjustable Line Drop Compensation
Adjustable Switching Frequency
All-In-One USB PD Solution for Automotive Sourcing Ports
Analog-to-Digital Converter (ADC)
Battery Short to Ground Protection Driver
Buck Output Discharge
CC/DP/DM Short to VBUS (14V) Protection
CCx, DP, and DM Short to VBUS/VBATT Protection
Compliant with USB PD 3.1 with PPS, USB Type-C 2.1, TCPC 2.0 Supporting Firmware Update
Configurable Frequency
Configurable High-Accuracy Current Limit
Configurable PWM Duty Cycle LED Driver
DP/DM Supports Quick Charge 3.0 (QC3.0) Mode Class A
Dynamic Power Sharing
Dynamic Power-Sharing/Vbatt Low/Over-Temperature PDP Mitigation
EN Control for USB
EN Shutdown Discharge Function
Fault Indication for OCP, OVP, and OTP
Fault Indication for USB
Fixed Output Voltage Options
Forced Continuous Conduction Mode (FCCM)
Frequency Spread Spectrum
Frequency Sync from 200kHz to 2.2MHz
Fully Integrated Full Bridge and Buck
Hiccup Current Limit for Buck and USB
High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS/GND Protection
High-Voltage I/O Pins (CCx/DP/DM) and Short to Battery/VBUS Protection
High-Voltage I/O Pins: VBUS, CCx, DP, and DM
I2C/PMBus Interface
I2C/UART/Serial Wire Debugging
Input Over-Voltage Discharge
Integrated High Bandwidth USB2.0 Data Switch with OVP
Integrated High-Efficiency Buck Converter and Provider-Only PD Controller
Integrated VCONN Switch and OCP
Intelligent Load Shedding vs. Temperature Function
LDO Mode
Legacy Charging Protocol Supports BC 1.2, Apple 3A Divider Mode, and Huawei FCP/SCP
Line Drop Compensation
Load Shedding
Load Shedding at High Temperatures or Low Battery Voltages
MCU-Based USB PD Controller Supports Apple Divider 3 Mode, BC1.2, Qualcomm Quick Charge 3/4/4+ Technology
NTC Over-Temperature Detection
NTC Pin for Thermal Management
OVP for USB Switch
Output Line Drop Compensation
Over-Current Protection (OCP)
Over-Temperature Protection (OTP)
Over-Voltage Protection (OVP)
Passed USB PD 3.1 Certification Test with PPS (TID: 8467)
Passes Apple MFI Certification Test
Passes Apple MFI R33 Certification Test
Passes USB-IF PD3.1 Certification Test (TID:8822)
Passes USB-IF Type-C Certification Test
Pulse-Width Modulation (PWM)
Selectable Output Voltage
Selectable Switching Frequency
Selectable VOUT
Short-Circuit Protection
Short-Circuit Protection (SCP)
Supports BC1.2 CDP Mode
Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode
Supports CDP Mode
Supports Charging for Type-C or Type-A Port
Supports DCP Scheme
Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode
Supports Dual-Port PD Power Sharing
Supports I2C Master
Supports Online Flash Update via UART
Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP
Supports QC 3.0 Specification and Huawei FCP
Supports QC4+ Specification, Huawei FCP
Supports Qualcomm Quick Charge 3.0/4.0/4.0+
Supports USB 2.0, BC1.2, CDP and DCP Mode
Supports USB PD R3.1 and PPS
Supports USB PD R3.1 and PPS with 7 PDO List
Supports USB Type-C 5V @ 3A DFP Mode
Supports USB Type-C V2.1
Supports USB Type-C and PD 3.0 PPS
Supports USB3.1 Hub Applications
Supports fSW Synchronization
Thermal Shutdown
Two I2C Initiator/Target Interfaces
Type-C Auto-Enters 1.5A Load Capability when Entering Load Shedding
UART and Serial Wire Debug (SWD)
USB Output Discharge
USB-IF Type-C Certificated
USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection
Up to 1.5V Line Drop Compensation
Up to 120 Minutes for EN Off Delay
VBUS Power Path Isolation N-Channel MOSFET Driver
Watchdog Timer
Current Mode
QFN-14 (2x3)
QFN-20 (4x4)
QFN-21 (3x4)
QFN-22 (4x4)
QFN-22 (4x5)
QFN-24 (4x4)
QFN-25 (4x4)
QFN-26 (5x5)
QFN-27 (5x5)
QFN-40 (5x5)
Automotive
Is MPSafe Has MPL Product URL
     
MPQ4280-AEC1

車載ワイヤレス充電トランスミッタ用の完全に統合された、フルブリッジ降圧コンバータおよびOPアンプ、AEC-Q100認定

1 26 0.5 0.9 2000 1 Over-Voltage Protection (OVP), Pulse-Width Modulation (PWM) Fully Integrated Full Bridge and Buck QFN-22 (4x5) Automotive 3.3 13 1 0 https://www.monolithicpower.com/jp/products/mpq4280-aec1.html
MPF52003-AEC2

車載用ファームウェアアップデートと高度なPDP管理をサポートするソースポート用トリプルポートUSB PDコントローラ

4.6 5.5 5 0.3
Over-Current Protection (OCP), Thermal Shutdown, Under-Voltage Protection (UVP), USB PD Controller
Analog-to-Digital Converter (ADC), Dynamic Power Sharing, High-Voltage I/O Pins (CCx/DP/DM) and Short to Battery/VBUS Protection, Integrated VCONN Switch and OCP, Load Shedding at High Temperatures or Low Battery Voltages, Pulse-Width Modulation (PWM), Supports Online Flash Update via UART, Supports Qualcomm Quick Charge 3.0/4.0/4.0, UART and Serial Wire Debug (SWD), Watchdog Timer
QFN-40 (5x5) Automotive 3 3.3 21 1 0 https://www.monolithicpower.com/jp/products/mpf52003-aec2.html
MPQ4229-C-AEC1
最大1.5Vのラインドロップ補償、CDP、および3A DFPモードでのUSB Type-C 5Vに対応する、USB充電ポート付き、3A、36V、ステップダウンコンバータ、AEC-Q100認定
4.2 36 3 1 2200 0.776 to 0.808
EN Shutdown Discharge, Fault Indication for OCP, USB Input OVP, CCx/DP/DM Pins Short-to-Battery, and TSD, Hiccup Current Limit for Buck and USB
2ms Fault Deglitch Time during DP/DM OVP, 6.9V USB Input OVP Rising Threshold, Integrated High Bandwidth USB2.0 Data Switch with OVP, Passes Apple MFI Certification Test, Passes USB-IF Type-C Certification Test, Supports BC1.2 CDP Mode, Supports USB Type-C 5V @ 3A DFP Mode, Up to 1.5V Line Drop Compensation, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection
Current Mode QFN-22 (4x4) Automotive 1 5 5 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4229-c-aec1.html
MPQ4487-AEC1

プログラム可能な周波数とスペクトラム拡散オプション搭載、ENをサポートするデュアルUSB充電ポート、故障表示、車載用Type-C 5V@3A DFPモード付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4487-aec1.html
MPQ5031-AEC1

ソース専用シングルポートUSB PDコントローラ、AEC-Q100認定

4.6 5.5 5 0.1 USB PD Controller
2 NTC Thermal Protection Pins, 7 GPIO Outputs Support Multiple Functions, High-Voltage I/O Pins: VBUS, CCx, DP, and DM, Integrated VCONN Switch and OCP, Supports I2C Master, Supports QC 2.0/3.0, BC1.2 Short Mode, Apple Charging, and Huawei FCP, Supports USB 2.0, BC1.2, CDP and DCP Mode, Supports USB Type-C and PD 3.0 PPS, VBUS Power Path Isolation N-Channel MOSFET Driver
QFN-20 (4x4) Automotive 1 3.3 21 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq5031-aec1.html
MPQ4210

40V、100W I2Cおよび電流モニタ付き同期昇降圧コントローラ、AEC-Q100認定

MPSから購入 6 40 0.45 600 0.5 FCCM, Synchronous Rectification
Adjustable Switching Frequency, Frequency Spread Spectrum, I2C/PMBus Interface, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection
Current Mode QFN-27 (5x5) Automotive 1 0.5 28 Programmable 1 0 https://www.monolithicpower.com/jp/mpq4210.html
MPQ4485-AEC1

車載用Type-C 5V@3A DFPモードおよびBC1.2 CDPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 6 36 6 1 450 FCCM, Synchronous Rectification
Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Load Shedding, Output Line Drop Compensation, Supports CDP Mode, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.17 5.17 12 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4485-aec1.html
MPQ4475-E-AEC1

単一のUSB充電ポート付き、36V、2.5A、周波数選択可能ステップダウンコンバータ、AEC-Q100認定

MPSから購入 7 36 2.5 1.6 350 FCCM, Synchronous Rectification
Buck Output Discharge, Configurable Frequency, Frequency Spread Spectrum, Output Line Drop Compensation, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Supports DCP Scheme, USB Output Discharge
Current Mode QFN-25 (4x4) Automotive 1 5 5 2.75 88 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4475-e-aec1.html
MPQ4228-AEC1

DCPおよびType-C 5V@3A DFPモードに対応したUSB充電ポート付き3A、36V降圧コンバータ、AEC-Q100認定

MPSから購入 4.2 36 3 1 2200 0.792
Selectable FCCM or Auto-PFM/PWM Mode, Synchronous Rectification
EN Shutdown Discharge Function, Fault Indication for OCP, OVP, and OTP, Frequency Sync from 200kHz to 2.2MHz, Hiccup Current Limit for Buck and USB, Line Drop Compensation, Load Shedding, NTC Over-Temperature Detection, Passes Apple MFI R33 Certification Test, Selectable Switching Frequency, Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports Charging for Type-C or Type-A Port, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection, USB-IF Type-C Certificated
Current Mode QFN-22 (4x4) Automotive 2 4.8 5.2 3.55 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4228-aec1.html
MPQ4228-C-AEC1

CDPおよびType-C 3A時5VのDFPモードに対応したUSB給電ポート付き、36V、3A、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.2 36 3 1 2200 0.792
Selectable FCCM or Auto-PFM/PWM Mode, Synchronous Rectification
Adjustable Line Drop Compensation, EN Shutdown Discharge Function, Fault Indication for OCP, OVP, and OTP, Frequency Sync from 200kHz to 2.2MHz, Hiccup Current Limit for Buck and USB, Integrated High Bandwidth USB2.0 Data Switch with OVP, Load Shedding, OVP for USB Switch, Passes Apple MFI R33 Certification Test, Passes USB-IF Type-C Certification Test, Selectable Switching Frequency, Supports BC1.2 CDP Mode, Supports USB Type-C 5V @ 3A DFP Mode, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection
Current Mode QFN-22 (4x4) Automotive 2 4.8 5.2 3.55 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4228-c-aec1.html
MPQ4228-Q-AEC1

QC3.0およびType-C 5V@3A DFPに対応した1チャネル USB給電ポート付き、3A、36V、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.2 36 3 1 2200 0.792
Selectable FCCM or Auto-PFM/PWM Mode, Synchronous Rectification
DP/DM Supports Quick Charge 3.0 (QC3.0) Mode Class A, EN Shutdown Discharge Function, Fault Indication for OCP, OVP, and OTP, Hiccup Current Limit for Buck and USB, Line Drop Compensation, Load Shedding, NTC Over-Temperature Detection, Passes Apple MFI Certification Test, Selectable Switching Frequency, Supports USB Type-C 5V @ 3A DFP Mode, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection, USB-IF Type-C Certificated
Current Mode QFN-24 (4x4) Automotive 2 3.6 12 3.55 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4228-q-aec1.html
MPQ4488B-AEC1

36V、6A、設定可能な周波数スペクトラム拡散、およびデュアルUSB充電ポートを備えたステップダウンコンバータ、AEC-Q100認定

MPSから購入 6 36 6 1 2200 FCCM, Synchronous Rectification
Adjustable Frequency, Frequency Spread Spectrum, Line Drop Compensation, Load Shedding, Passes Apple MFI R33 Certification Test, Passes USB-IF Type-C Certification Test, Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports USB Type-C 5V @ 3A DFP Mode
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 95 1 0 https://www.monolithicpower.com/jp/products/mpq4488b-aec1.html
MPQ4487A-AEC1

車載アプリケーション用のENと故障表示に対応し、設定可能な周波数およびデュアルUSB充電ポートを備えた36V、降圧コンバータ、AEC-Q100認定

MPSから購入 6 36 6 1 2200 FCCM, Synchronous Rectification
Adjustable Switching Frequency, EN Control for USB, Fault Indication for USB, Frequency Spread Spectrum, Line Drop Compensation, Load Shedding, Passes Apple MFI R33 Certification Test, Passes USB-IF Type-C Certification Test, Selectable VOUT, Supports USB Type-C 5V @ 3A DFP Mode
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 5 95 1 0 https://www.monolithicpower.com/jp/products/mpq4487a-aec1.html
MPQ4253A-AEC1

36V、ステップダウンコンバータ、車載用Type-A1つ、Type-C デュアルUSB充電ポート1つをサポート、AEC-Q100認定

MPSから購入 6 36 6 0.54 1000 1 Synchronous Rectification
Adjustable Switching Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, Type-C Auto-Enters 1.5A Load Capability when Entering Load Shedding, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 12 99 1 0 https://www.monolithicpower.com/jp/products/mpq4253a-aec1.html
MPQ4276A-AEC1

デュアルUSB充電ポートおよび軽負荷時のPFMモード付き、36V、6A、設定可能な周波数降圧コンバータ、AEC-Q100認定

MPSから購入 6 36 6 0.3 2200
Automatic Pulse-Frequency Modulation, Over-Voltage Protection (OVP)
135°C Load-Shedding vs. Temperature, Adjustable Frequency, Line Drop Compensation, Passes Apple MFI Certification Test, Passes USB-IF Type-C Certification Test, Selectable Output Voltage
Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 5 99 1 0 https://www.monolithicpower.com/jp/products/mpq4276a-aec1.html
MPQ5029-AEC1

USB充電ポートコントローラ、電流制限スイッチとバッテリー短絡保護機能を統合、車載用、AEC-Q100認定

MPSから購入 0.3 24 3 0.155, 0.22 USB Charging Port Controller
Configurable High-Accuracy Current Limit, Input Over-Voltage Discharge, NTC Pin for Thermal Management, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports USB Type-C 5V @ 3A DFP Mode, Thermal Shutdown, USB-IF Type-C Certificated
QFN-14 (2x3) Automotive 0.3 24 3.55, 2.75 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq5029-aec1.html
MPQ5029-C-AEC1

CDP、DCP、およびQC3.0モードに対応した電流制限スイッチ付きUSB充電ポートコントローラ、AEC-Q100認定

MPSから購入 0.3 24 3 0.175, 0.23 USB Charging Port Controller
Input Over-Voltage Discharge, Intelligent Load Shedding vs. Temperature Function, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Supports BC1.2 CDP Mode, Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports USB Type-C 5V @ 3A DFP Mode, Thermal Shutdown
QFN-14 (2x3) Automotive 0.3 24 3.65, 2.85 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq5029-c-aec1.html
MPQ4253B-AEC1

36V降圧コンバータは、USB Type-Aを1つ、USB Type-CデュアルUSB充電ポート1つをサポートし、Apple MFI、AEC-Q100認定に合格しています

MPSから購入 5 40 6 540 1000 Inner divider Synchronous Rectification
Adjustable Switching Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Passes Apple MFI Certification Test, Short-Circuit Protection (SCP), Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, Type-C Auto-Enters 1.5A Load Capability when Entering Load Shedding, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 12 99 1 0 https://www.monolithicpower.com/jp/products/mpq4253b-aec1.html
MPQ4242B-AEC1

5A、36V、昇降圧型コンバータ内蔵、機能集積型USB PDソリューション、AEC-Q100認定

MPSから購入 4.8 36 5 0.15 420
Accurate Output CC Current Limit: ±5%, Configurable PD Power Management during Low Battery Voltages or High Temperature , External High-Side MOSFET (HS-FET) can be Paralleled, I2C Slave Interface, Integrated 4-Switch Buck-Boost Converter, Integrated PD3.1 Controller, Low Quiescent Current (IQ) when USB Type-C is Disconnected, Output Line Drop Compensation
All-In-One USB PD Solution for Automotive Sourcing Ports, Battery Short to Ground Protection Driver, CCx, DP, and DM Short to VBUS/VBATT Protection, Configurable PWM Duty Cycle LED Driver, Passes USB-IF PD3.1 Certification Test (TID:8822), Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode, Supports Dual-Port PD Power Sharing, Supports QC 3.0 Specification and Huawei FCP, Supports USB PD R3.1 and PPS with 7 PDO List, Up to 120 Minutes for EN Off Delay
Current Mode QFN-22 (4x5) Automotive 1 3.3 22.5 20 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4242b-aec1.html
MPF52000-AEC2

ファームウェアアップデートと高度なPDP管理に対応したソースポート用デュアルUSB PDコントローラ、AEC-Q100認定

MPSから購入 4.6 5.5 0.15
Integrated VCONN Power Switch, Thermal Shutdown, USB PD Controller, VBUS OVP and UVP
Dynamic Power-Sharing/Vbatt Low/Over-Temperature PDP Mitigation, High-Voltage CCx/DP/DM I/O and Short-to-Battery/VBUS/GND Protection, I2C/UART/Serial Wire Debugging, MCU-Based USB PD Controller Supports Apple Divider 3 Mode, BC1.2, Qualcomm Quick Charge 3/4/4 Technology
QFN-24 (4x4) Automotive 2 3.3 48 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpf52000-aec2.html
MPF52001-AEC2

ファームウェアアップデートと高度なPDP管理に対応したソースポート用のシングルUSB PDコントローラ、AEC-Q100認定済み

MPSから購入 4.6 5.5 5 0.3
High-Voltage CCx/DP/DM I/O and Short-to-Battery VBUS/GND Protection, Integrated VCONN Power Switch and OCP, Supports USB PD Alternate Mode for Display Port, Thermal Shutdown Protection, Under-Voltage Protection (UVP)
Compliant with USB PD 3.1 with PPS, USB Type-C 2.1, TCPC 2.0 Supporting Firmware Update, Legacy Charging Protocol Supports BC 1.2, Apple 3A Divider Mode, and Huawei FCP/SCP, Passed USB PD 3.1 Certification Test with PPS (TID: 8467), Two I2C Initiator/Target Interfaces, UART and Serial Wire Debug (SWD)
QFN-24 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpf52001-aec2.html
MPQ4241-AEC1
MPL

36V耐性入力の降圧およびPD3.1 DFPコントローラを備えた、65W、完全に機能集積したUSB PDソリューション、AEC-Q100認定

MPSから購入 4.5 36 5 0.15 2200
Automatic Power Derating at Low VBATT, Automatic Power Derating during High Temperatures, FCCM or Auto-PFM/PWM Operation, Integrated 1W VCONN Switch, Output Line Drop Compensation, Output OVP
Accurate Internal Output CC Limit, CC/DP/DM Short to VBUS (14V) Protection, Integrated High-Efficiency Buck Converter and Provider-Only PD Controller, Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode, Supports fSW Synchronization, Supports QC4 Specification, Huawei FCP, Supports USB PD R3.1 and PPS , Supports USB Type-C V2.1, Supports USB3.1 Hub Applications
Current Mode QFN-21 (3x4) Automotive 1 3.3 21 12 99.6 1 1 https://www.monolithicpower.com/jp/mpq4241-aec1.html
MPQ4481-AEC1

周波数プログラム可能、スペクトラム拡散オプション、EN_USBに対応した単一USB充電ポート、車載用故障表示付き、36V、3A、ステップダウンコンバータ、AEC-Q100 認定

6 36 3 0.7 2200 FCCM, Synchronous Rectification
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), LDO Mode, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 6.5 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4481-aec1.html
MPQ4488-AEC1

プログラム可能な周波数とスペクトラム拡散オプション、車載用 DCPとType-C 5V@3A DFPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488-aec1.html
MPQ4488T

周波数プログラム可能、スペクトラム拡散オプション、デュアルUSB充電ポート、135°Cの負荷遮断温度、6V、6A、ステップコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 13 95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488t.html
他の該当製品型番はありません