新製品

すべて [239]

電源モジュール [8]

パワーマネジメント [64]

AC/DC [2]

アナログIC [2]

車載用IC (AECQ グレード) [51]

バッテリーマネジメント [8]

モータ・ドライバ / モータ・コントローラ [10]

センサ [1]

インダクタ [19]

評価キットと評価ボード [58]

絶縁型IC [11]

データコンバータ [1]

LEDドライバ [4]

電源モジュール

2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module

Dual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology

170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology

2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module

2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module

2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module

2.7V〜16V、15A、ステップダウン電源モジュール
2.7V to 16V, 15A, Step-Down Power Module

パワーマネジメント

12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology

Intelli-PhaseTM Solution in a TLGA-33 (5.25mmx5mm) Package and LGA-33 (5.25mmx5mm) Package

Single USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management

IEEE 802.3af/at/bt Compliant Powered Device with Power Monitoring via I2C Interface

16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution with PMBus Interface

16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring

4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver

2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse

Wide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse

48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package

Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package

Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface

Half-Bridge GaN/MOSFET Driver

Dual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus

Single-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface

16V, 10A, Digital, Synchronous Step-Down Converter with PMBus

Dual-Loop, Digital, 20-Phase Controller with PWM-VID Interface

100V Input, Synchronous Step-Down Controller

5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

20A, Intelli-PhaseTM, DrMOS Solution with Quiet SwitcherTM Technology In TLGA-30 (4mmx5mm) Package

60V USB Type-C Port with OVP and IEC ESD Protector

16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface

90A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package

100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-34 (4mmx6mm) Package

Dual 90A Intelli-PhaseTM Solution in a LGA-40 (6mmx6mm) Package

8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs

16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution

Dual, 100A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package

Dual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus

Digital Multi-Phase Controller

Dual-Loop, Digital, 16-Phase Controller with PWM-VID Interface

90A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology (QSTTM) in TLGA-34 (4mmx6mm) Package

16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution

36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface

5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package

1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

Triple-Loop, Digital Multi-Phase Controller

Dual 90A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package

Quad-Loop, Digital Multi-Phase Controller

70A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-30 (4mmx5mm) Package

2.7V〜16V、15A、ステップダウン電源モジュール

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

2.7V to 16V, 15A, Step-Down Power Module

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

Intelli-PhaseTM Solution in an LGA-33 (5.25mmx5mm) Package

80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported

80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported

36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter

80V, Hot-Swap Controller with PMBus Interface

Intelli-PhaseTM Solution with Integrated HS-FET, LS-FET, and Drivers in a TLGA (5mmx5mm) Package

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package

16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package

2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface

2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package

1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package

1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package

100A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package

100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified

AC/DC

High-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing

NovoOne Family of All-In-One SRZVS Flyback Regulators

アナログIC

96-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias

128-Channel, High-Voltage Analog Switch with Output Bleed Resistors and 5V Bias

車載用IC (AECQ グレード)

60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified

MPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified

42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified

2ビットVID付き、26V、8A、低IQ、同期整流、降圧型コンバータ

42Vロードダンプ、フロントエンド・バッテリーコンディショニングIC、AEC-Q100認定済み

MPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified

42V, 15A, Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified

20V、0.5A~1A、低静止電流、同期整流ステップダウンコンバータ、AEC-Q100認定済み

4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

MPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified

48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

Intelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified

36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified

65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified

Digital Multi-Phase Controller, AEC-Q100 Qualified

30V, High-Frequency Transformer Driver for Automotive Applications, AEC-Q100 Qualified

MPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified

MPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs with I2C Interface, AEC-Q100 Qualified

ASIL-D, 4-Rail, 8-Phase Controller with I2C Interface, AEC-Q100 Qualified

32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified

60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified

MPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified

MPSafeTM, ASIL-B, 8-Channel Power Sequencer, AEC-Q100 Qualified

5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSafeTM ASIL-D, Point-of-Load (≤6.5V) Window Voltage Supervisor, AEC-Q100 Qualified

36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified

60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified

36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

Isolated, Single-Channel, Gate Driver with Split Outputs, AEC-Q100 Qualified

8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

1-Channel Voltage Monitor, AEC-Q100 Qualified

50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified

MPSafeTM Compatible, 18V, 4-Channel PMIC with 3 Bucks, 1 LDO, and Uprated Current, AEC-Q100 Qualified

40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified

45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC, AEC-Q100 Qualified

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified

36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified

MPSafeTM, ASIL-B, 5-Channel Voltage Monitor, AEC-Q100 Qualified

MPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified

36V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase, AEC-Q100 Qualified

36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified

MPSafeTM, ASIL-D, 8-Channel Power Sequencer, AEC-Q100 Qualified

6V、1A~3A、2.4MHz、周波数スペクトラム拡散付き同期整流ステップダウンコンバータ、AEC-Q100認定済み

90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified

36V, 8A, 4-Switch, Synchronous Buck-Boost Converter with CC/CV Operation and I2C, AEC-Q100 Qualified

36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified

バッテリーマネジメント

5-Cell, 1A Battery Active Balancer with Stackable Interface

I2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger for Multi-Cell Battery Packs

クーロンカウンティング付き、3セル~18セル、高精度バッテリーモニタおよびプロテクタ

5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV

2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG

Bidirectional, 2:1/1:2, Switched Capacitor Converter

Wide Input Range, 4.5A, I2C-Controlled Switching Charger with NVDC Power Path and Controllable RBFET in OTG

5-Cell, Battery Active Balancer with a Stackable Interface

モータ・ドライバ / モータ・コントローラ

18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor

32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified

16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified

18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor

32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor

50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified

35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified

18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor

35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver

センサ

Fully Differential, Magnetic Digital Angle Sensor with Stray-Field Immunity

インダクタ

1.5μH, Low-Profile Molded Inductor

0.47μH, Low-Profile Molded Inductor

4.7μH, Low-Profile Molded Inductor

1.0μH, Low-Profile Molded Inductor

2.2μH, Low-Profile Molded Inductor

100μH Shielded Inductor

33μH Shielded Inductor

10μH Shielded Inductor

15μH Shielded Inductor

22μH Shielded Inductor

47μH Shielded Inductor

6.8μH Shielded Inductor

3.3μH Shielded Inductor

2.2μH Shielded Inductor

1.5μH Shielded Inductor

1μH Shielded Inductor

4.7μH Shielded Inductor

評価キットと評価ボード

120A, Intelli-PhaseTM DrMOS with PMBus in TLGA-33 (5.25mmx5mm) Package Evaluation Board

IEEE 802.3af/at/bt Compliant Power Device with Power Monitoring via I2C Interface Evaluation Board

42V、9A、逆保護機能付き内蔵スマートダイオード評価ボード、AEC-Q100認定済み

16V, 15A, Hot-Swap Intelli-Fuse Solution Evaluation Board

Fully Differential, Magnetic Digital Angle Sensor with Stray-Field Immunity Evaluation Board

42V Front-End Battery Conditioning IC Evaluation Board, AEC-Q100 Qualified

42V, 15A, Integrated Smart Diode with Reverse Protection Evaluation Board, AEC-Q100 Qualified

20V, 1A, Low Quiescent Current, Synchronous Step-Down Converter Evaluation Board, AEC-Q100 Qualified

150mA, 4-Channel, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

3A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface Evaluation Board, AEC-Q100 Qualified

5.5V, 2A, Step-Down Power Module Evaluation Board

3-Cell to 18-Cell, High-Accuracy I2C/SPI Monitor and Protector with Coulomb Counting Evaluation Board

2.5A, Single-Cell, I2C-Controlled NVDC Buck Charger with OTG Evaluation Board

30V, High-Frequency Transformer Driver Evaluation Board, AEC-Q100 Qualified

MPSafeTM, ASIL-D, 2.7V to 5.5V, Quad 6A, Synchronous Buck Converters and Dual LDOs Evaluation Board, AEC-Q100

Controller, 4-Rail, 8-/4-/2-/2-Phase, Synchronous Buck Converter Evaluation Board, AEC-Q100 Qualified

32V, 1A, Stepper Motor Driver with Stall Detection and Serial Interface Evaluation Board, AEC-Q100 Qualified

5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module Evaluation Board, AEC-Q100 Qualified

3-Channel, 200mA, Linear LED Driver with Thermal Sharing Evaluation Board, AEC-Q100 Qualified

16V, 2A, Synchronous Step-Down Converter with FCCM Evaluation Board

Bidirectional, 2:1/1:2, Switched Capacitor Converter Evaluation Board

High-Efficiency, 100V, 20A, Synchronous Step-Down Controller Evaluation Board

40A, Intelli-PhaseTM, 4mmx5mm DrMOS with PMBus Evaluation Board

150mA, 5-Channel, Boost WLED Driver with 15000:1 Dimming Ratio and I2C  Evaluation Board, AEC-Q100 Qualified

5.5V, 4A, Synchronous, Step-Down Power Module Evaluation Board

5.5V、3A、ステップダウン電源モジュール評価ボード

60V USB Type-C Port with OVP and IEC ESD Protection Evaluation Board

Wide Input, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and Controllable RBFET in OTG Evaluation Board

200A, Intelli-PhaseTM DrMOS with PMBus in TLGA-34 (4mmx6mm) Package Evaluation Board

36V, 4A, Low Quiescent Current, Synchronous Step-Down Converter Evaluation Board, AEC-Q100 Qualified

36V, 1A, Low Quiescent Current, Synchronous Step-Down Converter Evaluation Board, AEC-Q100 Qualified

Isolated, 5kVRMS, Single-Channel Gate Driver Evaluation Board

Isolated, 3kVRMS, Single-Channel, Gate Driver with Split Outputs Evaluation Board

8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

100V, 0.8A, Synchronous, Step-Down Buck Converter Evaluation Board

50V, 3-Phase, BLDC Motor Driver with 1A Gate Driver and Low Speed Ripple Evaluation Board, AEC-Q100

180A, Digital Step-Down Converter with PMBus Evaluation Board

Dual-Loop, Digital, Multi-Phase Controller with PWM-VID Interface

36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface Evaluation Board

1A, 22V, Low-IQ Step-Down Converter Evaluation Board

4.5V, 6A, Synchronous Step-Down Converter with FCCM Evaluation Board

140A, Digital Step-Down Converter with PMBus Evaluation Board

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter Evaluation Board

2.7V to 16V, 15A, Step-Down Power Module Evaluation Board

45V, 3A HV Buck, 2A LV Buck, 250mA LV Boost, ASIL-B PMIC Evaluation Board, AEC-Q100 Qualified

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

180V, 14Ω, 96-Channel Analog Switch Evaluation Board

36V, 11A, Ultra-Low Quiescent Current, Synchronous Step-Down Converter Evaluation Board, AEC-Q100 Qualified

180V, 14Ω, 128-Channel Analog Switch Evaluation Board

65W, USB Type-C, PD Adapter Evaluation Board

3A, 6V, 2.4MHz, Synchronous Step-Down Converter with AAM Mode Evaluation Board, AEC-Q100 Qualified

3A、6V、2.4MHz、FCCM付き同期整流ステップダウンコンバータ用評価ボード、AEC-Q100認定済み

36V, 4A, Low Quiescent Current, Synchronous Step-Down Converter in a QFN-12 (2mmx3mm) Package Evaluation Board

90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter Evaluation Board

35V, 5A Peak Phase Current, Three-Phase, Sensorless BLDC Motor Driver Evaluation Board

5kVRMS, Quad-Channel, Digital Isolator Evaluation Board

140W, USB Type-C PD3.1 Adapter Evaluation Board

100V, 8A, High-Frequency, Half-Bridge Gate Driver Evaluation Board

絶縁型IC

5V, 1W, Regulated, 5kVRMS, Isolated DC/DC Module, AEC-Q100 Qualified

5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels

順方向2チャネルおよび逆方向2チャネル、5kVRMS、クワッドチャネル・デジタルアイソレータ

順方向6チャネルおよび逆方向0チャネル、5kVRMS、6チャネル、デジタルアイソレータ

5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels

5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels

5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels

3つの順方向および3つの逆方向チャネル、5kVRMS、6チャネル・デジタルアイソレータ

3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel

150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel

3個の順方向および1個の逆方向チャネル付き、5kVRMS、クワッドチャネルデジタルアイソレータ

データコンバータ

High-Accuracy, High-Integration Analog Front-End for Photonics Control

LEDドライバ

3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified

MPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified

3チャネル、200mA、リニアLEDドライバ、サーマルシェアリング、AEC-Q100認定

MPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified