- MP3716
MP3716
Session textval
Session Titefor popup
概要
The MP3716 is a robust battery management device, providing a complete analog front-end (AFE) monitoring and protection solution. It supports connections for 3-cell to 18-cell series battery packs, with an absolute voltage exceeding 80V on particular pins.
The MP3716 integrates two separate analog-to-digital converters (ADCs). The first ADC measures each channel’s differential cell voltages (up to 18 channels), die temperature, and 7-channel temperatures via external NTC thermistors. The second ADC measures the charge/discharge current via an external current-sense resistor.
When paired with an MPF4279x fuel gauge, the MP3716 can achieve state-of-charge (SOC) accuracy to within 2%.
The MP3716 includes high-side MOSFET (HS-FET) drivers for charge and discharge independent control. The discharge (DSG) MOSFET driver includes a configurable-scaled current soft start (SS) that provides a controlled turn-on, eliminating the need for an external pre-charge circuit. The MOSFET drivers also incorporate over-current protection (OCP), short-circuit protection (SCP), battery under-voltage protection (UVP), battery over-voltage protection (OVP), and high-/low-temperature protection.
The MP3716 integrates a fuse driver for severe under-voltage protection (SUVP), severe over-voltage protection (SOVP), MOSFET damage protection, and abundant self-diagnostics protection.
For applications requiring compliance with IPC 2221B or UL 60950-1, conformal coating may be required depending on the battery pack voltage.
The MP3716 is available in a TQFP-48 (7mmx7mm) package.
-
もっと見る
少なく表示
機能と利点
- Incorporates Dual Analog-to-Digital Converter (ADC) Architecture:
- <±2% State-of-Charge (SOC) Error with MPF4279x Fuel Gauge
- Cell Voltage Measurement Error <5mV
- Current/Coulomb Counter Error <±0.3%
- Strictly Synchronized Current/Voltage Measurement for Impedance Sensing
- Standalone Mode:
- AFE Can Work in Standalone Mode without Microcontroller Unit (MCU)
- Includes High-Side N-Channel MOSFET Drivers for Charge and Discharge Control:
- Supports Soft Start to Eliminate Pre-Charge Circuit
- Configurable MOSFET Protections with Recovery Option:
- Charge/Discharge Over-Current Protection (OCP) and Short-Circuit Protection (SCP)
- Cell Under-Voltage Protection (UVP) and Over-Voltage Protection (OVP)
- Pack UVP and OVP
- Cell Low-/High-Temperature Protection
- Die High-Temperature Protection
- Configurable Fuse Protections
- Cell Dead and Severe Over-Voltage Protection (SOVP)
- Pack Severe Under-Voltage Protection (SUVP) and SOVP
- MOSFET Damage Protection
- Self-Diagnostics Protection
- Passive Cell Balancing Up to 58mA per Cell:
- Can Drive External Balancing Transistors
- Automatic or Manual Control
- Additional Features:
- Intelligent Open Wire Detection
- Integrated 3.3V and 5V Low-Dropout (LDO) Regulator
- Configurable for Low-Side MOSFET (LS-FET) Control
- Persistent Dead Battery Flag
- Lockable, Configurable Memory for Protection Configuration
- I2C or Serial Peripheral Interface (SPI) with 8-Bit Cyclic-Redundancy Check (CRC)
- Random Cell Connection Tolerant
- Available in a TQFP-48 (7mmx7mm) Package
入手可能な製品番号
MP3716DFP-xxxx-T MP3716DFP-xxxx-Z MP3716DFP-0000-T MP3716DFP-0002-T MP3716DFP-0000-Z MP3716DFP-0002-Z MP3716DFP-xxxx-P MP3716DFP-0000-P MP3716DFP-0002-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MP3716 Resources
-
APPLICATION
高電圧エネルギー貯蔵アプリケーション高電圧エネルギー貯蔵システム (ESS) は、系統電力の短期的な代替手段を提供し、消費者が高額なピーク電力料金を回避したり、高需要期間に不十分な系統電力を補ったりできるようにします。これらのシステムは、風力発電や太陽光発電の拡大によって増大するエネルギーの利用可能性と需要との間で増大するギャップに対応します。 MPSの高性能バッテリーマネジメントシステム (BMS) は、高電圧ESS内のすべてのバッテリーセルを慎重に管理し、長い動作寿命にわたって大容量で安全かつ信頼性の高い動作をもたらします。ほとんどの高電圧ESSは、サイト特有の要件に合わせてシステムを管理および拡張するための複数バッテリーモジュール (BMU) で構成されています。BMU内では、MPSのバッテリーモニタリングおよび保護ICを包括的なアナログフロントエンド (AFE) として使用して、最大16個の直列リチウムイオンバ...
-
APPLICATION
低電圧エネルギー貯蔵アプリケーション低電圧のバッテリーベースのエネルギー貯蔵システム (ESS) は、停電時の電源、および電力会社からのエネルギー購入の代替え手段として使用する電気エネルギーを貯蔵します。ESSを導入すると、住宅の所有者は太陽光で発電した余剰電力を蓄えることができるため電力会社への電力の売買を柔軟に行うことができるため大幅なコスト削減につながり、また、電力会社が停電した場合のバックアップとしても機能します。これらのシステムの展開は、太陽光発電設備の増加、大型バッテリーシステムのコスト低下、エネルギー貯蔵を奨励する政府の奨励金によって急速に拡大しています。 MPSの高度なバッテリーマネジメントソリューションにより、効率的でコスト効率の高い低電圧エネルギー貯蔵ソリューションが可能になります。低電圧ESS内のすべてのバッテリーセルは、長い動作寿命にわたって安全で信頼性の高い動作を確保するために慎重に管理する必...
-
PRODUCT CATEGORY
バッテリーモニタリングと保護製品カテゴリ -
APPLICATION
電動スクーターアプリケーション電動スクーターは、大都市圏や急速に成長している都市で急速に人気が高まっています。軽量で環境に優しく便利なこれらの電動スクーターは、電気モータと推進力の向上を支援するコントローラを統合した二輪バッテリー駆動車両です。もちろん、安全性、性能、およびコストは、どの車両の顧客にとっても最大の関心事です。さらに、この新たな輸送トレンドの新しい設計には、充電時間の短縮、軽量化、およびより長い走行距離のためのより高いバッテリー容量が求められます。これにより、より小さく、よりエネルギー効率の高い電源ソリューションが必要になります。 MPSの高度に機能統合された、エネルギー効率が高く使いやすいソリューションは、電動スクーターシステム向けに小型で堅牢な電力変換機能を提供します。PMIC、EヒューズおよびUSBスイッチ、ロードスイッチ、レギュレータ、コンバータ、監視回路、BLDCおよびゲートドライバ、WLED...
-
APPLICATION
電動自転車アプリケーション電動自転車の世界的な需要は高まっており、その背景には長距離通勤のためのエコフレンドリーなソリューションであることと原油の高騰があげられます。電動自転車は電動モータ、バッテリー、および推進力を増大させる手助けをするアシスト機能を搭載した自転車です。より短い充電時間、より軽い重量、長距離を走るためのより大きなバッテリー容量を実現する新しい設計では、より小型でエネルギー効率の高い電源ソリューションが必要になります。 MPSの高度に機能統合された、エネルギー効率が高く使いやすいソリューションは、電動自転車のパワーマネジメントおよびバッテリーマネジメントシステム向けに、小型で堅牢な電力変換機能を提供します。磁気角度センサから電源モジュール、バッテリー充電コントローラまで、幅広い製品を提供しています。 MPSのDC/DC電源モジュールは、システム駆動のための最小かつ最も効率的で費用効果の高...
-
PRODUCT
MP2793製品4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MPQ2793製品4セル~16セル対応、クーロンカウンティング付き高精度バッテリーモニタおよびプロテクタ、 AEC-Q100認定済み
-
PRODUCT
MP2795製品ハイサイドドライバ付き、7セル~16セル、高性能バッテリーモニタおよびプロテクタ
-
PRODUCT
MP2798製品3-Cell to 18-Cell, High-Accuracy Battery Monitor with Coulomb Counting
-
PRODUCT
MP3710製品3-Cell to 18-Cell, High-Accuracy Battery Protector
-
PRODUCT
MP2790製品クーロンカウンティング付き、4セル~10セル、高精度バッテリーモニタおよびプロテクタ
-
PRODUCT
MP2787製品クーロンカウンティング付き7セル~16セル、高精度バッテリーモニタ
-
PRODUCT
MP2796製品7セル~16セルのバッテリーモニタおよびプロテクタ
-
PRODUCT
MP2791製品クーロンカウンティング付き、7セル~14セル、高精度バッテリーモニタおよびプロテクタ
-
PRODUCT
MP2797製品クーロンカウンティング付き、7セル~16セル、高精度バッテリーモニタおよびプロテクタ
-
PRODUCT
MP3714製品クーロンカウンティング付き、3セル~16セル、高精度バッテリーモニタおよびプロテクタ
-
PRODUCT
MP3713製品クーロンカウンティング付き、3セル~10セル、高精度バッテリーモニタおよびプロテクタ
-
ARTICLE
車載用以外のBMS設計における機能安全寄稿文過去10年間で不可欠となったバッテリー駆動のアプリケーションでは、安全な使用を確保するために一定レベルの保護が必要です。この安全性はバッテリーマネジメントシステム (BMS) によって提供されます。 BMSは、バッテリーと障害の可能性をモニタし、バッテリーまたはその周囲に起因する危険な状況を防止し、バッテリーの残量またはバッテリーの劣化レベルを正確に推定できるようにします。 低電圧または中電圧バッテリー用のBMSの主な構造は、通常、以下に示す3つのICで構成されます。 バッテリーモニタおよびプロテクタ: アナログフロントエンド (AFE) とも呼ばれるバッテリーモニタおよびプロテクタは、バッテリーの電圧、電流、温度を測定する役割を担い、第一レベルの保護を提供します。 マイクロコントローラユニット (MCU): MCUは、バッ...
-
ARTICLE
抵抗、温度、充電動作がバッテリーのSOCとSOHに与える影響寄稿文バッテリーの充電状態 (SOC) と健全性 (SOH) は、新品の時と比較してバッテリーの利用できる容量と、バッテリー性能がどの程度になっているかを判断するために推定の必要がある重要な要素です。これは、バッテリーが突然停止したり故障したりすると、事故につながる可能性がある電動スクータのようなアプリケーションでは特に重要です。 本稿では、バッテリーのSOCとSOHについて紹介し、SOCとSOHに影響を与える可能性がある3つの要素、つまり内部抵抗、温度、充放電動作について説明します。連携して完全なBMSソリューションを提供し、高精度のSOCおよびSOH推定値を提供して予期せぬ障害を防ぐことができるMPSの電池残量計とバッテリープロテクタとモニタについても検討します。 バッテリーのSOCは、フル充電容量に対してどのくらいの容量が利用可能かを測定します。SOCはパーセンテージであり、ユーザ...
-
ARTICLE
バッテリーの特性がバッテリー管理に与える影響寄稿文バッテリー管理とは、バッテリーのモニタリング、保護、制御という重要なタスクを指し、特に多くのバッテリーが直列または並列に接続されている充電式バッテリーパックの場合を指します、バッテリー管理システム (BMS) は、バッテリーモニタ、マイクロコントローラ (MCU)、電池残量計で構成されます。BMSは、システムとバッテリーを保護し、システムの寿命を延ばすことで、安全で信頼性の高い最適な動作を保証します (図1参照)。 本稿では、バッテリーセルの性能、動作、制限、およびアプリケーションに影響を与えるバッテリーセルの重要な物理的および電気的特性のいくつかについて簡単な概要を説明します。特に、本稿ではバッテリーの化学的構造、電圧、電流、容量、エネルギー密度、電力密度といったいくつかの重要なパラメータに重点を置きます (図2参照)。ソリューションを作成するときに設計者が従わなければなら...
-
PRODUCT
MP2795DFP-0000-T製品7-Cell to 16-Cell, High-Performance Battery Monitor and Protector with High-Side Driver
-
PRODUCT
MP2793DFP-0000-T製品4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
ARTICLE
バッテリーの化学的性質がバッテリーチャージャICの選択に与える影響寄稿文バッテリー駆動のデバイスは現代のテクノロジーに不可欠であり、どこにでもデバイスを持ち運べる能力に革命をもたらしました。血糖測定器およびペースメーカーなどの医療機器により、人々は最小限の不自由さだけで健康でいることができ、ポータブルな動力工具や無線を災害救援活動の調整に使用できます。日常生活の中では、スマートフォンとラップトップなどのバッテリー駆動デバイスを使用します。これは、効率的に仕事をし、世界とつながるのに役立ちます。 本稿では、30V未満のバッテリーアプリケーションにおける4つのバッテリー化学物質 (リチウムイオン、LFP、リチウムポリマー、NiMH) の利点と課題について説明します。アプリケーションでは、これらのバッテリータイプのバッテリー性能、実行時間、寿命を最適化できるバッテリーチャージャICについて紹介します。 バッテリーチャージャICは、安全な充電を確保することで、バッ...
-
ARTICLE
充電状態 (SOC) の精度とバッテリー管理システム設計の最適化寄稿文バッテリー管理システム (BMS) は、バッテリーの動作をモニタおよび制御する一連の電子デバイスで構成されています。代表的なBMSの主な要素は、バッテリーモニタとバッテリープロテクタ、電池残量計、メインのマイクロコントローラ (MCU) です (図1参照)。 BMSにとって最も重要なパラメータの1つは、充電状態 (SOC) 推定の精度です。SOCの推定に誤差があると、バッテリーの寿命や実行時間が短くなったり、システムの予期せぬ電力損失などの潜在的に危険な状況が発生したりする可能性があります。 SOCの精度に影響を与える主な要因は2つあります。バッテリーモニタの測定精度と残量計の推定精度です。本稿では、最終的なSOC推定精度に対する両方の要因の影響を探索し、設計者がSOC精度とコストを最適化する際にリソースをより適切に割り当てられるような設計手法を確立します。 電池...
-
PRODUCT
MID3W2424A製品3W、24VIN、IGBT / SiCバイアス電源用絶縁電源モジュール
アカウントにログイン
新しいアカウントを作成