バックライト用LEDドライバ (WLED)

使いやすい
独自のアセンブリと
パッケージ技術の活用
業界をリードする電力密度
省スペース要求に対応

より少ない設計作業
高集積化で
設計をシンプルに

自動車のインフォテインメント用画面とデジタル・インスツルメント・クラスタのトレンドはますます大きくなっています。 MPSは、正確な電流マッチングとフレキシブルな調光モードを使用して、小型から大型画面に幅広く電力を供給することができるフルレンジのバックライト用WLEDドライバを提供します。

参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw(最小)(kHz)
fsw(最大)(kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
グレード
パッケージ(mm)
Typical LCD Screen Sizes
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (max) (V)
Channels
Isw Limit (A)
Ichannel (max) (A)
LEDx ABS Voltage (V)
fsw(最小)(kHz)
fsw(最大)(kHz)
Topology
Power MOSFET
Dimming (Output)
Other Features
グレード
パッケージ(mm)
Typical LCD Screen Sizes
MPS
Boost
Boost/SEPIC
LED Driver with Current Source
SEPIC
External
Integrated
A-Dim
Mix-Dim
P-Dim
Smart-Dim
10 Configurable Addresses
2MHz Based-CAN Differential Interface
Adaptive Voltage Feedback Function
Cascades Up to 16 ICs (Pin-Configurable Device Address)
Configurable LED Short Threshold
Configurable OVP Threshold
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Excellent EMI Performance
Excellent EMI with Frequency Spread Spectrum
Flexible Dimming Modes
Frequency Spread Spectrum
High Dimming Ratio
I2C Dimming
I2C Interface
I2C Interface with 3 Selectable IC Addresses
I2C Interface with 4 IC Addresses
I2C Interface with Up to 10 Configurable I2C Addresses
NTC Function
Output/Input Disconnect
Phase-Shift Function
Supports 1-/2-/3-/4-Channel Applications
Automotive
カタログ
QFN-20 (3x4)
QFN-20 (3x4) WF
QFN-24 (4x4)
QFN-40 (6x6)
QFN-68 (8x8)
TQFN-24 (4x4)
TSSOP-28EP
Medium (10" to 17")
Medium (10" to 29")
Small (<10")
Is MPSafe Has MPL Product URL
     
MPQ3366C-AEC1

6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.8 36 6 0.2 48 400 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim
Excellent EMI with Frequency Spread Spectrum, I2C Interface with 4 IC Addresses, Phase-Shift Function
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3366c-aec1.html
MPQ3365A-AEC1

5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.6 36 50 5 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3365a-aec1.html
MPQ3365-AEC1

4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified

MPSから購入 3.6 36 50 4 7 0.15 50 400 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Frequency Spread Spectrum, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3365-aec1.html
MPQ3321A-AEC1

48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

MPSから購入 3 20 48 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim Adaptive Voltage Feedback Function Automotive QFN-68 (8x8) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3321a-aec1.html
MPQ3368-AEC1
8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
MPSから購入 3.8 36 48 8 0.2 48 200 2200 Boost/SEPIC External P-Dim, A-Dim, Mix-Dim Frequency Spread Spectrum, I2C Dimming, NTC Function Automotive QFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3368-aec1.html
MPQ3386-AEC1

50V、6ストリング白色LEDドライバ、AEC-Q100認定済み

MPSから購入 4.5 25 50 6 2 0.03 50 625 1250 Boost Integrated P-Dim Output/Input Disconnect Automotive QFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3386-aec1.html
MPQ3387L-AEC1

車載用グレード、ステップアップ、6ストリング、最大45mA/ストリング、アナログおよびPWM調光を組み合わせた白色LEDドライバ

MPSから購入 3 25 50 6 2.5 0.045 50 500 1250 Boost Integrated Smart-Dim Automotive TQFN-24 (4x4) Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3387l-aec1.html
MPQ3369-AEC1

15000:1の調光比とI2C付き、6チャネル、最大100mA/チャネル、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 6 3 0.1 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3369-aec1.html
MPQ3367-AEC1

15000:1の調光比とI2C付き、6チャネル、最大150mA/Ch、昇圧型白色LEDドライバ

MPSから購入 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4), TSSOP-28EP Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3367-aec1.html
MPQ3326-AEC1

独立したPWMアナログ調光とI2Cインタフェース付き、16チャネル、50mA/チャネル、LEDドライバ、AEC-Q100認定

MPSから購入 4 16 16 0.05 18 LED Driver with Current Source Integrated P-Dim, A-Dim I2C Interface with Up to 10 Configurable I2C Addresses Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3326-aec1.html
MPQ3364-AEC1

15000:1の調光比とI2C付き、4チャネル、最大150mA / チャネル、昇圧型白色LEDドライバ、AEC-Q100

MPSから購入 3.5 36 45 4 5.5 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface
カタログ QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3364-aec1.html
MPQ3324-AEC1

独立したPWMアナログ調光とシリアルインタフェース付き、8チャネル、100mA/Ch、LEDドライバ、AEC-Q100認定

MPSから購入 4 16 8 0.1 18 LED Driver with Current Source Integrated P-Dim, A-Dim 10 Configurable Addresses Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3324-aec1.html
MPQ3367A-AEC1

15000:1調光比およびI2Cインタフェース付き、低EMI、6チャネル、最大150mA/CH、昇圧型白色LEDドライバ、AEC-Q100認定済み

MPSから購入 3.5 36 45 6 3 0.15 50 200 2200 Boost, SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Configurable LED Short Threshold, Configurable OVP Threshold, High Dimming Ratio, I2C Interface with 3 Selectable IC Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3367a-aec1.html
MPQ3326A-AEC1

独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定

MPSから購入 4.5 16 16 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3326a.html
MPQ3326B-AEC1

独立したPWMアナログ調光とシリアルインタフェース (デフォルトでイネーブル) 付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定

MPSから購入 4.5 16 16 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3326b-aec1.html
MPQ3323B-AEC1

独立したPWMアナログ調光とデジタルインタフェース付き、4チャネル、320mA/Ch、LEDドライバ、AEC-Q100認定

MPSから購入 4.5 16 4 0.32 22 LED Driver with Current Source Integrated P-Dim, A-Dim
Digital Interface with Up to 10 Configurable Digital Interface Addresses
Automotive QFN-24 (4x4) Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3323b-aec1.html
MPQ3359-AEC1

高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定

MPSから購入 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim Excellent EMI Performance, Flexible Dimming Modes Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3359-aec1.html
MPQ3359A-AEC1
1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
MPSから購入 3.5 40 50 4 7 0.15 50 200 2200 Boost/SEPIC Integrated P-Dim, A-Dim, Mix-Dim
Excellent EMI Performance, Flexible Dimming Modes, Supports 1-/2-/3-/4-Channel Applications
Automotive QFN-20 (3x4) WF Small (<10"), Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3359a-aec1.html
MPQ3321-AEC1

48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

3 20 48 0.08 22 LED Driver with Current Source Integrated P-Dim, A-Dim Adaptive Voltage Feedback Function Automotive QFN-68 (8x8) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3321-aec1.html
MPQ3621-AEC1

48-Channel, Max 50mA/Ch, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified

MPSから購入 3 11 48 0.05 12 LED Driver with Current Source P-Dim, A-Dim Adaptive Voltage Feedback Function Automotive QFN-68 (8x8) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3621-aec1.html
MPQ3359C-AEC1

1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified

MPSから購入 3.5 40 4 0.16 50 400 2250 Boost/SEPIC External P-Dim, A-Dim Excellent EMI Performance, Frequency Spread Spectrum Automotive QFN-20 (3x4) Medium (10" to 17") 1 0 https://www.monolithicpower.com/jp/mpq3359c-aec1.html
MPQ3322-AEC1

24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified

MPSから購入 3.5 22 24 0.1 24 LED Driver with Current Source Integrated P-Dim, A-Dim
2MHz Based-CAN Differential Interface, Cascades Up to 16 ICs (Pin-Configurable Device Address)
Automotive QFN-40 (6x6) Small (<10"), Medium (10" to 17"), Medium (10" to 29") 1 0 https://www.monolithicpower.com/jp/mpq3322-aec1.html
他の該当製品型番はありません