- MPQ71020FS-AEC1
MPQ71020FS-AEC1
Session textval
Session Titefor popup
- 入力電圧(最小) (V)2.7
- 入力電圧 (最大) (V)6
- Iout (max) (A)30
- fsw(最大)(kHz)4000
- Control ModeZero-Delay PWM
- パッケージ(mm)TLGA-25 (3x4.5)
- グレードAutomotive
The MPQ71020FS-AEC1 is a configurable, high-frequency, ASIL-D, synchronous buck converter with integrated internal high-side and low-side power MOSFETs (HS-FET and LS-FET, respectively). The MPQ71020FS-AEC1 operates from a 2.7V to 6V input voltage (VIN) range and provides 30A of highly efficient output current (IOUT) with fixed-frequency, zero-delay PWM (ZDPTM) control for fast transient response.
The configurable 2MHz to 4MHz switching frequency (fSW) during forced continuous conduction mode (FCCM) greatly reduces the external inductance and capacitance. Internal feedback and compensation minimize external component count and improve accuracy.
High power conversion efficiency across a wide load range is achieved by skipping pulses under light-load conditions to reduce the fSW and gate driving losses. Full protection features include short-circuit protection (SCP), over-current protection (OCP), input over-voltage protection (OVP), output OVP, and thermal shutdown. These protections provide reliable, fault-tolerant operation.
The MPQ71020FS-AEC1 integrates an I2C digital interface with packet error checking (PEC) and integrated, multi-page one-time programmable (OTP) memory, which allows for programming by the user with a high degree of configurability.
With the integration of functional safety features such as the logic built-in self-testing (LBIST) and analog built-in self-testing (ABIST), this ASIL-certified device supports applications with automotive safety integrity level ASIL-D. It is developed under MPS's advanced MPSafeTM Functional Safety Product Development process, which has been independently certified to meet ISO 26262 guidelines.
The MPQ71020FS-AEC1 is available in a TLGA25 (3mmx4.5mm) package, and it is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Designed for Automotive Point-of-Load (PoL) Applications:
- 2.7V to 6V Input Voltage (VIN)
- 30A of Continuous Output Current (IOUT)
- 1% Output Regulation Accuracy
- Differential Output Voltage (VOUT) Sense
- Optimized for EMC/EMI:
- Constant Frequency Pulse-Width Modulation (PWM) with Spread Spectrum
- Configurable 2MHz, 2.2MHz, 3MH, or 4MHz Switching Frequency (fSW)
- Input for Frequency and Phase Synchronization
- Flexible Application with I2C Digital Interface:
- Digital Interface with Cyclic Redundancy Check (CRC):
- Converter On/Off
- VOUT Setting Range from 0.20625V to 3.6V
- Fault Detection
- Factory-Configurable One-Time Programmable (OTP) Memory
- Digital Interface with Cyclic Redundancy Check (CRC):
- Built for Functional Safety:
- ISO 26262 ASIL-D Hardware Capable
- Built-In Self-Testing (BIST)
- Digital, Independent Fault Pin and Safety Core
- Redundant Bandgap, Clock, and VCC
- Short-Circuit Protection (SCP), Over-Current Protection (OCP), and Over-Voltage Protection (OVP)
- Thermal Warning and Thermal Shutdown
- Online Analog Built-In Self-Testing (ABIST) and Logic Built-In Self-Testing (LBIST)
- Protected Memory and Registers
- Additional Features:
- Soft Start (SS) and Soft Shutdown
- Power Good (PG) with Readback
- VOUTP and VOUTN Open Detection
- Available in a TLGA-25 (3mmx4.5mm) Package
- Available in AEC-Q100 Grade 1
入手可能な製品番号
MPQ71020FSGLYT-xxxxAEC1-Z MPQ71020FSGLYT-xxxxAEC1-P MPQ71020FSGLYT-0000AEC1-Z MPQ71020FSGLYT-0000AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ71020FS-AEC1 Resources
-
APPLICATION
ディスプレイ (ナビゲーション、ヘッドアップ、クラスター)アプリケーションセンターディスプレイ、ヘッドアップディスプレイ (HUD)、計器のインストルメントクラスタを含む自動車用ディスプレイは、重要な情報とインタラクティブなコンテンツを運転手に表示します。センターインフォメーションディスプレイはヘッドユニットに接続されており、ナビゲーションやその他の車内インフォテインメントの制御を提供します。車載のHUDと計器のインストルメントクラスタは、ドライバーに簡単に利用できる情報を提供します。HUDは、速度、温度、燃料レベルなど、目の高さのクラスタ・ディスプレイからの重要な指標も映します。これらの高度なディスプレイには、厳しい熱的条件、ISO26262安全基準、およびEMIの規制を満たすことに加えて、高効率の電源、簡単な機能統合、およびスケーラビリティが必要です。 MPSのパワーマネジメントソリューションの製品ラインには、ステップダウンとステップアップコンバータ、...
-
APPLICATION
ヘッドユニット (ハイエンド)アプリケーション車載用ヘッドユニット設計は、従来のハードウェアインタフェースから、さまざまな車内機能を提供する洗練されたインフォテインメントシステムへと進化しました。これらの機能には、ナビゲーション、ワイヤレス接続、乗員のエンタテインメント、ジェスチャー認識、音声制御などがあります。インフォテインメント機能に対するコンシューマの期待が高まり続ける中、メーカーはドライバーの気が散ることを軽減し、コネクテッド環境におけるサイバーセキュリティの脅威からの保護、充電およびデータ転送ニーズへの対応などの設計上の課題に直面しています。ハイエンドのヘッドユニットは、ISO26262安全規格の順守とEMI対策に加えて、直感的でシームレスな運転体験を実現する堅牢で最先端のテクノロジーを提供します。 MPSのパワーマネジメントソリューションには、ステップダウンとステップアップコンバータ、電源モジュール、低ドロップアウト...
-
APPLICATION
LIDARアプリケーションLiDAR (光による検知と側距) は、自動車の高度運転支援システム (ADAS) アプリケーションで急速に拡大している市場です。自律走行車の知覚感知はADAS技術の最先端機能であり、新しい車がレーダーとカメラおよびLiDARシステムを統合しながら発展し続けるでしょう。LiDARは、光パルスのリアルタイム測定を使用して、レーダーよりも高い帯域幅で周囲を認識します。LiDARを使用すると、範囲解像度と精度が向上し、ソリューションサイズが小さくなり、BOMサイズとコストが削減されます。しかし、これらの並外れた機能はまた、ISO26262安全基準の順守およびEMI軽減に加えて、より大きな技術的複雑さも強いられます。 MPSの車載グレード製品には、ステップダウンコンバータ、ステップアップコンバータ、昇圧コンバータ、降圧電源モジュール、低ドロップアウト (LDO)、監視回路、ウォッチドッグタイ...
-
APPLICATION
インフォテイメントシステムアプリケーション自動車の車載インフォテインメントシステムは、安全性とセキュリティ、および全体的な運転体験を向上させるために、ますますソフトウェア指向になりつつあります。現代の自動車は、運転情報と環境情報、乗員のエンタテインメント、ワイヤレス接続、ナビゲーションを一元化したインフォテインメントシステム・アーキテクチャに統合しています。しかし、高度な車載インフォテインメントシステムの台頭により、自動車設計者は、ISO26262安全規格およびEMI規制への準拠に加えて、先進運転支援システム (ADAS) や接続性および快適性の考慮など、システムの複雑さの増大にも直面しています。 MPSの車載用製品には、降圧 / 昇圧コンバータ、電源モジュール、低ドロップアウト (LDO) レギュレータ、USB給電ポート、ロードスイッチ、アナログスイッチ、PMIC、バックライト (WLED) ドライバ、ブラシ付きDCおよび...
-
APPLICATION
リアカメラ (オフバッテリー)アプリケーション後方確認カメラは、おそらく先進運転支援システム (ADAS) アプリケーションで使用される最もよく知られたカメラのサブシステムです。この機能は、ますます多くの車両に提供され期待されているため、これらのカメラシステムは高度な統合および高速データ処理を提供して、車両の背後にある可能性のある危険を正確かつリアルタイムでモニタし、情報を通常車内のヘッドユニットにあるLCDディスプレイに直接送れるようにする必要があります。消費者の安全と利便性を向上させるように設計されたこれらの高度な安全機能により、ISO26262安全基準への適合とEMI軽減に加え、設計の複雑さとエンジニアにとってのさらなる検討事項も増えます。 拡張できて信頼できる電源管理ソリューション一式には、パワーモジュール、降圧コンバータ、リニアレギュレータが含まれます。これらの車載グレードの部品は、厳しい温度およびEMI要件を満たすと...
-
APPLICATION
リアカメラ (同軸)アプリケーション後方確認カメラは、おそらく先進運転支援システム (ADAS) アプリケーションで使用される最もよく知られたカメラのサブシステムです。この機能は、ますます多くの車両に提供され、期待されているので、これらのカメラシステムは、高度な統合および高速データ処理を提供して、車両の背後にある可能性のある危険を正確かつリアルタイムでモニタし、情報を通常車内のヘッドユニットにあるLCDディスプレイに直接送れるようにする必要があります。消費者の安全と利便性を向上させるように設計されたこれらの高度な安全機能は、ISO26262安全基準への適合とEMI軽減に加え、設計の複雑さとエンジニアに対するさらなる考慮も追加します。 拡張できて信頼できる電源管理ソリューション一式には、電源モジュール、降圧コンバータ、リニアレギュレータが含まれます。これらの車載グレードの部品は、厳しい温度およびEMI要件を満たすと同時に...
-
APPLICATION
前方カメラ (オフバッテリー)アプリケーション前方カメラは先進運転支援システム (ADAS) アプリケーションにおいてより一層使用頻度の高いカメラのサブシステムとなってきています。より多くの車両において標準となってきているので、オフバッテリーのカメラシステムは、車線変更補助や衝突回避に加え、高度の機能集積と、車両の前方にあるかもしれない危険を正確およびリアルタイムに監視するための高速データ処理が必要です。ドライバーの安全性と利便性を改善する一方、これらの先進機能は設計の複雑さが増しており、さらにはISO26262の安全基準とEMCの規則に沿わなければなりません。 MPSの効率的で小型なパワーマネジメントソリューションは、電源モジュール、PMIC、ステップアップおよびステップダウンコンバータ、昇降圧コントローラ、ロードスイッチ、監視回路、リニアレギュレータ、およびターミネーションレギュレータを含みます。これらの車載グレードの製品は...
-
APPLICATION
フロントカメラ(同軸)アプリケーション -
APPLICATION
ドライバーモニタリングシステムアプリケーションドライバーモニタリングシステムは、自動車安全技術の最新点の一つです。総合的なヒューマンマシンインターフェース (HMI) の一部として、運転手モニタリングシステムはバイタルサインパラメータとドライバーの注意力を追跡し、ドライバーが車両を運転できない場合に支援します。もちろん、高度な新機能によって設計が複雑になり、エンジニアにとってはさらなる考慮事項が必要になります。安全性は常に最優先事項であるため、これらの部品は厳格なEMIおよび温度要件を満たさなければなりません。これにより、消費者およびメーカーは、運転者の気を散らすことを最小限に抑えながら、快適性および利便性の向上に自信が持てるようになります。 EMCの最もすぐれた車載用ソリューション・カタログには、電源モジュール、PMIC、ステップダウンコンバータ、リニアレギュレータなどがあります。これらの製品は、トップクラスの柔軟性と効率性を...
-
APPLICATION
360°サラウンドビューカメラアプリケーション360°サラウンドビューカメラは、車の全景図を提供し、通常はキャビンのヘッドユニットにあるLCDディスプレイに直接表示することで、ドライバーの死角をなくします。この画像は、車両の周囲に配置された複数のカメラ (通常は少なくとも4つ) から作成された合成です。バックアップカメラからの進化の次のステップと考えられることもありますが、360°サラウンドビューカメラシステムは、消費者の安全性と利便性を向上させるために先進運転支援 (ADAS) 機能がますます多くの新しい車両に追加されるにつれて、人気が高まっています。これらのサラウンドビューカメラシステムは、車線逸脱や衝突警告、移動物体検出、交通標識認識などの最先端の安全機能を有効にするために、高度な集積と高速データ処理を提供する必要があります。これらの高度な新機能により、ISO26262安全規格への準拠とEMI緩和に加えて、設計が...
-
APPLICATION
センサフュージョン・ドメインコントローラアプリケーション知覚感知システムは、新車で提供される一般的なADASとなり、新車がレーダーとカメラ、さらにはLIDARシステムを統合するにつれて、今後も拡大し続けるでしょう。しかし、これらのセンサにはそれぞれ強みと限界があるため、センサフュージョンが登場します。自動車のすべての知覚感知システムからの入力を組み合わせることによって、ドライバーには、車両周辺の物体や潜在的な危険を正確に検出するための可能な限りベストな情報が提供されます。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 信頼性の高い車載グレードの電源管理ソリューションの製品ラインには、電源モジュール、降圧コンバータ、リニアレギュレータなどがあります。これらの部品は、最小のパッケージサイズで最高の効率と性能が得られるように設計されており、EMIを最小限に抑え...
-
APPLICATION
テレマティクス / ECALLアプリケーションテレマティクスおよびeCallシステムは、状態を監視することで車両の安全性を向上させ、衝突の際にはその事故の緊急対応車に直接警告を上げることで、ドライバーを助けます。この車載ツールはロードサービスとの連絡や緊急通話と同様に、車両診断を測定し、車両追跡などの利点をもたらします。もちろん、新たな機能によって設計の複雑さが増します。そしてすべての自動車部品とともに、車載グレードの製品は厳格なEMIと熱要件に見合わねばなりません。コンシューマと自動車メーカーは、安全でありなおかつドライバーの注意力の欠如が最小限に抑えられることで、快適さと利便性に確信をもてるのです。 MPSのパワーマネジメントソリューションの広範なポートフォリオは、電源モジュール、ステップダウンおよびステップアップコンバータ、LDOおよびリニアレギュレータ、クラスDオーディオアンプを含みます。これらの信頼性の高い製品は要求の厳し...
-
APPLICATION
77GHZレーダーアプリケーション77GHzレーダーは、自動車の高度運転者支援システム (ADAS) アプリケーションとして急速に普及しつつあります。知覚感知システムはADAS技術の中で成長している市場であり、新しい自動車がレーダーとカメラ、さらにはLIDARシステムを統合しながら拡大し続けるでしょう。車載画像レーダーは、車両周辺の物体または潜在的な危険を感知する追加の方法として使用されます。77GHzレーダーは、従来の24GHzレーダーよりも広い帯域幅を提供することによって改善されたものであり、より広い幅の分解能と正確さを可能にします。また、周波数が高くなると、アプリケーションで使用されるセンサが小さくなるので、より小さなトータルソリューションサイズが可能になります。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 MPSのトップク...
-
PRODUCT CATEGORY
ステップダウンコンバータ製品カテゴリ -
PRODUCT
MPQ81811-AEC1製品2ビットVID付き、26V、8A、低IQ、同期整流、降圧型コンバータ
-
PRODUCT
MPQ4331-AEC1製品36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1製品36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1製品90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1製品36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1製品36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1製品MPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1製品36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1製品MPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1製品ZDP付き、6V、15A~30A、同期整流降圧型コンバータ、AEC-Q100認定済み
-
PRODUCT
MPQ2176A-AEC1製品5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成