Power Management IC (PMIC)

Design Flexibility
Wide input voltage range,
digital interface
& built-in ADC
Programming Flexibility
One-time programmable (OTP)
& multiple-time
programmable (MTP)
Simplifies Design
Maximum integration
in a small package

MPS’ PMIC and multi-output product family include integrated Buck, Boost, Buck/Boost, Efuse, load switch, and Linear regulators. Our PMIC solutions support applications with 3.3V, 5V, and 12V, and higher voltages. Utilizing a monolithic approach, many IC blocks and functions are integrated to support many rails in a system, such as those with FPGAs, Infotainment, SSDs, Access Points, DSL, Set-top boxes, DIMMs, and Whitegoods.

MPS PMICs make it easy to manage multiple power rails with integrated system power sequencing and digital programming capabilities via I2C interface and PmBUS as well as OTP/MTP memory. During development, systems requirements may change, and therefore with starter development/evaluation kits (EVKT/PKTs) from MPS, customers can easily use MPS products to evaluate, make changes to programming, and finalize specs in a timely manner. Our PMICs also support multi-phase (parallel) capability to allow design scalability and minimize the number of BOM components.

Show Columns
Status
MPS Inventory
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Package (mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Step-Down Converter Current (A)
Step-Up Converter Current (A)
LDO Current (A)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Vfb (V)
PG
SS
Grade
MPSafe
MPL
Product URL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Package (mm)
Step-Down DC/DC Controller
Step-Down DC/DC Converter
Step-Up DC/DC Controller
Step-Up DC/DC Converter
Internal LDO
Iq (typ) (mA)
fsw (max) (kHz)
Special Features
Step-Down Converter Current (A)
Step-Up Converter Current (A)
LDO Current (A)
Vs (max) (V)
Vbus (max) (V)
Irelease (A)
Icharge (A)
Vfb (V)
PG
SS
Grade
MPS
1
2
3
4
5
6
7
8
9
BGA-113L (5.55x9)
CSP-12 (1.2x1.6)
CSP-12 (1.4x1.8)
LGA-33 (7x7)
QFN-10 (1.4x1.8)
QFN-12 (2x2)
QFN-16 (2.5x3.2)
QFN-16 (3x3)
QFN-18 (2.5x3.5)
QFN-18 (2x3)
QFN-20 (3x4)
QFN-21 (3x4)
QFN-22 (3x4)
QFN-25 (4x4)
QFN-26 (3.5x4.5)
QFN-26 (4x4)
QFN-26 (5x5)
QFN-28 (4x4)
QFN-28 (4x5)
QFN-30 (5x5)
QFN-32 (5x5)
QFN-35 (5x5)
QFN-35L (5x5)
QFN-37 (5x6)
QFN-40 (5x5)
QFN-41 (5x5)
SOIC-16
TQFN-28 (3x4)
TQFN-32 (5x5)
TSOT23-8
TSSOP-20F
UTQFN-20 (2.5x3.0)
WLCSP-36 (3x4.25)
WLCSP-38 (2.7x3.1)
WLCSP-72 (3.4x3.75)
0
1
0
1
2
3
4
5
6
0
1
0
1
2
0
1
2
3
5
10-Bit Configurable DAC Current
100% Duty Cycle
180° Phase-Shifted Operation
2-Time Programmable MTP
3 Selectable LDO Output Voltages
3-Time Programmable MTP
4-Channel Accurate Current Source
4-Channel Configurable, Accurate Current Source
4-Channel Configurable, Accurate EML Bias Voltage
4-Channel MPD Measurements
5A Valley Current Limit during Buck Release
6 Independent GPO Output Channels
6-Channel GPIO
7 Selectable Buck Output Voltages
7 Selectable Output Voltages
ALERT Indication
Accurate Current Sense and Dedicated Power Disable
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring via the I2C/I3C
Adaptive COT for Ultra-Fast Transient Response
Adjustable Current Limit via the I2C
Adjustable Frequency and Current Limit
Adjustable Frequency and Current Limit via the I2C
Adjustable Frequency and Current Limit via the I2C/I3C
Adjustable PFL Threshold and Delay
Adjustable Switching Frequency
Back-Up Capacitor Health Test
Bidirectional Converter for Supercapacitor Charger and Boost
Bidirectional Power-Sharing Converter
Boost Charge Mode and Buck Release Mode Auto-Alternating via System Voltage Regulation
Buck 2/3 Supports Up to 4A Continuous Current in Dual Phase
Buck 4/5 Supports Up to 6A Continuous Current in Dual Phase
Buck Output Discharge
Bucks 1/2 Support up to 12A of Continuous Current in Dual-Phase Mode
COT Control for Steady-State Operation in Buck Release Mode with Configurable fSW
Configurable Boost Charging Current
Configurable Current Limit
Configurable Current Source Slew Rate
Configurable Frequency
Configurable I2C Slave Address via the MTP
Configurable Input Brownout
Configurable Output Voltage
Configurable Sequencing
Configurable Slave Address via the MTP
Configurable Slew Rate Control
Configurable Soft Start
Configurable Soft-Start Time
Configurable Start-Up Delay Time
Configurable Start-Up/Shutdown Sequence
Configurable Switching Frequency
Configurable UVLO
Current Limiting
Current Monitoring
Current Source Output Short Protection
Differential Output Voltage Remote Sense
Digital I2C Interface for Status Monitoring, Parameter Configuration, and Operation Control
Digitally Adjustable
EMI Reduction Technique
EN Control for USB
Enable (EN)
External Frequency Sync
External Voltage Monitor
Fast Load Transient Response
Fault Indication for USB
Fixed Output
Fixed Output Voltage Options
Flexible Enable via the I2C
Flexible Enable via the I2C and EN1 Pin
Forced Continuous Conduction Mode (FCCM)
Four High-Efficiency Step-Down Regulators
Frequency Spread Spectrum
Fully Compliant with I2C and I3C Specifications
Health Monitoring for CSTRG
High Accuracy on Capacitor Health Test
High-Accuracy 12-Bit ADC
I2C Interface
I2C-Configurable Forced PWM or Auto PFM/PWM Mode
I2C-Configurable VREF with Slew Rate Control
I2C/I3C-Configurable Output Voltage with Slew Rate Control
Input Current Limit
Input Early Warning for VIN
Input Failure Indication
Input OVP
Input Power Failure Indication
Inrush Current Limiting
Integrated Bootstrap Capacitor
Integrated Linear Regulators
Internal Soft Start
JEDEC PMIC5020 Power Management IC Specification Rev 1.0 Compliant
JEDEC PMIC5030 Power Management IC Specification Rev. 1.0 Compliant
JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant
LDO Mode
Load Shedding
Low RDS(ON) and High Efficiency
MTP-Configurable Soft Start (SS)/Soft Shutdown and Delay
Multi-Page One-Time Programmable (MOTP) Memory
OCP with Hiccup Mode
OCP, UVP, UVLO, Thermal Shutdown, and OVP
OTP Memory
OVP/UVP with Hiccup Mode
Open-Drain Power Good (PG) Indication and General Status Interrupt
Open-Drain Power Good (PG) Indicator
Output Discharge
Output Discharge for the Disabled ID Pin
Output Disconnect
Output Line Drop Compensation
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Parallel Capability for Buck
Parallel Mode
Parallel Operation
Power Disable Function
Power Good Output
Pre-Biased Start-Up
Proprietary Switching Loss Reduction Technique
Protected Memory and Registers
Pulse-Width Modulation (PWM)
Remote Sense
Reverse Blocking at Input Side to Prevent Current Leakage
Reverse-Current Blocking
Reverse-Current Protection
SCP for Both Load Side and Energy Storage Side
Selectable Mode
Selectable Output Voltage
Selectable PFM/PWM Mode
Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit
Selectable Pulse-Frequency Modulation (PFM) Mode
Selectable Reverse-Current Blocking
Selectable Standalone Mode or Power-Sharing Mode
Short EN On/Off Delay
Short-Circuit Protection
Short-Circuit Protection at Both Load Side and Energy Storage Side
Start-Up Reset
Supports CDP Mode
Supports DCP Scheme
Supports USB Type-C 5V @ 3A DFP Mode
Synchronous or Non-Synchronous Operation
Thermal Shutdown
Thermal Warning
USB Output Discharge
Ultra-Low IQ
Under-Voltage Lockout (UVLO)
Under-Voltage Protection (UVP)
Up to 36V Configurable Storage Voltage
Variable Frequency Control
Voltage Tracking
Wide 4V to 16V Input Voltage Range
±1% Reference Accuracy at 0°C to 85°C
0.3
0.6
1.5, 1.5
2, 2
2, 2, 2, 2
2, 2.5, 4.5, 4.5
2.5
2.5, 2.5
2.5, 3.5
3
3, 1
3, 2, 3, 2
3, 3
3, 3, 2, 2
3, 3, 4, 4, 1, 1
4
4, 2, 4, 2
4, 4, 3, 3, 1, 1
4, 4, 4, 4
4.5, 2.5, 4, 2
4.5, 2.5, 4.5, 2
5
5, 5, 2
6
6, 2, 2, 3, 3
6, 6
6, 6, 2
6, 6, 6, 6
7
8.5, 8.5, 10, 3
0
0.1 to 0.8
0.5
0.5 to 2
0.54
2
5
6
up to 0.5
up to 0.96
0
0.01/0.3/0.3/0.3/0.3
0.02/0.025
0.05/0.05
0.06
0.06/0.06
0.07
0.1
0.25
0.3
0.3/0.3
0.4/0.4
0.5
0.7
No
Yes
External
Internal
Automotive
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP5417

2.8V-5.5V, Power Mangement IC with Four Buck Converters, Two LDOs, Input Voltage Supervisory for PFI, I2C Interface, and 2 GPIO Pins

8 2.8 5.5 QFN-28 (4x4) 4 0 2 2500 I2C Interface, OTP Memory 4, 2, 4, 2 0.3/0.3 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5417.html
MP5413

2.7V-5.5V, Power Management IC with Four Buck Converters, Two LDOs, I2C Interface, and 2 GPO Pins

8 2.7 5.5 WLCSP-38 (2.7x3.1) 4 0 2 0.1 2500 I2C Interface, OTP Memory 3, 2, 3, 2 0.3/0.3 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5413.html
MPQ8895

12V, 6A, Quad-Buck PMIC with I2C/I3C Interface for DDR5

4 4.25 15 6, 6, 6, 6 QFN-35L (5x5) 4 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up, Selectable PFM/PWM Mode
6, 6, 6, 6 0.05/0.05 1.1, 1.1, 1.1, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mpq8895.html
MP5415

2.8V to 5.5V, Power Management IC with 4 Buck Converters (2A/2A/2A/2A), 5 LDOs, and Flexible System Settings via the I2C and OTP

9 2.8 5.5 2 QFN-28 (4x4) 0 4 0 0 5 0.5 2500
100% Duty Cycle, Configurable Current Limit, Configurable Frequency, Configurable Output Voltage, Configurable Soft Start, Configurable Start-Up/Shutdown Sequence, Flexible Enable via the I2C, I2C Interface, OTP Memory, Output Discharge, Selectable Mode
2, 2, 2, 2 0 0.3 1.4, 1.5, N/A, 3.3 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5415.html
MPQ7931-AEC1
MPSafe

MPSafeTM QM, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

6 2.7 5.5 4 QFN-32 (5x5) 6 0 0 2000
ALERT Indication, Configurable Sequencing, OCP with Hiccup Mode, OVP/UVP with Hiccup Mode, Power Good Output
3, 3, 4, 4, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/mpq7931-aec1.html
MPQ5476

12V, 6A, Fully Integrated Quad-Output PMIC with I2C Telemetry and Flexible System Configurations

4 5.75 15 6 QFN-35 (5x5) 4 0 0 3.1 500, 750, 1000, 1250 via Memory I2C Interface 6 Output Voltage from 0.5V to 2.75V with 10mV/Step Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mpq5476.html
MP5431C

DDR5 Client Overclocking DIMM PMIC with I2C/I3C Interface

3 4.25 5.5 6, 6, 2 TQFN-28 (3x4) 3 2 2000
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring via the I2C/I3C, Adjustable Frequency and Current Limit via the I2C/I3C, Configurable I2C Slave Address via the MTP, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indicator, Pre-Biased Start-Up, Selectable PFM/PWM Mode
6, 6, 2 0.06 1.1, 1.1, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5431c.html
MPQ8894

12V, 4A, Quad-Buck PMIC with I2C/I3C Interface for DDR5

4 4.25 15 4, 4, 4, 4 QFN-35L (5x5) 4 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, OCP, UVP, UVLO, Thermal Shutdown, and OVP, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up, Selectable PFM/PWM Mode
4, 4, 4, 4 0.05/0.05 1.1, 1.1, 1.1, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mpq8894.html
MPQ8895F
12V, Power Management IC With I2C/I3C Interface for DDR5
4 4.25 15 6, 6, 6, 6 QFN-35L (5x5) 4 2 1250
±1% Reference Accuracy at 0°C to 85°C, Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit, Configurable Slave Address via the MTP, Differential Output Voltage Remote Sense, Four High-Efficiency Step-Down Regulators, Fully Compliant with I2C and I3C Specifications, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC50x0 Power Management IC Specification Rev. 1.8 Compliant, Open-Drain Power Good (PG) Indication and General Status Interrupt, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Pre-Biased Start-Up, Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
6, 6, 6, 6 0.05/0.05 1.1, 1.1, 1.1, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mpq8895f.html
MP5477
4V to 16V, Power Management IC with Five Buck Converters (6A/3A/3A/2A/2A), One LDO, and Flexible System Settings via the I2C
6 4 16 6 QFN-41 (5x5) 5 0 1 2000
Accurate Current Sense and Dedicated Power Disable, Adjustable Current Limit via the I2C, Buck 2/3 Supports Up to 4A Continuous Current in Dual Phase, Buck 4/5 Supports Up to 6A Continuous Current in Dual Phase, Configurable Slew Rate Control, Configurable Switching Frequency, Fast Load Transient Response, I2C-Configurable Forced PWM or Auto PFM/PWM Mode, Integrated Bootstrap Capacitor, Low RDS(ON) and High Efficiency, Wide 4V to 16V Input Voltage Range
6, 2, 2, 3, 3 0.7 1.2, 0.9, 1.8, 0.5, 1.05 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5477.html
MPQ8896
12V, 8.5A/8.5A/10A/3A, Power Management IC with I2C/I3C Interface for DDR5
4 4.25 15 8.5, 8.5, 10, 3 QFN-35L (5x5) 4 2 0.09, 0.022 1250
Adaptive COT for Ultra-Fast Transient Response, Configurable Slave Address via the MTP, Fully Compliant with I2C and I3C Specifications, JEDEC PMIC5020 Power Management IC Specification Rev 1.0 Compliant, Open-Drain Power Good (PG) Indication and General Status Interrupt, Pre-Biased Start-Up
8.5, 8.5, 10, 3 0.07 1.1, 1.1, 1.1, 1.8 Yes Internal Industrial 1 0 https://www.monolithicpower.com/en/products/mpq8896.html
MP5446

2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface

6 2.7 5.5 6 WLCSP-72 (3.4x3.75) 4 0 2 1 3000
Adaptive COT for Ultra-Fast Transient Response, I2C Interface, Integrated Bootstrap Capacitor, Parallel Mode, Remote Sense
6, 6, 6, 6 0.4/0.4 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5446.html
MP5446A

2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface

6 2.7 5.5 6 WLCSP-72 (3.4x3.75) 4 0 2 1 3000 Short EN On/Off Delay 6, 6, 6, 6 0.4/0.4 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5446a.html
MPQ8897

12V Power Management IC with I2C/I3C Interface for DDR5

6 4.25 15 7.5, 7.5, 7.5, 5, 7.5, 7.5 BGA-113L (5.55x9) 6 0 2 1250
Accurate Output Voltage, Output Current, Output Power, and Junction Temperature Monitoring, Adaptive COT for Ultra-Fast Transient Response, I2C/I3C-Configurable Output Voltage with Slew Rate Control, JEDEC PMIC5030 Power Management IC Specification Rev. 1.0 Compliant, Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit
6 0 0.02/0.025 1.1, 1.1, 1.1, 1.8, 1.1, 1.1 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mpq8897.html
MP5519

2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse

1 2.65 14.1 6 QFN-25 (4x4) 1 1 1 1 1 1200
Boost Charge Mode and Buck Release Mode Auto-Alternating via System Voltage Regulation, COT Control for Steady-State Operation in Buck Release Mode with Configurable fSW, Digital I2C Interface for Status Monitoring, Parameter Configuration, and Operation Control, High Accuracy on Capacitor Health Test, Short-Circuit Protection at Both Load Side and Energy Storage Side
6 36 14.1 6 0.6 Yes Internal, External Catalog 1 0 https://www.monolithicpower.com/en/mp5519.html
MP5516N

Wide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse

1 2.65 16 6 QFN-25 (4x4) 1 1 1 1 1 1200
5A Valley Current Limit during Buck Release, Configurable Boost Charging Current, Reverse Blocking at Input Side to Prevent Current Leakage, Short-Circuit Protection at Both Load Side and Energy Storage Side, Up to 36V Configurable Storage Voltage
5 36 0.6 Yes Internal, External Catalog 1 0 https://www.monolithicpower.com/en/mp5516n.html
MP5431

DDR5 Client DIMM PMIC with I2C/I3C Interface

Buy On MPS 3 4.25 5.5 5, 5, 2 TQFN-28 (3x4) 0 3 0 0 2 2000
Open-Drain Power Good (PG) Indicator, Over-Current Protection (OCP), Pre-Biased Start-Up, Pulse-Width Modulation (PWM), Selectable Pulse-Frequency Modulation (PFM) Mode
5, 5, 2 0.06/0.06 1.1, 1.1, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5431.html
MP5505A

7V, 4A, High-Efficiency Energy Storage and Management Unit for SSD Applications

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2 450
Input Current Limit, Reverse-Current Protection, Start-Up Reset
5 up to 0.5 30 6 5 0.5 0.79 Yes External Catalog 1 0 https://www.monolithicpower.com/en/mp5505a.html
MP5507E

7V, 3A, High-Efficiency, Energy Management IC for Power Backup

2 2.7 7 3 QFN-16 (2.5x3.2) 0 1 0 1 0 2 1200 Input Current Limit, Reverse-Current Protection 3 0.5 30 6 3 0.5 0.79 Yes External Catalog 1 0 https://www.monolithicpower.com/en/mp5507e.html
MP5416

5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP

9 2.8 5.5 2/2.5/4/4.5 QFN-28 (4x4) 0 4 0 0 5 0.35 2500 100% Duty Cycle, I2C Interface, OTP Memory, Output Discharge 4.5, 2.5, 4, 2 0.01/0.3/0.3/0.3/0.3 1.2/1.5/1.8/3.3 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5416.html
MP29373
Dual 1.5A, 23V, 1.4MHz Asynchronous Step-Down Converter. Available in a TSSOP20 Package with Exposed Pad
2 4.75 23 1.5 TSSOP-20F 0 2 0 0 0 2.4 Configurable UVLO 1.5, 1.5 0.92 No External Catalog 1 0 https://www.monolithicpower.com/en/mp29373.html
MPQ4487-AEC1
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting EN, Fault Indication, and Type-C 5V@ 3A DFP Mode for Automotive, AEC-Q100 Qualified
3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 2200
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 No Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4487-aec1.html
MP5408

36V, 6A, Frequency Programmable, Step-Down Converter with Smart, Dual, USB Charging Ports

2 6 36 QFN-26 (5x5) 1 2200
EMI Reduction Technique, Fixed Output, Output Discharge, Output Line Drop Compensation, Supports DCP Scheme
6 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5408.html
MP5410

Low Start-up Voltage Boost Converter with Four SPDT Switches

Buy On MPS 5 1.8 5.5 QFN-16 (3x3) 0 0 0 1 0 0.028 Output Disconnect, Variable Frequency Control 0.1 to 0.8 0 1.23 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5410.html
MP5414

PMU for 3D Glasses

Buy On MPS 7 1.8 5.5 QFN-28 (4x5) 0 0 0 1 1 0.028
Inrush Current Limiting, Output Disconnect, Variable Frequency Control
0.1 to 0.8 0.25 1.23 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5414.html
MP5512

18V, 4.5A, High-Efficiency Energy Storage and Hot-swap Management Unit for enterprise PCIe/SAS SSD Applications

Buy On MPS 2 4 18 3 QFN-28 (4x5) 0 1 0 1 0 1 500
Current Monitoring, Input Early Warning for VIN, Input Failure Indication, Inrush Current Limiting, Reverse-Current Protection, Start-Up Reset
3 up to 0.96 0 40 18 3 0.96 0.8 Yes External Catalog 1 0 https://www.monolithicpower.com/en/mp5512.html
MP5402M

5A, 36V, Frequency Selectable Step-Down Converter with Smart Dual USB Charging Ports

Buy On MPS 2 7 36 QFN-26 (4x4) 0 0 1.6 Synchronous or Non-Synchronous Operation 2.5, 2.5 0 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5402m.html
MP5032

Quick Charge 3.0 Controller with Integrated Current Limit Switch

Buy On MPS 3.6 14 3 TSOT23-8 0 0 0 0 0 0.25
Configurable Current Limit, Output Line Drop Compensation, Supports DCP Scheme
0 14 3 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5032.html
MP2364

Dual 1.5A, 23V, 1.4MHz Step-Down Converter

Buy On MPS 2 4.75 23 1.5 TSSOP-20F 0 2 0 0 0 2.4 1400 Configurable UVLO 1.5, 1.5 0 0.92 No External Catalog 1 0 https://www.monolithicpower.com/en/mp2364.html
MPQ2166-AEC1
Automotive Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS
Buy On MPS 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 Yes External Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/switching-converters-and-controllers-aecq-grade/mpq2166-aec1.html
MP2166
MPL

6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

Buy On MPS 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 Yes External Catalog 1 1 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mp2166.html
MP28300
300mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter plus 100mA LDO
Buy On MPS 2 2 5.5 0.3 QFN-12 (2x2) 0 1 0 0 1 0.0005 1500
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Buck Output Voltages, Ultra-Low IQ
0.3 0.1 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp28300.html
MPQ4485-AEC1
36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
Buy On MPS 3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 450
Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Load Shedding, Output Line Drop Compensation, Supports CDP Mode, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 No Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4485-aec1.html
MP5515

 Wide Input 2.7 - 18V, 5A, High-Efficiency Bidirectional, Power Back-Up Manager with Integrated Hot-Swap, I2C, ADC, and Cap Health Test

Buy On MPS 2 2.7 18 5 QFN-30 (5x5) 0 1 0 1 0 1.5/2.5 1250
Back-Up Capacitor Health Test, Input Current Limit, Input OVP, Input Power Failure Indication, Reverse-Current Protection
5 0.5 to 2 0 32 16 5 2 0.8 Yes External Catalog 1 0 https://www.monolithicpower.com/en/products/mp5515.html
MP2496

36V, 2.5A, Frequency-Selectable Step-Down Converter with Single USB Charging Port

Buy On MPS 1 7 36 2.5 QFN-26 (4x4) 0 1 0 0 0 1.6 350
Buck Output Discharge, Configurable Frequency, Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Output Line Drop Compensation, Supports DCP Scheme, USB Output Discharge
2.5 0 No Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp2496.html
MP5402

36V, 5A, Frequency-Selectable Step-Down Converter with Smart, Dual USB Charging Ports

Buy On MPS 3 7 36 5 QFN-26 (4x4) 0 1 0 0 0 1.6 350
Buck Output Discharge, Configurable Frequency, Fixed Output Voltage Options, Forced Continuous Conduction Mode (FCCM), Output Line Drop Compensation, Supports DCP Scheme, USB Output Discharge
5 0 No Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5402.html
MP5505E

7V, 4A, High-Efficiency, Energy Storage and Management Unit

Buy On MPS 2 2.7 7 6 QFN-20 (3x4) 1 1 0 2 500
Input Current Limit, Reverse-Current Protection, Start-Up Reset
6 0.54 0 30 6 6 0.54 0.801, 0.795 Yes External Catalog 1 0 https://www.monolithicpower.com/en/products/mp5505e.html
MP5470

4V-16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP

Buy On MPS 4 4 16 3, 3, 2, 2 QFN-22 (3x4) 800 Synchronous or Non-Synchronous Operation 0 Yes Internal Industrial 1 0 https://www.monolithicpower.com/en/products/mp5470.html
MP5418

Negative Charge Pump and Adjustable Regulator

Buy On MPS 2 2.3 5 0.2 QFN-10 (1.4x1.8) 0.22 550
Inrush Current Limiting, Integrated Linear Regulators, Internal Soft Start, Over-Current Protection (OCP), Short-Circuit Protection
Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/power-management-ic-pmic/mp5418.html
MP5461

Dual Input, 4-Switch Integrated Buck-Boost Converter with Input ORing and Selection

Buy On MPS 1 Vin1: 4.2 Vin2: 2.5 Vin1:5.5 Vin2:5.5 CSP-12 (1.4x1.8) 0.2 1800 100% Duty Cycle, Fixed Output 0 No Internal Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/mp5461.html
MPM54304

4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 

Buy On MPS 4 4 16 3 LGA-33 (7x7) 1500
Adjustable Switching Frequency, Current Limiting, Digitally Adjustable, Enable (EN), External Frequency Sync
No Internal Industrial 1 0 https://www.monolithicpower.com/en/mpm54304.html
MPQ2166
MPL

Industrial Grade, 6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

Buy On MPS 2 2.7 6 2 QFN-18 (2.5x3.5), QFN-18 (2x3) 0 2 0 0 0 0.06
100% Duty Cycle, 180° Phase-Shifted Operation, Configurable Frequency, External Frequency Sync, Ultra-Low IQ
2, 2, 3, 1 0 0.6 Yes External Industrial 1 1 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-7v/mpq2166.html
MP28310

300mA, 2V to 5.5V, 500nA IQ, Step-Down Converter with 300nA IQ, 2V to 5.5V, 100mA LDO Regulator in CSP-12 (1.2mmx1.6mm)

Buy On MPS 2 2 5.5 0.3 CSP-12 (1.2x1.6) 1 1 0.0005 1500
100% Duty Cycle, 3 Selectable LDO Output Voltages, 7 Selectable Output Voltages, Ultra-Low IQ
0.3 0.1 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp28310.html
MPQ7920-AEC1

5V PMIC with Four Buck Converters (2A/2.5A/4.5A/4.5A), Five LDOs, and Flexible System Settings via I2C and MTP, AEC-Q100

Buy On MPS 4 2.7 5.5 4.5 QFN-26 (3.5x4.5) 4 5 2200
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
4.5, 2.5, 4.5, 2 1.375, 1.35, 1.375, 0.675 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq7920-aec1.html
MP8795

16V, 15A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 15 QFN-21 (3x4) 720, 920, 1150
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
0 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795.html
MP5479

2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP

Buy On MPS 9 2.7 5.5 4.5 QFN-26 (3.5x4.5) 4 0 5 0.3 2400
100% Duty Cycle, Adjustable Switching Frequency, Buck Output Discharge, Enable (EN), I2C Interface, Internal Soft Start, LDO Mode, Over-Current Protection (OCP), Parallel Capability for Buck
4.5, 2.5, 4.5, 2 0.3 1.15, 1.5, 1.15, 1.8 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5479.html
MP8792

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 12 QFN-21 (3x4) 0.65 Selectable 600kHz, 800kHz, or 1000kHz
Adaptive COT for Ultra-Fast Transient Response, Configurable Frequency, Differential Output Voltage Remote Sense, Proprietary Switching Loss Reduction Technique, Voltage Tracking
0 0.6 Catalog 1 0 https://www.monolithicpower.com/en/products/mp8792.html
MP5424

5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP

Buy On MPS 7 2.7 5.5 4.5 QFN-26 (3.5x4.5) 0 4 0 0 3 0.22 2750
100% Duty Cycle, 2-Time Programmable MTP, Adjustable Switching Frequency, Configurable Current Limit, Configurable Output Voltage, Configurable Soft Start, Configurable Start-Up/Shutdown Sequence, Flexible Enable via the I2C and EN1 Pin, I2C Interface, Output Discharge, Parallel Operation, Selectable Mode
2, 2.5, 4.5, 4.5 0.3 1.05, 1.0375, 1.05, 1.35 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5424.html
MP5490
MPL

Fully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules

Buy On MPS 4 -6.5 6.5 0.25 WLCSP-36 (3x4.25)
4-Channel Configurable, Accurate Current Source, 4-Channel Configurable, Accurate EML Bias Voltage, 4-Channel MPD Measurements, 6-Channel GPIO, High-Accuracy 12-Bit ADC, I2C Interface
0 Internal Catalog 1 1 https://www.monolithicpower.com/en/products/mp5490.html
MP5491

Quad-Channel, Laser Diode Current Source IC for Optical Modules

Buy On MPS 4 0.25 WLCSP-36 (3x4.25)
10-Bit Configurable DAC Current, 4-Channel Accurate Current Source, 6 Independent GPO Output Channels, Configurable Current Source Slew Rate, Current Source Output Short Protection, Output Discharge for the Disabled ID Pin
0 Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5491.html
MP5493

36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode

Buy On MPS 2 5 36 0.6 TSOT23-8 2 1 0 0.45 550 Bidirectional Converter for Supercapacitor Charger and Boost 0.6 2 0 0.8, 1.2 No Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5493.html
MPQ7930-AEC1

MPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 4 TQFN-32 (5x5) 6 0 0 2000
ALERT Indication, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Power Good Output, Thermal Shutdown, Thermal Warning, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
3, 3, 4, 4, 1, 1 0 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/products/mpq7930-aec1.html
MP5516
MPL

2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse

Buy On MPS 2 2.65 16 6 QFN-25 (4x4) 1 1 1 1200
Configurable Soft-Start Time, Configurable Start-Up Delay Time, Reverse-Current Blocking, SCP for Both Load Side and Energy Storage Side
0 36 13.5 0.6 Yes Internal, External Catalog 1 1 https://www.monolithicpower.com/en/products/mp5516.html
MP5520
MPL

2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function

Buy On MPS 2 2.7 16 6 QFN-37 (5x6) 2 2 1 2000
Bidirectional Power-Sharing Converter, Configurable Input Brownout, Health Monitoring for CSTRG, Power Disable Function, Selectable Reverse-Current Blocking, Selectable Standalone Mode or Power-Sharing Mode
7 6 0 36 13.7 (VB1), 6 (VB2) 10 (Peak), 7 (Valley) 0.7 0.8 (FBR), 0.4 to 1.27 (FB1) Yes Internal, External Catalog 1 1 https://www.monolithicpower.com/en/products/mp5520.html
MP5475

Fully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations

Buy On MPS 4 3 16 6, 6, 6, 6 QFN-35 (5x5) 4 0 2 2000
Adjustable Frequency and Current Limit via the I2C, Configurable I2C Slave Address via the MTP, MTP-Configurable Soft Start (SS)/Soft Shutdown and Delay, Open-Drain Power Good (PG) Indication and General Status Interrupt, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Pre-Biased Start-Up, Selectable PFM/PWM Mode, Thermal Shutdown, Under-Voltage Lockout (UVLO), Under-Voltage Protection (UVP)
6, 6, 6, 6 0.05/0.05 0.3 to 4.096 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5475.html
MP5470B
4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
Buy On MPS 4 4 16 3 QFN-22 (3x4) 4 1 1.5 1600 3-Time Programmable MTP, I2C Interface 3, 3, 2, 2 0 1.5 0.7, 0.78, 0.78, 0.78 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/products/mp5470b.html
MP8795H

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 2.7 16 20 QFN-21 (3x4) 750, 950, 1200
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Voltage Tracking
0 Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/mp8795h.html
MPQ70160FS-AEC1
MPSafe

MPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified

Buy On MPS 6 2.7 5.5 4 TQFN-32 (5x5) 0 6 0 0 0 20 2200
External Voltage Monitor, Frequency Spread Spectrum, Multi-Page One-Time Programmable (MOTP) Memory, Protected Memory and Registers
4, 4, 3, 3, 1, 1 Yes Internal Automotive 1 0 https://www.monolithicpower.com/en/mpq70160fs-aec1.html
MP5472
MPL

12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations

Buy On MPS 5 3 16 7.5 QFN-26 (4x4) 2 0 1 2.8 1250
Adaptive COT for Ultra-Fast Transient Response, Adjustable Frequency and Current Limit via the I2C, Bucks 1/2 Support up to 12A of Continuous Current in Dual-Phase Mode, I2C-Configurable VREF with Slew Rate Control , Selectable PFM/PWM Mode
6, 6 0.5 0.8, 0.8 Yes Internal Catalog 1 1 https://www.monolithicpower.com/en/mp5472.html
MP5505

7V, 4A, High-Efficiency Energy Storage and Management Unit for SSD Applications

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2
Input Current Limit, Reverse-Current Protection, Start-Up Reset
5 up to 0.5 30 6 5 0.5 0.79 Yes External Catalog 1 0 https://www.monolithicpower.com/en/mp5505.html
MP5455

4.5A, 7V, Power Back-Up Management

2 2.7 7 5 QFN-20 (3x4) 0 1 0 1 0 2 500 Input Current Limit, Reverse-Current Protection 5 up to 0.5 30 6 5 0.5 0.79 No External Catalog 1 0 https://www.monolithicpower.com/en/mp5455.html
MP5403

6V Mini PMIC with High Efficiency Dual 2.5A/3.5A Buck, One Load Switch and Input Power Supervisory

3 2.7 6 3.5 UTQFN-20 (2.5x3.0) 0 2 0 0 0 0.085 1500
180° Phase-Shifted Operation, Adjustable PFL Threshold and Delay, Buck Output Discharge, Fixed Output, Fixed Output Voltage Options, Input Power Failure Indication, Output Discharge, Parallel Capability for Buck, USB Output Discharge
2.5, 3.5 0.6 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5403.html
MP5408M

6A, 36V, Frequency Programmable Step-Down Converter with Smart, Dual, USB Charging Ports

2 6 36 QFN-26 (5x5) 0 0 1
Configurable Frequency, EMI Reduction Technique, Fixed Output, Output Discharge, Output Line Drop Compensation, Supports DCP Scheme
3, 3 No Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5408m.html
MP28372
Dual 1.5A, 23V, 1.4MHz Step-Down Converter. Available in TSSOP20 with Exposed Pad and SOIC Packages
2 4.75 23 1.5 SOIC-16, TSSOP-20F 0 2 0 0 0 2.4 1400 Configurable UVLO 1.5, 1.5 0.92 No External Catalog 1 0 https://www.monolithicpower.com/en/mp28372.html
MP5403B

Mini PMIC with Dual 4A/5A Peak Bucks, One 2A Load Switch, and Input Power Supervisory

3 2.7 6 5 UTQFN-20 (2.5x3.0) 0 2 0 0 0 0.085 1500
180° Phase-Shifted Operation, Adjustable PFL Threshold and Delay, Buck Output Discharge, Fixed Output Voltage Options, Input Power Failure Indication, Parallel Capability for Buck, USB Output Discharge
4, 5 0.6 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5403b.html
MPQ4481-AEC1

36V, 3A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option Single USB Charging Port Supporting EN_USB, Fault Indication for Automotive, AEC-Q100 Qualified

2 6 36 3 QFN-26 (5x5) 0 1 0 0 0 0.7 2200
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), LDO Mode, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
3 No Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4481-aec1.html
MPQ4488-AEC1
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting DCP and Type-C 5V @ 3A DFP Mode for Automotive, AEC-Q100 Qualified
3 6 36 6 QFN-26 (5x5) 0 1 0 0 0 1 2200
Configurable Frequency, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 No Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488-aec1.html
MPQ4488T

36V, 6A,  Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports, 135°C Load-Shedding Temp AEC-Q100 Qualified

3 6 36 6 QFN-26 (5x5) 1 0 0 1 2200
Configurable Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
6 No Internal Automotive 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488t.html
MP5600

Compact Multiple-Output Power Supply for TV-LCD panel

5 9 18 QFN-40 (5x5) 0 1 0 1 0 3.5 Synchronous or Non-Synchronous Operation 2.5 5 1.227 Yes Internal Catalog 1 0 https://www.monolithicpower.com/en/mp5600.html
Load More No more parts left for display.