MPQ5476
12V, 6A, Fully Integrated Quad-Output PMIC with I2C Telemetry and Flexible System Configurations
Session textval
Session Titefor popup
- Regulated Outputs4
- Vin (min) (V)5.75
- Vin (max) (V)15
- Iout (max) (A)6
- Package (mm)QFN-35 (5x5)
- Step-Down DC/DC Converter4
- Step-Up DC/DC Converter0
- Internal LDO0
- Iq (typ) (mA)3.1
- fsw (max) (kHz)500, 750, 1000, 1250 via Memory
- Step-Down Converter Current (A)6
- Vfb (V)Output Voltage from 0.5V to 2.75V with 10mV/Step
- PGYes
- SSInternal
- GradeCatalog
The MPQ5476 is a complete power management IC (PMIC) that integrates four high-efficiency, step-down DC/DC converters. The converters use constant-on-time (COT) control to provide fast transient response. The 1000kHz switching frequency (fSW) greatly reduces external inductor and capacitor size.
The MPQ5476 supports pulse-frequency modulation (PFM) mode for high light-load efficiency, in addition to providing dynamic voltage scaling (DVS), forced discharge mode, power good (PG) mode, and shutdown mode via the I2C interface. Additional features include a default voltage setting mode. The output voltage (VOUT) can be adjusted via the I2C bus or preset by the memory.
The MPQ5476 can control the start-up sequence with soft start and a delay time via the online I2C bus or the memory.
The MPQ5476 requires a minimal number of external components, and is available in a space-saving QFN-35 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 5.75V to 15V Input Voltage (VIN) Range
- Adaptive Constant-On-Time (COT) Control for Ultra-Fast Transient Response
- 4x High-Efficiency Step-Down Regulators:
- Buck 1: 6A, 0.5V to 2.75V, 10mV Step
- Buck 2: 6A, 0.5V to 2.75V, 10mV Step
- Buck 3: 6A, 0.5V to 2.75V, 10mV Step
- Buck 4: 6A, 0.5V to 2.75V, 10mV Step
- Fully Integrated MOSFETs
- I2C Interface Control:
- Dynamic Voltage Scaling (DVS) and Shutdown of Channel Output Voltage (VOUT)
- Automatic Pulse-Width Modulation (PWM)/Pulse-Frequency Modulation (PFM) Mode or Forced PWM Mode
- Pull-Down Mode to Forcibly Discharge All Channels
- Supports Adjustable Discharge Resistance
- Buck 1/Buck 2 Support up to 12A Continuous Current in Parallel Mode
- Open-Drain Power Good (PG) Indication
- Over-Current Protection (OCP)
- Under-Voltage Lockout (UVLO)
- Under-Voltage Protection (UVP)
- Over-Voltage Protection (OVP)
- Thermal Shutdown Protection
- Available in a QFN-35 (5mmx5mm) Package
Active Part Numbers:
MPQ5476GU-0000-Z MPQ5476GU-0000-P MPQ5476GU-0001-Z MPQ5476GU-0001-P MPQ5476GU-xxxx-Z MPQ5476GU-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5476 Resources
-
APPLICATION
NETWORK-ATTACHED STORAGE (NAS)APPLICATIONNetwork-attached storage (NAS) is a data storage option that is quickly growing in popularity. A NAS system is a centralized storage server that is connected to a network and able to be accessed by any authorized user within the network. These systems provide convenience and flexibility by being able to be physically stored and maintained on-site, as well as the ability to have their storage scale...
-
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
Log in to your account
Create New Account