MP5505
NOT RECOMMENDED FOR NEW DESIGNS
7V, 4A, High-Efficiency Energy Storage and Management Unit for SSD Applications
MP5505 continues to be in production for existing customers. Please consider this alternative for new designs:
MP5505A
MP5505A
7V, 4A, High-Efficiency Energy Storage and Management Unit for SSD Applications
Features & Benefits
- Wide 2.7V to 7V Operating Input Range
- Input-Current Limiter with Integrated 60mΩ MOSFET
- Up to 4.5A Input-Current Limit
- Reverse-Current Protection
- 6V Bus-Clamping Voltage
- Power-On-Reset
- Adjustable dv/dt Slew Rate for Bus Voltage Start-Up
- Internal 30mΩ Disconnect Switch
- Internal 70mΩ and 60mΩ Power Switches for Energy Storage and Release Management Circuits
- Thermal Protection
- EN and Power Good Indicators
- Available in a QFN-20 (3mm×4mm) Package
… and many more!
Session textval
Session Titefor popup
- Regulated Outputs2
- Vin (min) (V)2.7
- Vin (max) (V)7
- Iout (max) (A)5
- Package (mm)QFN-20 (3x4)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter1
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter1
- Internal LDO0
- Iq (typ) (mA)2
- Step-Down Converter Current (A)5
- Step-Up Converter Current (A)up to 0.5
- Vs (max) (V)30
- Vbus (max) (V)6
- Irelease (A)5
- Icharge (A)0.5
- Vfb (V)0.79
- PGYes
- SSExternal
- GradeCatalog
MP5505 is a lossless energy storage and management unit targeted at the solid-state and hard-disk drive applications. Its highly-integrated input-current limit and energy storage and release management makes the system solution very compact.
The internal input-current–limit block with dv/dt control prevents inrush current during system start up. The bus voltage start-up slew rate is programmable. It also includes a Power-On-Reset function for hot-swapping. MPS’s patented energy storage and release management control circuit minimizes the storage capacitor requirement. It pumps the input voltage to a higher storage voltage and releases the energy over a hold-up time to the system in the case of an input outage. The storage voltage and the release voltage are both programmable for different system applications.
The MP5505 requires a minimal number of readily-available standard external components, and is available in a 20-pin QFN (3mm×4mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.7V-to-7V Operating Input Range
- Input Current Limiter with Integrated 60mΩ MOSFET
- Up to 4.5A Input Current Limit
- Reverse Current Protection
- 6V Bus Clamping Voltage
- Power-On-Reset
- Adjustable dv/dt Slew Rate for Bus Voltage Start-Up
- Internal 30mΩ Disconnect Switch
- Internal 70mΩ and 60mΩ Power Switches for
- Energy Storage and Release Management Circuits
- Thermal Protection
- EN and Power-Good Indicators
- Available in a QFN20 (3mm×4mm) Package
Active Part Numbers:
MP5505GL-P MP5505GL-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5505 Resources
-
ARTICLE
PLANNING FOR SUDDEN POWER FAILURES WITH THE MP5515ARTICLEPower failures tend to cause a domino effect of disruptions, resulting in system failures and data loss, as well as damage to servers and equipment. This article describes how to use the MP5515 to protect solid-state drives (SSDs) against sudden power failure. There are three main issues if an SSD experiences a power failure: The MP5515 is an input power conditioning PMIC that provides a compact...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
Log in to your account
Create New Account