- MP5600
MP5600
Session textval
Session Titefor popup
- Regulated Outputs5
- Vin (min) (V)9
- Vin (max) (V)18
- Package (mm)QFN-40 (5x5)
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter1
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter1
- Internal LDO0
- Iq (typ) (mA)3.5
- Step-Down Converter Current (A)2.5
- Step-Up Converter Current (A)5
- Vfb (V)1.227
- PGYes
- SSInternal
- GradeCatalog
The MP5600 represents an integrated power supply for large size LCD panel. It contains a buck regulator to generate the logic supply rail, a boost regulator to generate the source driver supply, two charge-pump controllers to generate a positive output and negative output respectively, and a programmable delay gate pulse management switch. Each regulator features adjustable output, internal soft-start, and timer-delayed fault protection.
With the input range from 9V to 18V, the buck regulator can adjust output from 1.5V to 5V; the boost regulator can adjust output from Vin to 19.5V. Both the buck and boost regulators use an external-selectable fixed-frequency (450 kHz or 670 kHz).
With external diode, two regulated charge pump controller could afford voltage up to 3X boost output and low to negative boost output. Gate pulse management provides TFT positive gate driver voltage with two operation mode and programmable delay.
The MP5600 has a 5V linear regulator, a 1.227V reference output, adjustable power up sequences, and over temperature protection.
The MP5600 is available in a 40 pins, 5mm x 5mm, thin QFN package. The device operates over the -20°C to +85°C temperature range.
-
Show more
Show less
Features & Benefits
- 9V to 18V Input Voltage Range
- 450kHz or 670kHz Selectable Frequency
- 7.5V Input Under-Voltage Lockout
- High Efficiency
- Internal Soft-start
- Buck Regulator
- Peak Current-Mode, Fast Transient Response
- Integrated 20V, 5A, 60mΩ N-MOSFET
- Internal Fixed 3.3V or Adjustable Output Voltage
- Power Good Signal
- Short Circuit Protection with Switching Frequency Fold-Back
- Boost Regulator
- Peak Current-Mode Control
- Integrated 20V, 5A, 60mΩ N-MOSFET
- 19.5V Over Voltage Protection
- Full Isolation Between VIN and Load
- 100mΩ MOSFET Output Isolation Switch
- Adjustable Positive Charge Pump and Negative Charge Pump regulator with 120mA Max Load
- Adjustable GPI and GPO Delay Time
- Dual Mode, Logic-Controlled, High-Voltage Switch with Programmable Delay
- Internal Timer-Delay Fault Protection
- 150C Thermal Shutdown
- 40-Pin, 5mm x 5mm, Thin QFN Package
Active Part Numbers:
MP5600EU-Z MP5600EU-P MP5600EU-LF-Z MP5600EU-LF-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5600 Resources
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
-
PRODUCT
MP8795PRODUCT16V, 15A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
PRODUCT
MPQ7920-AEC1PRODUCT5V PMIC with Four Buck Converters (2A/2.5A/4.5A/4.5A), Five LDOs, and Flexible System Settings via I2C and MTP, AEC-Q100
Log in to your account
Create New Account