MP5403B
NOT RECOMMENDED FOR NEW DESIGNS
Mini PMIC with Dual 4A/5A Peak Bucks, One 2A Load Switch, and Input Power Supervisory
MP5403B continues to be in production for existing customers. Please consider this alternative for new designs:
MP5479GRM
Active
MP5479GRM
Active
2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
Features & Benefits
- High-Efficiency Step-Down Converters:
- Buck 1: 4.5A DC/DC Converter
- Buck 2: 2.5A DC/DC Converter
- Buck 3: 4.5A DC/DC Converter
- Buck 4: 2A DC/DC Converter
- Buck 1 and Buck 3 Can Work in Parallel
- Buck 2 and Buck 4 Can Work in Parallel
- 2.7V to 5.5V Operating Input Voltage (VIN) Range
- Buck 1, Buck 2, and Buck 3 Optional VOUT Range: 0.4V to 3.58V/12.5mV Step or 0.4V to 2.2V/7.4mV Step
- Buck 4 VOUT Range: 0.4V to 3.58V/12.5mV Step
- Adjustable Switching Frequency (fSW)
- Adjustable Soft-Start Time (tSS)
- Adjustable Phase Delay
- Configurable PWM Mode, Auto-PFM Mode, and Forced PWM Mode
- Output Over-Current Protection (OCP)
- Output Over-Voltage Protection (OVP)
- One Dedicated RTC LDO
- Four Low-Noise LDOs
- Two Separate Input Power Supplies
- 50mV Dropout at 300mA Load
- System:
- I2C Bus and User-Configurable MTP
- Two-Time Programmable MTP with MP5479GRM-0000
- Power-On/Off Control
- Multi-Function LDO2/EN1 Pin (EN1 Input Logic Level ≤ 3.3V)
- Power-On Reset Output
- Flexible Power-On/Off Sequence via the MTP (0.5ms, 2ms, 8ms, or 16ms Selectable Time Slot)
- Flexible DC/DC, LDO On/Off via the MTP
- Available in a QFN-26 (3.5mmx4.5mm) Package
- Optimized Performance with MPS Inductor MPL-AL6050 Series
… and many more!
Log in to your account
Create New Account